- Home
- Castors & Wheels
- Castors
- Castors by Load Capacity
-
Light Duty
Light Duty
Fixed castor 100 mm
The Alpha fixed castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust durability and structural integrity for demanding industrial environments. The wheel incorporates a polypropylene body with solid black rubber tread material, mounted on a plain bearing system for smooth operation. With a wheel diameter of 100 mm, the castor achieves an overall height of 128 mm. Load specifications include a dynamic capacity of 75 kg at speeds up to 4 km/h and a static load capacity of 150 kg. This versatile castor is suitable for automotive OEM applications, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Fixed castor 100 mm
The Agila fixed castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade, providing robust structural integrity for demanding environments. The wheel incorporates a polypropylene body with thermoplastic rubber tread material, ensuring excellent grip and floor protection, whilst precision ball bearings deliver smooth, reliable operation with minimal rolling resistance. The wheel diameter measures 100mm with an overall height of 135mm, making it suitable for medium-duty applications. Load specifications include a dynamic capacity of 100kg at speeds up to 3km/h and a static load capacity of 200kg. This castor is specifically designed for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel castor 75 mm
The Agila swivel castor features a square plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for reliable rotation. The castor has a wheel diameter of 75 mm and an overall height of 100 mm. Load specifications include a dynamic capacity of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel castor 75 mm
The Agila swivel castor features a bolt hole fitting that allows mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with a thermoplastic rubber tread for optimal grip and floor protection, whilst utilising a plain bearing system for reliable rotation. With a wheel diameter of 75 mm, the castor achieves an overall height of 100 mm. Load specifications include a dynamic capacity of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg, making it suitable for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Fixed castor 100 mm
The Agila fixed castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium steel sheet, providing robust structural integrity for demanding environments. The wheel incorporates a polypropylene, electric conductive body paired with thermoplastic rubber, electric-conductive tread material, ensuring reliable electrical discharge whilst maintaining excellent mobility characteristics. The wheel operates on a plain bearing system and measures 100mm in diameter. The castor has an overall height of 135mm, making it suitable for various equipment configurations. Load specifications include a dynamic capacity of 80kg at speeds up to 3km/h and a static load capacity of 160kg. This castor is specifically designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display units, where electrical conductivity and reliable performance are essential requirements.
Swivel castor with total lock 75 mm
The Agila swivel castor with total lock features a bolt hole fitting that allows castors to be mounted with standard screws of any length. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism. The wheel comprises a polypropylene body with thermoplastic rubber tread and plain bearing construction, measuring 75 mm in diameter. The castor has an overall height of 100 mm. Load specifications include a dynamic capacity of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg. This castor is designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel castor 75 mm
The Agila swivel castor features a square plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for reliable rotation. The castor has a wheel diameter of 75 mm and an overall height of 100 mm. Load specifications include a dynamic capacity of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel castor with total lock 125 mm
The Agila swivel castor with total lock features a bolt hole fitting that allows castors to be mounted with standard screws of any length. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism. The wheel comprises a polypropylene body with thermoplastic rubber tread and plain bearing construction, measuring 125mm in diameter. The castor has an overall height of 160mm. Load capacity specifications include a dynamic load rating of 100kg at speeds up to 3km/h and a static load capacity of 200kg. This castor is designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Fixed castor 100 mm
The Agila fixed castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade, providing robust structural support for demanding environments. The wheel incorporates a polypropylene body with thermoplastic rubber tread material, ensuring excellent grip and floor protection, whilst utilising a plain bearing system for smooth operation. With a wheel diameter of 100 mm, the castor achieves an overall height of 135 mm. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg. This castor is specifically designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display units.
Swivel castor with total lock 75 mm
The Agila swivel castor with total lock features a square plate fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade, and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for consistent rotation. The wheel diameter measures 75 mm and the overall height of the complete assembly is 100 mm. Load specifications include a dynamic capacity of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel castor 100 mm
The Agila swivel castor features a rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and long-lasting performance. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst the plain bearing system delivers reliable rotation with minimal maintenance requirements. With a wheel diameter of 100mm, the castor achieves an overall height of 135mm, making it suitable for various equipment applications. The dynamic load capacity reaches 80kg at speeds up to 3km/h, whilst the static load capacity extends to 160kg, providing robust support for professional equipment in healthcare, catering, and commercial environments.
Fixed castor 100 mm
The Alpha fixed castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust durability and structural integrity. The wheel incorporates a polypropylene body with solid rubber, non-marking tread material and precision roller bearing for smooth operation, measuring 100 mm in diameter. The castor has an overall height of 128 mm, making it suitable for various industrial applications. Load specifications include a dynamic capacity of 75 kg at speeds up to 4 km/h and a static load capacity of 150 kg. This versatile castor is designed for demanding environments including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Accessory 200 mm
This accessory for castors is engineered to deliver reliable performance with a dynamic load capacity of 75 kg at speeds up to 3 km/h, whilst providing enhanced static load support of 150 kg when stationary. The component is designed to complement existing castor systems, offering robust load-bearing capabilities suitable for industrial applications requiring both mobility and stability under varying operational conditions.
Accessory 200 mm
This accessory for castors is engineered to deliver reliable performance with a dynamic load capacity of 75 kg at speeds up to 3 km/h, whilst providing enhanced static load support of 150 kg when stationary. The component is designed to complement existing castor systems, offering robust load-bearing capabilities suitable for industrial applications requiring both mobility and stability under varying operational conditions.
Accessory 200 mm
This accessory for castors is engineered to deliver reliable performance with a dynamic load capacity of 75 kg at speeds up to 3 km/h, whilst providing enhanced static load support of 150 kg when stationary. The component is designed to integrate seamlessly with existing castor systems, offering engineers a dependable solution for applications requiring precise load distribution and mobility control in industrial and commercial environments.
Accessory
The Glide accessory is engineered as a precision castor component, featuring an overall height of 60 mm and weighing just 0.04 kg for optimal integration into mobile equipment systems. This lightweight yet robust accessory delivers reliable performance with a dynamic load capacity of 50 kg at operational speeds up to 3 km/h, making it suitable for industrial applications requiring smooth movement and dependable load-bearing capabilities in demanding environments.
Accessory 65 mm
The Stylea accessory is engineered for castor applications, featuring a compact overall height of 74 mm and weighing 0.14 kg for efficient integration. This component delivers robust load capacity performance with a dynamic rating of 50 kg at speeds up to 3 km/h, whilst providing enhanced static load capacity of 100 kg when stationary, making it suitable for various industrial mobility applications.
Swivel castor 45 mm
The Compacta swivel castor features a rectangular plate fitting for secure mounting to various surfaces. The housing is constructed from light steel sheet and incorporates a one ball race swivel bearing system for smooth directional movement. The wheel comprises a polyamide body with tread material identical to the wheel body, ensuring consistent performance characteristics, whilst the plain bearing with spacer tube provides reliable rotation with minimal maintenance requirements. With a wheel diameter of 45mm, the castor achieves an overall height of 54mm, making it suitable for compact applications where space is limited. The unit offers a dynamic load capacity of 40kg at speeds up to 3km/h and a static load capacity of 80kg, making it ideal for tool cabinets, work benches, and transport equipment where moderate load handling and manoeuvrability are essential requirements.
Swivel castor 50 mm
The Compacta swivel castor features a rectangular plate fitting for secure mounting to equipment surfaces. The housing is constructed from light steel sheet material and incorporates a one ball race swivel bearing mechanism for smooth directional movement. The wheel comprises a polypropylene body with solid rubber black tread material, mounted on a plain bearing system, and measures 50mm in diameter. The castor has an overall height of 65mm, making it suitable for compact applications. Load specifications include a dynamic capacity of 40kg at speeds up to 3km/h and a static load capacity of 80kg. This castor is designed for use on tool cabinets, work benches, and transport equipment where reliable mobility and moderate load-bearing capability are required in industrial and workshop environments.
Swivel castor 65 mm
The Compacta swivel castor features a rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from light steel sheet and incorporates a one ball race swivel bearing system for smooth directional changes under load. The wheel comprises a polypropylene body with solid rubber black tread material, mounted on a plain bearing for reliable rotation, with a diameter of 65 mm. The castor has an overall height of 85 mm, making it suitable for compact applications. Load specifications include a dynamic capacity of 40 kg at speeds up to 3 km/h and a static load capacity of 80 kg. This castor is designed for use with tool cabinets, work benches, and transport equipment where manoeuvrability and durability are essential requirements.
Fixed castor 50 mm
The Compacta fixed castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, light material, providing durability whilst maintaining reduced weight characteristics. The wheel incorporates a polypropylene body with solid rubber, black tread material for reliable performance across various surfaces, supported by a plain bearing system for smooth operation. The wheel diameter measures 50 mm, with an overall height dimension of 65 mm for compact installation requirements. Load capacity specifications include a dynamic rating of 40 kg at 3 km/h operational speed and a static load capacity of 80 kg, making this castor suitable for medium-duty industrial and commercial applications requiring dependable mobility solutions.
Fixed castor 65 mm
The Compacta fixed castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, light material providing durability whilst maintaining reduced weight characteristics. The wheel incorporates a polypropylene body with solid rubber, black tread material for enhanced grip and floor protection, supported by a plain bearing system for smooth operation. The wheel diameter measures 65 mm with an overall height of 85 mm, making it suitable for compact installations. Load capacity specifications include a dynamic rating of 40 kg at speeds up to 3 km/h for mobile applications, whilst the static load capacity reaches 80 kg for stationary loads, ensuring reliable performance across various industrial and commercial applications.
Swivel castor 50 mm
The Compacta swivel castor features a square plate fitting for secure mounting applications. The housing is constructed from light steel sheet material and incorporates a one ball race swivel bearing system for smooth directional movement. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing for reliable rotation. The wheel diameter measures 50mm, contributing to an overall height of 60mm for the complete castor unit. Load capacity specifications include a dynamic rating of 23kg at speeds up to 3km/h for mobile applications, and a static load capacity of 46kg when stationary, making this castor suitable for medium-duty industrial and commercial equipment requiring manoeuvrability and dependable performance in workshop and office environments.
Swivel castor 40 mm
The Compacta swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from light steel sheet material and incorporates a one ball race swivel bearing mechanism for smooth directional movement. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for reliable rotation. The wheel diameter measures 40 mm with an overall height dimension of 52 mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 20 kg at speeds up to 3 km/h and a static load capacity of 40 kg, ensuring dependable performance across various industrial and commercial applications requiring manoeuvrability and durability.
Frequently Asked Questions
Advantages of Light Duty Castors
Light duty castors are designed for applications where the load per castor does not exceed 150 kg. They provide reliable mobility for equipment that doesn’t require heavy-duty capacity but still demands stability, smooth rolling, and durability. Available in a range of wheel materials, tread designs, and fitting types, these castors can be precisely matched to floor conditions, environmental factors, and specific mounting needs. From medical, commercial, and institutional settings to lighter industrial use, they ensure efficient handling without over-engineering the solution.
TENTE light duty castors offer several key benefits:
Precise Manoeuvrability – Engineered for ease of handling, these castors allow smooth directional changes and controlled movement, even in confined spaces or with frequent repositioning.
Tailored Wheel Options – Choose from materials such as thermoplastic rubber, polypropylene, or polyamide to achieve optimal rolling performance, noise reduction, and floor protection for your environment.
Flexible Mounting Configurations – Offered with plate, bolt hole, stem, and expander fittings, our light duty castors integrate seamlessly into new designs or retrofit applications.
Types of Light Duty Castors
Light duty castors come in a variety of configurations to suit different handling, stability, and performance requirements — all while maintaining a load capacity of up to 150 kg per castor. Whether the priority is smooth swivel manoeuvrability, straight-line tracking, or added stability under load, there is a light duty solution tailored to the task. Variations in wheel material, tread design, housing style, and fitting options allow these castors to perform reliably on diverse floor types and in a range of environments, from commercial spaces and healthcare facilities to light industrial applications.
Light Duty Swivel Castors
Light duty swivel castors enable smooth, multidirectional movement, making them ideal for applications requiring frequent repositioning in confined or busy spaces. This is especially beneficial in environments like retail, where navigating around obstacles is routine. Selecting the right wheel tread for the floor type ensures quiet, responsive handling — softer treads protect delicate surfaces, while harder treads lower rolling resistance on smooth, durable floors. The TENTE Linea series is a prime example, offering twin-wheel castors for healthcare, furniture, and industrial applications. With wheel diameters from 50 mm to 150 mm and load capacities up to 150 kg per castor, Linea combines robust housings, easy-to-clean surfaces, and smooth rolling with options such as conductive, antistatic, and stainless steel versions, plus features like locking mechanisms, noise reduction, and floor protection.
Braked Light Duty Castors
Braked light duty castors enhance workplace safety by using various locking systems: total locks stop both the wheel and swivel action completely, wheel brakes hold the wheel still while allowing swivelling, directional locks fix the swivel in a set direction for straight-line travel, intermittent brakes engage only when pressure is applied, and central locks control multiple castors at once from a single point. Light duty castors are also available with combined locking mechanisms. Braked light duty castors are essential in scenarios where equipment must remain stationary during use or storage. One representative product line in our range is the TENTE Levina series, designed mainly for medical and furniture applications where hygiene, design, and mobility are equally important. Available in wheel diameters from 75 to 150 mm and with load capacities of up to 100 kg per castor, Levina offers smooth, low-resistance rolling, and easy-to-clean surfaces. These castors are available with either a directional lock, a total lock, or a central total lock. To improve user-friendliness and workflow, total locks use a red pedal, while directional locks use a green foot pedal.
Twin Light Duty Castors
Twin light duty castors are equipped with two wheels mounted in parallel within the same housing. This configuration spreads the load over a larger contact area, reducing point pressure on floors and improving stability under load. The twin design also enhances directional control and reduces rolling resistance, making it easier to start, stop, and manoeuvre the load. These castors are particularly well-suited for applications where both stability and smooth directional changes are important. Within our selection, the TENTE Agila twin series stands out as a notable example. It combines a compact, robust design with excellent manoeuvrability and versatility. Available in wheel diameters from 50 mm to 75 mm, these castors can handle loads of up to 100 kg per castor (depending on the configuration). The series offers pressed steel swivel housings with optional integrated locking mechanisms for enhanced safety. Fitting options include bolt hole, stem, and plate fitting to cater to a wide range of applications.
Fields of Application for Light Duty Castors
Light duty castors are used across a broad range of sectors where individual castors carry loads of up to 150 kg and equipment benefits from smooth, controlled mobility. They are commonly used for applications in retail like shopping trolleys, store fixtures and mobile displays, for healthcare applications like anaesthesia carts, medication carts, care beds and more. In industrial and workshop settings, they are suited to lighter transport equipment, tool cabinets, work benches and more. The furniture industry also makes extensive use of light duty castors for office chairs, media furniture, and movable storage, while in logistics they are found on roll cages and smaller transport carts. Across these environments, the right wheel material can be chosen to protect delicate floors, reduce rolling resistance on smooth surfaces, or enhance grip in demanding conditions.