- Home
- Castors & Wheels
- Castors
- Castors by Housing Material
-
Stainless Steel
Stainless Steel
Swivel castor 160 mm
The Alpha stainless swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement under load. The wheel comprises a polyamide body with tread material identical to the wheel body, fitted with a roller bearing, stainless for corrosion resistance and durability, and measures 160 mm in diameter. The castor has an overall height of 200 mm, providing appropriate ground clearance for various applications. Load specifications include a dynamic capacity of 400 kg at speeds up to 4 km/h and a static load capacity of 800 kg, making it suitable for catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment applications.
Swivel castor with total lock 200 mm
The Alpha stainless is a swivel castor with total lock featuring a medium rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polyamide body fitted with an elastic tyre, non-marking, vulcanised tread material, and is equipped with a roller bearing, stainless for optimal performance and corrosion resistance. The wheel diameter measures 200 mm with an overall height of 240 mm. Load specifications include a dynamic capacity of 400 kg at 4 km/h operating speed and a static load capacity of 800 kg, making it suitable for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Fixed castor 200 mm
The Alpha stainless fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy-duty material ensuring robust performance in demanding environments. The wheel incorporates a polyamide body with an elastic tyre, non-marking, vulcanised tread material, supported by roller bearing, stainless for smooth operation. The wheel diameter measures 200 mm, contributing to an overall height of 240 mm. Load specifications include a dynamic capacity of 400 kg at 4 km/h operating speed and a static load capacity of 800 kg. This castor is specifically designed for applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment, making it suitable for industrial and commercial use where hygiene and durability are paramount.
Swivel castor 100 mm
The Alpha is a heavy duty swivel caster wheel with a stainless steel housing containing two ball races for the swivel bearing. The wheel body is made of aluminium with a tread material that is damping and heat resistant. The wheel features a dry bearing bush and has an overall diameter of 100 mm and height of 128 mm. The static load capacity of the Alpha swivel caster is 160 kg. It has a bolt hole fitting for easy mounting.
Swivel castor with central, total lock 160 mm
The Alpha is a swivel castor with central, total lock featuring a plate with central locking fitting for secure installation. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polyamide body fitted with an elastic tyre, non-marking, vulcanised tread material, mounted on a precision ball bearing, sealed system for optimal performance and longevity. The wheel diameter measures 160 mm, whilst the overall height of the complete assembly is 200 mm. Load specifications include a dynamic capacity of 300 kg at speeds up to 4 km/h and a static load capacity of 600 kg, making this castor suitable for demanding industrial applications requiring reliable mobility and secure locking functionality.
Swivel castor with central, total lock 160 mm
The Alpha is a swivel castor with central, total lock featuring a plate with central locking fitting for secure installation. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polyamide body fitted with an elastic tyre, non-marking, vulcanised tread material, mounted on a precision ball bearing, sealed system for optimal performance and longevity. The wheel diameter measures 160 mm with an overall height of 200 mm. Load specifications include a dynamic capacity of 250 kg at speeds up to 4 km/h and a static load capacity of 500 kg, making it suitable for demanding industrial applications requiring reliable mobility and secure locking functionality.
Swivel castor 125 mm
The Alpha stainless swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polyamide body fitted with an elastic tyre, non-marking, vulcanised tread material, mounted on a precision ball bearing, stainless for optimal performance and corrosion resistance. The wheel diameter measures 125mm, whilst the overall height of the complete assembly is 155mm. Load specifications include a dynamic capacity of 250kg at speeds up to 4km/h and a static load capacity of 500kg, making this castor suitable for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Fixed castor 125 mm
The Alpha stainless fixed castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material, providing exceptional durability and corrosion resistance in demanding environments. The wheel incorporates a polyamide body with an elastic tyre, non-marking, vulcanised tread surface, ensuring smooth operation whilst protecting floor surfaces from marking or damage. The wheel is equipped with precision ball bearing, stainless components for reliable performance and longevity. With a wheel diameter of 125 mm, the castor achieves an overall height of 155 mm. Load specifications include a dynamic capacity of 250 kg at speeds up to 4 km/h and a static load capacity of 500 kg, making it suitable for heavy-duty industrial applications requiring reliable mobility solutions.
Fixed castor 100 mm
The Alpha stainless is a fixed castor designed for industrial applications requiring corrosion resistance and durability. The unit features a small rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from heavy-duty stainless steel, providing exceptional strength and resistance to environmental factors. The wheel incorporates a polyamide body fitted with an elastic tyre that is non-marking and vulcanised for superior performance. The wheel measures 100mm in diameter and runs on stainless steel roller bearings for smooth operation and extended service life. The castor has an overall height of 128mm, making it suitable for various equipment configurations. Load specifications include a dynamic capacity of 160kg at speeds up to 4km/h and a static load capacity of 320kg, ensuring reliable performance under demanding operational conditions.
Swivel castor 200 mm
The Alpha stainless is a heavy-duty swivel castor engineered for demanding industrial applications. The unit features a medium rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from heavy-grade stainless steel and incorporates a precision two ball race swivel bearing system for smooth directional changes under load. The wheel assembly comprises a robust polyamide body fitted with an elastic tyre tread that is non-marking and vulcanised for enhanced durability. The wheel operates on stainless roller bearings and measures 200mm in diameter. The castor has an overall height of 240mm. Load specifications include a dynamic capacity of 400kg at speeds up to 4km/h and a static load rating of 800kg, making it suitable for heavy industrial trolleys and equipment.
Swivel castor 125 mm
The Alpha stainless is a heavy-duty swivel castor engineered for demanding industrial applications. The unit features a small rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from heavy-grade stainless steel and incorporates a precision two ball race swivel bearing system for smooth directional movement. The wheel assembly comprises a robust polyamide body fitted with an elastic tyre tread that is non-marking and vulcanised for enhanced durability. The wheel operates on stainless steel roller bearings and measures 125mm in diameter. The castor has an overall height of 155mm from base to top. Load specifications include a dynamic capacity of 250kg at speeds up to 4km/h and a static load rating of 500kg, making it suitable for heavy equipment and industrial trolleys requiring reliable mobility and corrosion resistance.
Swivel castor 160 mm
The Alpha stainless is a swivel castor engineered for demanding industrial applications. It features a medium rectangular plate fitting that provides secure mounting and optimal load distribution. The housing is constructed from heavy-duty stainless steel and incorporates a precision swivel bearing system with two ball races, ensuring smooth rotation and exceptional durability in corrosive environments. The wheel assembly comprises a robust polyamide body fitted with an elastic tyre that is non-marking and vulcanised for superior performance. The wheel measures 160 mm in diameter and is equipped with stainless steel roller bearings for reliable operation. The castor has an overall height of 200 mm. Load specifications include a dynamic capacity of 300 kg at speeds up to 4 km/h and a static load capacity of 600 kg, making it suitable for heavy-duty material handling applications.
Swivel castor with total lock 100 mm
The Alpha stainless is a swivel castor with total lock featuring a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy-duty stainless steel and incorporates a precision swivel bearing system with two ball races, ensuring smooth directional movement and enhanced durability. The wheel assembly comprises a robust polyamide body fitted with an elastic tyre that is non-marking and vulcanised for superior performance. The wheel is supported by stainless roller bearings and measures 100 mm in diameter. The castor has an overall height of 128 mm, making it suitable for various industrial applications. Load specifications include a dynamic capacity of 160 kg at speeds up to 4 km/h and a static load capacity of 320 kg, providing reliable performance under demanding operational conditions.
Swivel castor with total lock 125 mm
The Alpha stainless is a swivel castor with total lock featuring a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy-duty stainless steel and incorporates a precision swivel bearing system with two ball races, ensuring smooth directional movement and enhanced durability in demanding environments. The wheel assembly comprises a robust polyamide body fitted with an elastic tyre that is non-marking and vulcanised, mounted on stainless roller bearings for optimal performance and corrosion resistance. The wheel diameter measures 125 mm, providing excellent manoeuvrability whilst maintaining stability. The castor has an overall height of 155 mm, making it suitable for various industrial applications. Load specifications include a dynamic capacity of 250 kg at speeds up to 4 km/h and a static load capacity of 500 kg, delivering reliable performance under substantial weight loads.
Fixed castor 125 mm
The Alpha stainless is a fixed castor designed for industrial applications requiring corrosion resistance and durability. The unit features a small rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from heavy-duty stainless steel, providing exceptional strength and resistance to environmental factors. The wheel incorporates a polyamide body fitted with an elastic tyre that is non-marking and vulcanised for superior performance. The wheel measures 125mm in diameter and runs on stainless steel roller bearings for smooth operation and extended service life. The castor has an overall height of 155mm, making it suitable for medium-duty mobile equipment. Load specifications include a dynamic capacity of 250kg at speeds up to 4km/h and a static load capacity of 500kg, ensuring reliable performance under demanding operational conditions.
Swivel castor 100 mm
The Alpha stainless is a swivel castor featuring a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy-duty stainless steel and incorporates a precision swivel bearing system with two ball races, ensuring smooth directional movement and enhanced durability in demanding environments. The wheel assembly comprises a robust polypropylene body fitted with a thermoplastic rubber tread for optimal grip and floor protection, whilst the stainless steel roller bearing provides reliable rotation with minimal maintenance requirements. The castor features a 100mm wheel diameter and an overall height of 128mm, making it suitable for medium-duty mobile equipment. Load specifications include a dynamic capacity of 80kg at speeds up to 4km/h and a static load rating of 160kg, delivering dependable performance across varied operational conditions.
Swivel castor with total lock 100 mm
The Alpha stainless is a swivel castor with total lock featuring a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy-duty stainless steel and incorporates a precision swivel bearing system with two ball races, ensuring smooth directional movement and enhanced durability in demanding environments. The wheel assembly comprises a robust polypropylene body fitted with a thermoplastic rubber tread for optimal grip and floor protection, supported by stainless steel roller bearings that provide reliable performance and corrosion resistance. The wheel measures 100mm in diameter, whilst the overall height of the complete castor assembly is 128mm. Load specifications include a dynamic capacity of 80kg at speeds up to 4km/h and a static load capacity of 160kg, making this castor suitable for medium to heavy-duty mobile equipment applications requiring reliable locking functionality.
Swivel castor 125 mm
The Alpha stainless is a swivel castor engineered for demanding industrial applications. The castor features a small rectangular plate fitting for secure mounting to equipment frames. The housing is constructed from heavy-duty stainless steel and incorporates a precision swivel bearing system utilising two ball races to ensure smooth directional movement and enhanced durability. The wheel assembly comprises a robust polypropylene body fitted with a thermoplastic rubber tread for optimal grip and floor protection, supported by a stainless steel roller bearing for reliable operation. The wheel measures 125mm in diameter, contributing to an overall castor height of 155mm. Load specifications include a dynamic capacity of 100kg at speeds up to 4km/h and a static load rating of 200kg, making it suitable for medium-duty mobile equipment applications.
Swivel castor 160 mm
The Alpha stainless is a swivel castor engineered for demanding industrial applications. It features a medium rectangular plate fitting that provides secure mounting and optimal load distribution. The housing is constructed from heavy-duty stainless steel and incorporates a precision swivel bearing system with two ball races, ensuring smooth rotation and exceptional durability in corrosive environments. The wheel assembly comprises a robust polypropylene body fitted with a thermoplastic rubber tread for superior grip and floor protection, whilst the stainless steel roller bearing guarantees reliable performance under continuous operation. The wheel measures 160 mm in diameter, contributing to an overall height of 200 mm. Load specifications include a dynamic capacity of 200 kg at speeds up to 4 km/h and a static load rating of 400 kg, making this castor suitable for heavy-duty mobile equipment and industrial trolleys requiring corrosion resistance and high load-bearing capability.
Swivel castor 200 mm
The Alpha stainless is a swivel castor engineered for demanding industrial applications. The castor features a medium rectangular plate fitting for secure mounting to equipment frames. The housing is constructed from heavy-duty stainless steel and incorporates a precision swivel bearing system utilising two ball races to ensure smooth directional movement and enhanced durability. The wheel assembly comprises a robust polypropylene body fitted with a thermoplastic rubber tread for optimal grip and floor protection, supported by stainless steel roller bearings for reliable operation. The wheel measures 200mm in diameter, whilst the overall castor height is 240mm. Load specifications include a dynamic capacity of 200kg at speeds up to 4km/h and a static load rating of 400kg, making it suitable for heavy-duty mobile equipment applications.
Swivel castor with total lock 125 mm
The Alpha stainless is a swivel castor with total lock featuring a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy-duty stainless steel and incorporates a precision swivel bearing system with two ball races, ensuring smooth directional movement and enhanced durability in demanding environments. The wheel assembly comprises a robust polypropylene body fitted with a thermoplastic rubber tread for optimal grip and floor protection, supported by a stainless steel roller bearing for reliable performance. The wheel measures 125mm in diameter, contributing to an overall height of 155mm. Load specifications include a dynamic capacity of 100kg at speeds up to 4km/h and a static load rating of 200kg, making it suitable for medium-duty industrial and commercial applications requiring corrosion resistance and reliable locking functionality.
Swivel castor with total lock 160 mm
The Alpha stainless is a swivel castor with total lock featuring a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy-duty stainless steel and incorporates a precision swivel bearing system with two ball races, ensuring smooth directional movement and enhanced durability in demanding environments. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst the stainless roller bearing system guarantees reliable performance and corrosion resistance. The wheel measures 160mm in diameter, contributing to the overall height of 200mm. Load specifications include a dynamic capacity of 200kg at speeds up to 4km/h and a static load capacity of 400kg, making this castor suitable for heavy-duty industrial applications requiring mobility and secure locking functionality.
Swivel castor with total lock 200 mm
The Alpha stainless is a swivel castor with total lock featuring a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy-duty stainless steel and incorporates a precision swivel bearing system with two ball races, ensuring smooth directional movement and enhanced durability in demanding environments. The wheel comprises a robust polypropylene body fitted with a thermoplastic rubber tread for optimal grip and floor protection, supported by stainless steel roller bearings for reliable performance. The wheel diameter measures 200 mm, whilst the overall height of the complete assembly is 240 mm. Load specifications include a dynamic capacity of 200 kg at speeds up to 4 km/h and a static load capacity of 400 kg, making this castor suitable for heavy-duty industrial and commercial applications requiring corrosion resistance and reliable locking functionality.
Fixed castor 100 mm
The Alpha stainless is a fixed castor designed for industrial applications requiring corrosion resistance and durability. The unit features a small rectangular plate fitting for secure mounting to equipment frames. The housing is constructed from heavy-duty stainless steel, providing exceptional strength and resistance to environmental factors. The wheel incorporates a polypropylene body with a thermoplastic rubber tread, delivering excellent floor protection and quiet operation, whilst the stainless steel roller bearing ensures smooth movement and extended service life. The wheel diameter measures 100 mm, contributing to the overall height of 128 mm. Load specifications include a dynamic capacity of 80 kg at speeds up to 4 km/h and a static load capacity of 160 kg, making this castor suitable for medium-duty mobile equipment in food processing, pharmaceutical, and other hygiene-critical environments.
Advantages of Stainless Steel Castors
Stainless steel castors are designed for environments where durability and corrosion resistance are critical. Built from high-quality stainless steel, they withstand moisture, chemicals, and frequent cleaning, making them ideal for industries with strict hygiene requirements or outdoor use. Whether in food production, healthcare, or industrial settings, stainless steel castors provide smooth, reliable movement while maintaining their strength and appearance over time.
TENTE stainless steel castors offer various benefits:
Corrosion Resistance - Stainless steel castors are highly resistant to rust and corrosion, even when exposed to moisture, cleaning agents, or harsh environments.
Imrpoved Hygiene - Their smooth, non-porous surfaces can be cleaned and disinfected easily, helping to maintain strict hygiene standards.
Proven Strength - Stainless steel castors are strong and can handle heavy loads without compromising performance. They offer both reliability and stability for demanding applications.
Versatility - Available with a range of wheel materials, including heat-resistant rubber and polyurethane, TENTE stainless steel castors adapt to different surfaces and requirements.
Heat Resistance - Stainless steel castors with heat-resistant wheels maintain their shape, load capacity, and smooth movement, even under extreme conditions.
Types of Stainless Steel Castors
Stainless steel castors are available in different designs to meet the specific requirements of a wide range of applications — from hygiene-critical food production to heavy-duty industrial use. Each type is built to provide unique advantages, combining corrosion resistance and washability with reliable performance and smooth mobility. Below are some of the most common types of stainless steel castors and their key benefits:
Heavy Duty Stainless Steel Castors
Heavy duty stainless steel castors are built for demanding applications that require both strength and corrosion resistance. Made from robust stainless steel, they ensure smooth, reliable movement even under heavy loads of up to 500 kg. These castors are ideal for industrial, food production, and logistics environments where hygiene and durability are essential.
High Temperature Stainless Steel Castors
These castors are designed to withstand extreme heat, making them perfect for bakeries, autoclaves, and other high-temperature applications. Featuring heat-resistant wheel materials like duroplastic or heat-resistant rubber, they maintain smooth rolling and structural integrity even up to 250°C or 280°C, with short-term peaks up to 310°C.
Stainless Steel Swivel Castors
Stainless steel swivel castors offer full 360° rotation for effortless maneuverability. They combine corrosion resistance with smooth, flexible movement, making them ideal for applications in healthcare, catering, and cleanrooms.
Stainless Steel Castors with Brakes
These castors combine reliable locking functionality with the corrosion resistance and hygiene benefits of stainless steel. Their smooth, easy-to-clean surfaces make them ideal for environments that require frequent washing, such as food processing or medical facilities, while the integrated locking mechanism ensures equipment remains safely in place when needed.
Fields of Application for Stainless Steel Castors
Stainless steel castors are used in a wide range of industries where hygiene, durability, and corrosion resistance are essential. In healthcare, they are frequently found on sterilisation carts, clean room carts, medication trolleys, and nursing carts, where reliable movement and easy cleaning are crucial. In industrial settings, stainless steel castors are ideal for transport equipment, production and platform trolleys, and professional cleaning carts. Their resistance to moisture and chemicals makes them well-suited for harsh environments like food processing or chemical manufacturing. In furniture and mobile applications, they are used on catering carts, roll cages, meal delivery systems, and other equipment that demands a combination of hygiene, durability, and smooth mobility. No matter the segment, stainless steel castors offer smooth mobility and consistent performance, even under tough conditions.