Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha stainless is a swivel castor engineered for demanding industrial applications. The castor features a medium rectangular plate fitting for secure mounting to equipment frames. The housing is constructed from heavy-duty stainless steel and incorporates a precision swivel bearing system utilising two ball races to ensure smooth directional movement and enhanced durability. The wheel assembly comprises a robust polypropylene body fitted with a thermoplastic rubber tread for optimal grip and floor protection, supported by stainless steel roller bearings for reliable operation. The wheel measures 200mm in diameter, whilst the overall castor height is 240mm. Load specifications include a dynamic capacity of 200kg at speeds up to 4km/h and a static load rating of 400kg, making it suitable for heavy-duty mobile equipment applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
8470PJD200P63 TFR
EAN
4031582386745
Core attributes
Type
Swivel castor
Load capacity at 4 km/h
200 kg
Load capacity Static
400 kg
Overall height
240 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
2.17 kg
Product name
Alpha stainless
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
105 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
75 mm
Plate length
137 mm
Plate width
105 mm
Housing
Fork shape
Broad
Material fork
Stainless steel, heavy
Swivel bearing
Two ball races
Swivel interference
310 mm
Offset
55 mm
Swivel radius
155 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
46 mm
Diameter
200 mm
Axle
Screwed with nut
Bearing
Roller bearing, stainless
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Permanent washability
All metal components made of stainless steel.
Low maintenance materials
All metal components made of Aluminum or rust-free stainless steel.
Skip product gallery

Matching Products

Variants
Swivel castor with total lock 200 mm
Swivel castor with total lock 200 mm
Alpha stainless
8477PJD200P63 TFR

The Alpha stainless is a swivel castor with total lock featuring a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy-duty stainless steel and incorporates a precision swivel bearing system with two ball races, ensuring smooth directional movement and enhanced durability in demanding environments. The wheel comprises a robust polypropylene body fitted with a thermoplastic rubber tread for optimal grip and floor protection, supported by stainless steel roller bearings for reliable performance. The wheel diameter measures 200 mm, whilst the overall height of the complete assembly is 240 mm. Load specifications include a dynamic capacity of 200 kg at speeds up to 4 km/h and a static load capacity of 400 kg, making this castor suitable for heavy-duty industrial and commercial applications requiring corrosion resistance and reliable locking functionality.

240 mm
200 mm
200 kg
240 mm
200 mm
200 kg
Variants
Fixed castor 200 mm
Fixed castor 200 mm
Alpha stainless
8478PJD200P63 TFR

The Alpha stainless is a fixed castor designed for heavy-duty industrial applications. The unit features a medium rectangular plate fitting that provides secure mounting to equipment frames. The housing is constructed from heavy-gauge stainless steel, ensuring exceptional durability and corrosion resistance in demanding environments. The wheel assembly comprises a polypropylene body with a thermoplastic rubber tread, delivering excellent floor protection and quiet operation. The wheel incorporates stainless steel roller bearings for smooth movement and extended service life, with a diameter of 200 mm. The castor has an overall height of 240 mm, making it suitable for medium to heavy equipment applications. Load specifications include a dynamic capacity of 200 kg at speeds up to 4 km/h and a static load capacity of 400 kg, providing reliable performance under substantial loads.

240 mm
200 mm
200 kg
240 mm
200 mm
200 kg
Skip product gallery

Matching Products

Variants
Swivel castor with total lock 200 mm
Swivel castor with total lock 200 mm
Alpha stainless
8477PJD200P63 TFR

The Alpha stainless is a swivel castor with total lock featuring a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy-duty stainless steel and incorporates a precision swivel bearing system with two ball races, ensuring smooth directional movement and enhanced durability in demanding environments. The wheel comprises a robust polypropylene body fitted with a thermoplastic rubber tread for optimal grip and floor protection, supported by stainless steel roller bearings for reliable performance. The wheel diameter measures 200 mm, whilst the overall height of the complete assembly is 240 mm. Load specifications include a dynamic capacity of 200 kg at speeds up to 4 km/h and a static load capacity of 400 kg, making this castor suitable for heavy-duty industrial and commercial applications requiring corrosion resistance and reliable locking functionality.

240 mm
200 mm
200 kg
240 mm
200 mm
200 kg
Variants
Fixed castor 200 mm
Fixed castor 200 mm
Alpha stainless
8478PJD200P63 TFR

The Alpha stainless is a fixed castor designed for heavy-duty industrial applications. The unit features a medium rectangular plate fitting that provides secure mounting to equipment frames. The housing is constructed from heavy-gauge stainless steel, ensuring exceptional durability and corrosion resistance in demanding environments. The wheel assembly comprises a polypropylene body with a thermoplastic rubber tread, delivering excellent floor protection and quiet operation. The wheel incorporates stainless steel roller bearings for smooth movement and extended service life, with a diameter of 200 mm. The castor has an overall height of 240 mm, making it suitable for medium to heavy equipment applications. Load specifications include a dynamic capacity of 200 kg at speeds up to 4 km/h and a static load capacity of 400 kg, providing reliable performance under substantial loads.

240 mm
200 mm
200 kg
240 mm
200 mm
200 kg