Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
This accessory for castors features an overall height of 210 mm and weighs 1.68 kg, designed with a mounting plate measuring 140 mm in length and 115 mm in width. The unit offers robust load capacity specifications with both dynamic and static ratings of 250 kg, where the dynamic capacity is rated at speeds up to 3 km/h, making it suitable for various industrial applications requiring reliable load-bearing performance.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
FOOT LOCK 200
EAN
4031582443127
Core attributes
Type
Accessory
Load capacity at 3 km/h
250 kg
Load capacity Static
250 kg
Overall height
210 mm
Overall weight
1.68 kg
Product name
Accessory
Electric conductive
Stainless
Fitting
Plate hole diameter
11 mm
Plate hole length (Maximum)
105 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
75 mm
Plate length
140 mm
Plate width
115 mm
Wheel
Diameter
200 mm
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Skip product gallery

Matching Products

Accessory 160 mm
Accessory
FLOOR LOCK 170/210

This accessory for castors features robust construction with an overall height of 210 mm and weighs 1.64 kg, making it suitable for demanding industrial applications. The mounting plate measures 140 mm in length by 115 mm in width, providing a stable foundation for secure attachment. The compact design ensures compatibility with standard castor systems whilst maintaining structural integrity under load conditions.

160 mm
210 mm
160 mm
210 mm
Skip product gallery

Matching Products

Accessory 160 mm
Accessory
FLOOR LOCK 170/210

This accessory for castors features robust construction with an overall height of 210 mm and weighs 1.64 kg, making it suitable for demanding industrial applications. The mounting plate measures 140 mm in length by 115 mm in width, providing a stable foundation for secure attachment. The compact design ensures compatibility with standard castor systems whilst maintaining structural integrity under load conditions.

160 mm
210 mm
160 mm
210 mm