Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Zeta fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from very heavy steel sheet, providing robust structural integrity and durability under demanding operational conditions. The wheel incorporates a cast iron body with casted polyurethane tread material, delivering excellent wear resistance and floor protection. Precision ball bearings ensure smooth rotation and extended service life. The wheel diameter measures 200 mm, with an overall height of 240 mm. Load specifications include a static capacity of 1600 kg, whilst dynamic load capacity varies with operational speed: 800 kg at 4 km/h and 640 kg at 6 km/h. This heavy-duty castor is engineered for industrial applications requiring reliable performance and substantial load-bearing capability in fixed-position installations.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
4688FTP200P63 TFR
EAN
4031582386295
Core attributes
Type
Fixed castor
Load capacity at 4 km/h
800 kg
Load capacity at 6 km/h
640 kg
Load capacity Static
1600 kg
Overall height
240 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
2.65 kg
Product name
Zeta
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
105 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
74 mm
Plate length
137 mm
Plate width
105 mm
Housing
Fork shape
Broad, reinforced
Material fork
Steel sheet, very heavy
Wheel
Hardness of tread (A)
92 Shore A
Body material
Cast iron
Tread material
Polyurethane, casted
Tread width
50 mm
Diameter
200 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Optimised directional lock
Directional lock can be adjusted to your requirements to 2x180° or 4x90°.
Extra heavy duty construction
Welded solid steel construction for highest load capacity.
Heavy duty construction
Extra heavy steel housing for high load capacity.
Hardened swivel head
Reinforced and heat-treated ball covers.
Skip product gallery

Matching Products

Swivel castor 200 mm
Zeta
4680FTP200P63 TFR

The Zeta swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from very heavy steel sheet and incorporates a robust swivel bearing system utilising two ball races, available in either reinforced or stainless steel configurations for enhanced durability. The wheel assembly comprises a cast iron body with a precision-cast polyurethane tread, mounted on precision ball bearings to ensure smooth operation. The wheel diameter measures 200mm, with an overall castor height of 240mm. Load specifications include a static capacity of 1600kg, whilst dynamic load ratings are 800kg at 4km/h operating speed and 640kg at 6km/h, making this castor suitable for demanding industrial applications requiring reliable mobility under substantial loads.

240 mm
200 mm
800 kg
240 mm
200 mm
800 kg
Variants
Swivel castor with total lock 200 mm
Swivel castor with total lock 200 mm
Zeta
4687FTP200P63 TFR

The Zeta is a swivel castor with total lock featuring a medium rectangular plate fitting for secure mounting applications. The housing is constructed from very heavy steel sheet and incorporates two ball races that are reinforced or stainless steel for enhanced swivel bearing performance and durability. The wheel assembly comprises a robust cast iron body with a casted polyurethane tread, providing excellent wear resistance and floor protection, whilst precision ball bearings ensure smooth rolling operation. The wheel diameter measures 200mm with an overall height of 240mm. Load specifications include a static capacity of 1600kg, with dynamic load ratings of 800kg at 4km/h operating speed and 640kg at 6km/h, making it suitable for heavy-duty industrial applications requiring reliable mobility and secure locking functionality.

240 mm
200 mm
800 kg
240 mm
200 mm
800 kg
Skip product gallery

Matching Products

Swivel castor 200 mm
Zeta
4680FTP200P63 TFR

The Zeta swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from very heavy steel sheet and incorporates a robust swivel bearing system utilising two ball races, available in either reinforced or stainless steel configurations for enhanced durability. The wheel assembly comprises a cast iron body with a precision-cast polyurethane tread, mounted on precision ball bearings to ensure smooth operation. The wheel diameter measures 200mm, with an overall castor height of 240mm. Load specifications include a static capacity of 1600kg, whilst dynamic load ratings are 800kg at 4km/h operating speed and 640kg at 6km/h, making this castor suitable for demanding industrial applications requiring reliable mobility under substantial loads.

240 mm
200 mm
800 kg
240 mm
200 mm
800 kg
Variants
Swivel castor with total lock 200 mm
Swivel castor with total lock 200 mm
Zeta
4687FTP200P63 TFR

The Zeta is a swivel castor with total lock featuring a medium rectangular plate fitting for secure mounting applications. The housing is constructed from very heavy steel sheet and incorporates two ball races that are reinforced or stainless steel for enhanced swivel bearing performance and durability. The wheel assembly comprises a robust cast iron body with a casted polyurethane tread, providing excellent wear resistance and floor protection, whilst precision ball bearings ensure smooth rolling operation. The wheel diameter measures 200mm with an overall height of 240mm. Load specifications include a static capacity of 1600kg, with dynamic load ratings of 800kg at 4km/h operating speed and 640kg at 6km/h, making it suitable for heavy-duty industrial applications requiring reliable mobility and secure locking functionality.

240 mm
200 mm
800 kg
240 mm
200 mm
800 kg