Stylea
5925UOI075L51-10D20 9011/9011/9011
Core attributes
Product name | Stylea |
---|---|
Product type | Swivel castor with wheel brake |
Load capacity at 3 km/h | 50 KG |
Load capacity Static | 100 KG |
Temperature range (Minimum) | -20 °C |
Temperature range (Maximum) | 60 °C |
Overall height | 77 mm |
Overall width | 54 mm |
Overall weight | 0.13 KG |
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Housing
Material | Polyamide |
---|---|
Fork shape | Twin wheel housing |
Swivel bearing | Stem, swiveling |
Color | Graphite black (RAL9011), Graphite black (RAL9011) |
Offset | 30 mm |
Swivel radius | 87 mm |
Swivel Interference | 174 mm |
Dome diameter | 20 mm |
Wheel
Body material | Polyamide |
---|---|
Tread material | Identical with wheel body |
Bearing | Plain bearing with spacer tube |
Tread color | Graphite black (RAL9011), Graphite black (RAL9011) |
Tread | Hard tread |
Wheel color | Graphite black (RAL9011) |
Wheel diameter | 75 mm |
Tread width | 8 mm |
Axle hole diameter | 0 mm |
Hub length | 0 mm |
Wheel width | 8 mm |
Hardness of tread (D) | 65 Shore D |
Fitting
Fitting type | Blind hole for B10 fitting |
---|---|
Bolt hole diameter | 10 mm |