Agila
2475UOO050P40
Core attributes
| Applications | Healthcare Furniture, Industrial Consumer, Medical Institutions, Professional Cleaning Carts, Professional Furniture |
|---|---|
| Product name | Agila |
| Product type | Swivel castor with wheel brake |
| Load capacity at 3 km/h | 50 KG |
| Load capacity Static | 100 KG |
| Temperature range (Minimum) | -25 °C |
| Temperature range (Maximum) | 80 °C |
| Overall height | 69 mm |
| Overall width | 43 mm |
| Overall weight | 0.2 KG |
Performance
| Roll performance | |
|---|---|
| Movement noise | |
| Attrition | |
| Corrosion resistance |
Housing
| Material | Steel sheet, medium |
|---|---|
| Fork shape | Broad |
| Swivel bearing | Two ball races |
| Color | Blue passivated |
| Offset | 24 mm |
| Swivel radius | 82 mm |
| Swivel Interference | 164 mm |
| Dome diameter | 41 mm |
| Thread diameter | 0 mm |
Wheel
| Body material | Polyamide |
|---|---|
| Tread material | Identical with wheel body |
| Bearing | Plain bearing |
| Tread | Soft tread |
| Wheel color | Slate grey (RAL7015) |
| Wheel diameter | 50 mm |
| Tread width | 20 mm |
| Wheel width | 20 mm |
| Hardness of tread (D) | 75 Shore D |
Fitting
| Fitting type | Square plate, Threaded stem with hexagon neck, top |
|---|---|
| Plate length | 0 mm, 60 mm |
| Plate width | 0 mm, 60 mm |
| Plate hole length (Minimum) | 0 mm, 38 mm |
| Plate hole length (Maximum) | 0 mm, 48 mm |
| Plate hole width (Minimum) | 0 mm, 38 mm |
| Plate hole width (Maximum) | 0 mm, 48 mm |
| Plate hole diameter | 0 mm, 6.3 mm |
| Stem length | 15 mm |