E
Equipment castors for indoor use
  • Продукти
  • Галузі
  • Рішення для мобільності
Лексикон: E
Electrical conductivity
Electromobility on castors
Equipment castors for indoor use
Equipping cleaning trolleys with castors
Expander fitting for castors & wheels
A B C D E F H I L O P R S T V W
Початкова сторінка | Зміст
Навігація Lexicon
A B C D E F H I L O P R S T V W Початкова сторінка Зміст

Equipment castors for indoor use



Properties of the equipment castors 
Equipment castors are notable for their high degree of robustness when exposed to harmful environmental influences. When fitted with these castors devices and equipment can be easily steered and manoeuvred. They offer particularly smooth running and low rolling and swivel resistance. The castors are designed for low travel speeds of up to about 3 km/h. 
Different series of TENTE equipment castors are available, such as the 1298, 2198 and 2470 series of fixed castors with a sheet steel housing and riveted wheel axle. Swivel castors for equipment are also made with a sheet steel housing and have a swivel bearing with a double race. The swivel castors can be supplied without locks, with wheel locks or with total locks. They are available in the 1430, 1470, 1670 and 2470 series. The load capacity of TENTE’s equipment castors ranges from 10 kg per castor for very light equipment to 100 kg per castor. The capacities have been tested according to standards EN 12528 or EN 12530. 

Innovative and mobile with TENTE 
Extending beyond the wide range of existing TENTE products, we constantly pursue the goal of developing new and innovative mobility solutions. If you need a tailored special solution or would like advice on any aspects of our equipment castors, please contact us – we will be happy to help you in any way we can.