-
-
-
  • 100 mm

  • 100 kg

  • 135 mm

Ruedas giratorias con freno total 100 mm
Agila, 2477PJP100P30-11

Swivel castor with total lock, tail end of castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, bolt hole. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing , with threadguards Castors can be mounted with standard screws; various length screws can be used.

Leer más
  • 50 mm

  • 40 kg

  • 69 mm

Ruedas giratorias con freno 50 mm
Agila, 2475DIK050P30-11

Swivel castor with wheel brake, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, bolt hole. Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing Castors can be mounted with standard screws; various length screws can be used.

Leer más
  • 75 mm

  • 55 kg

  • 100 mm

Ruedas giratorias 75 mm
Agila, 2470DIK075P40

Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, plate fitting. Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing

Leer más
  • 100 mm

  • 80 kg

  • 135 mm

Ruedas fijas 100 mm
Agila, 2478DIK100P50

Fixed castor, Fork made of pressed steel, bright zinc plated, blue passivated, wheel axle with nut, plate fitting. Longside of plate 90° off track. Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing

Leer más
  • 100 mm

  • 80 kg

  • 138 mm

Ruedas giratorias 100 mm
Agila, 2470DIK100R05-28

Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, solid plug fitting. Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing

Leer más
  • 125 mm

  • 100 kg

  • 163 mm

Ruedas giratorias 125 mm
Agila, 2470DIK125R05-28

Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, solid plug fitting. Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing

Leer más
  • 75 mm

  • 75 kg

  • 100 mm

Ruedas giratorias 75 mm
Agila, 2470PJO075P40

Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing

Leer más
  • 75 mm

  • 75 kg

  • 100 mm

Ruedas giratorias 75 mm
Agila, 2470PJP075P40

Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing , with threadguards

Leer más
  • 75 mm

  • 75 kg

  • 100 mm

Ruedas giratorias con freno total 75 mm
Agila, 2477PJP075P40

Swivel castor with total lock, tail end of castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing , with threadguards

Leer más
  • 100 mm

  • 80 kg

  • 135 mm

Ruedas giratorias con freno total 100 mm
Agila, 2477PJO100P50

Swivel castor with total lock, tail end of castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing

Leer más

Login


Clientes registrados




Nuevos clientes

Registro