Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Levina light swivel castor with wheel brake features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes and reliable operation. The wheel assembly consists of a polypropylene body fitted with a thermoplastic rubber tread that provides excellent grip and floor protection, whilst the plain bearing system delivers consistent rolling performance with minimal maintenance requirements. With a wheel diameter of 75 mm, the castor achieves an overall height of 103 mm, making it suitable for compact installations. The load capacity specifications include a dynamic rating of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg, ensuring reliable performance across demanding applications including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, computers on wheels, dialysis carts, medication carts, nursing carts, ultrasound systems, and ventilators.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5225PJO075L51-10
EAN
4031582476934
Core attributes
Type
Swivel castor with wheel brake
Load capacity at 3 km/h
75 kg
Load capacity Static
150 kg
Overall height
103 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.15 kg
Product name
Levina light
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10
Bolt hole diameter
10 mm
Housing
Fork shape
Straight
Material fork
Polyamide
Swivel bearing
Stem, swiveling
Swivel interference
146 mm
Offset
27 mm
Swivel radius
73 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
25 mm
Diameter
75 mm
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Colour matching
Colours can be adapted to match the product design
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Skip product gallery

Crossselling

Variants
Swivel castor with wheel brake 75 mm
Levina light
5225PJO075L51-10

The Levina light swivel castor with wheel brake features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes and reliable operation. The wheel assembly consists of a polypropylene body fitted with a thermoplastic rubber tread that provides excellent grip and floor protection, whilst the plain bearing system delivers consistent rolling performance with minimal maintenance requirements. With a wheel diameter of 75 mm, the castor achieves an overall height of 103 mm, making it suitable for compact installations. The load capacity specifications include a dynamic rating of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg, ensuring reliable performance across demanding applications including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, computers on wheels, dialysis carts, medication carts, nursing carts, ultrasound systems, and ventilators.

75 mm
Light Duty | < 150 kg
103 mm
75 mm
Light Duty | < 150 kg
103 mm