Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Levina light swivel castor features a threaded stem with hexagon neck, top fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system that ensures smooth directional changes and reliable operation. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, whilst the precision ball bearing ensures smooth rolling performance with minimal maintenance requirements. The wheel diameter measures 75 mm, contributing to an overall height of 109 mm for the complete castor assembly. Load capacity specifications include a dynamic rating of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg, making this castor ideal for medical equipment including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, computers on wheels, dialysis carts, medication carts, nursing carts, ultrasound equipment, and ventilators.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5220PJP075S70-10x15
EAN
4031582492569
Core attributes
Type
Swivel castor
Load capacity at 3 km/h
75 kg
Load capacity Static
150 kg
Overall height
109 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.19 kg
Product name
Levina light
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Threaded stem with hexagon neck, top
Stem diameter
10 mm
Stem length
15 mm
Housing
Fork shape
Straight
Material fork
Polyamide
Swivel bearing
Stem, swiveling
Swivel interference
129 mm
Offset
27 mm
Thread diameter
0 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
25 mm
Diameter
75 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Colour matching
Colours can be adapted to match the product design
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Skip product gallery

Crossselling

Variants
Swivel castor 75 mm
Swivel castor 75 mm
Levina light
5220PJP075S70-10x15

The Levina light swivel castor features a threaded stem with hexagon neck, top fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system that ensures smooth directional changes and reliable operation. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, whilst the precision ball bearing ensures smooth rolling performance with minimal maintenance requirements. The wheel diameter measures 75 mm, contributing to an overall height of 109 mm for the complete castor assembly. Load capacity specifications include a dynamic rating of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg, making this castor ideal for medical equipment including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, computers on wheels, dialysis carts, medication carts, nursing carts, ultrasound equipment, and ventilators.

75 mm
Light Duty | < 150 kg
109 mm
75 mm
Light Duty | < 150 kg
109 mm