Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Levina light swivel castor features a rectangular plate with US-bolt hole spacing for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem swivelling bearing system for smooth directional changes. The wheel comprises a polypropylene body with thermoplastic rubber tread for optimal floor protection and quiet operation, supported by precision ball bearings for enhanced durability and reduced rolling resistance. With a 75mm wheel diameter, the castor provides an overall height of 116mm for appropriate clearance. Load specifications include a dynamic capacity of 75kg at speeds up to 3km/h and a static load rating of 150kg, making it suitable for anaesthesia carts, C-arms, CT scanners, MRI equipment, X-ray machines, computers on wheels, dialysis carts, medication carts, nursing carts, ultrasound devices, and ventilators in medical and healthcare environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5220PJP075P52
EAN
4031582492538
Core attributes
Type
Swivel castor
Load capacity at 3 km/h
75 kg
Load capacity Static
150 kg
Overall height
116 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.38 kg
Product name
Levina light
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate, US-bolt hole spacing
Plate hole diameter
11 mm
Plate hole length (Maximum)
52 mm
Plate hole length (Minimum)
44.5 mm
Plate hole width (Maximum)
76 mm
Plate hole width (Minimum)
72 mm
Plate length
95 mm
Plate width
70 mm
Housing
Fork shape
Straight
Material fork
Polyamide
Swivel bearing
Stem, swiveling
Swivel interference
129 mm
Offset
27 mm
Swivel radius
64.5 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
25 mm
Diameter
75 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Colour matching
Colours can be adapted to match the product design
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Skip product gallery

Crossselling

Variants
Swivel castor 75 mm
Swivel castor 75 mm
Levina light
5220PJP075P52

The Levina light swivel castor features a rectangular plate with US-bolt hole spacing for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem swivelling bearing system for smooth directional changes. The wheel comprises a polypropylene body with thermoplastic rubber tread for optimal floor protection and quiet operation, supported by precision ball bearings for enhanced durability and reduced rolling resistance. With a 75mm wheel diameter, the castor provides an overall height of 116mm for appropriate clearance. Load specifications include a dynamic capacity of 75kg at speeds up to 3km/h and a static load rating of 150kg, making it suitable for anaesthesia carts, C-arms, CT scanners, MRI equipment, X-ray machines, computers on wheels, dialysis carts, medication carts, nursing carts, ultrasound devices, and ventilators in medical and healthcare environments.

75 mm
Light Duty | < 150 kg
116 mm
75 mm
Light Duty | < 150 kg
116 mm