Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Levina light swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing mechanism that enables smooth directional changes. The wheel assembly consists of a polypropylene body fitted with a thermoplastic rubber tread for optimal grip and floor protection, supported by a reliable plain bearing system, with a diameter of 75 mm. The castor has an overall height of 103 mm, making it suitable for various equipment configurations. Load specifications include a dynamic capacity of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg. This castor is specifically designed for medical and healthcare applications including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, computers on wheels, dialysis carts, medication carts, nursing carts, ultrasound devices, and ventilators.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5220PJO075L51-10
EAN
4031582476866
Core attributes
Type
Swivel castor
Load capacity at 3 km/h
75 kg
Load capacity Static
150 kg
Overall height
103 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.14 kg
Product name
Levina light
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10
Bolt hole diameter
10 mm
Housing
Fork shape
Straight
Material fork
Polyamide
Swivel bearing
Stem, swiveling
Swivel interference
129 mm
Offset
27 mm
Swivel radius
64.5 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
25 mm
Diameter
75 mm
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Colour matching
Colours can be adapted to match the product design
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Skip product gallery

Crossselling

Variants
Swivel castor 75 mm
Swivel castor 75 mm
Levina light
5220PJO075L51-10

The Levina light swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing mechanism that enables smooth directional changes. The wheel assembly consists of a polypropylene body fitted with a thermoplastic rubber tread for optimal grip and floor protection, supported by a reliable plain bearing system, with a diameter of 75 mm. The castor has an overall height of 103 mm, making it suitable for various equipment configurations. Load specifications include a dynamic capacity of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg. This castor is specifically designed for medical and healthcare applications including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, computers on wheels, dialysis carts, medication carts, nursing carts, ultrasound devices, and ventilators.

75 mm
Light Duty | < 150 kg
103 mm
75 mm
Light Duty | < 150 kg
103 mm