Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Levina light swivel castor features a rectangular plate with US-bolt hole spacing for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem swivelling bearing system for smooth directional changes. The wheel assembly consists of a polypropylene body fitted with a thermoplastic rubber tread for optimal floor protection and quiet operation, supported by precision ball bearings for enhanced durability and reduced rolling resistance. With a wheel diameter of 100 mm, the castor has an overall height of 150 mm. Load capacity specifications include a dynamic rating of 82 kg at speeds up to 3 km/h and a static load capacity of 164 kg. This castor is specifically designed for medical and healthcare applications including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, computers on wheels, dialysis carts, medication carts, nursing carts, ultrasound equipment, and ventilators.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5220PJP100P52
EAN
4031582492774
Core attributes
Type
Swivel castor
Load capacity at 3 km/h
82 kg
Load capacity Static
164 kg
Overall height
150 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.57 kg
Product name
Levina light
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate, US-bolt hole spacing
Plate hole diameter
11 mm
Plate hole length (Maximum)
52 mm
Plate hole length (Minimum)
44.45 mm
Plate hole width (Maximum)
76 mm
Plate hole width (Minimum)
72 mm
Plate length
95 mm
Plate width
70 mm
Housing
Fork shape
Straight
Material fork
Polyamide
Swivel bearing
Stem, swiveling
Swivel interference
172 mm
Offset
36 mm
Swivel radius
86 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
32 mm
Diameter
100 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
Foot protection
Suitable wheel diameter
100
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Colour matching
Colours can be adapted to match the product design
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Intact walls
Bumper to avoid damage to walls and the equipment.
Increased occupational safety
Partially elastic foot protection to reduce accidents. Also used on uneven floors.
Skip product gallery

Crossselling

Variants
Swivel castor 100 mm
Swivel castor 100 mm
Levina light
5220PJP100P52

The Levina light swivel castor features a rectangular plate with US-bolt hole spacing for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem swivelling bearing system for smooth directional changes. The wheel assembly consists of a polypropylene body fitted with a thermoplastic rubber tread for optimal floor protection and quiet operation, supported by precision ball bearings for enhanced durability and reduced rolling resistance. With a wheel diameter of 100 mm, the castor has an overall height of 150 mm. Load capacity specifications include a dynamic rating of 82 kg at speeds up to 3 km/h and a static load capacity of 164 kg. This castor is specifically designed for medical and healthcare applications including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, computers on wheels, dialysis carts, medication carts, nursing carts, ultrasound equipment, and ventilators.

100 mm
Light Duty | < 150 kg
150 mm
100 mm
Light Duty | < 150 kg
150 mm