Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel assembly consists of a polyamide body fitted with an elastic tyre, non-marking, vulcanised tread material, supported by precision ball bearing for optimal rolling performance. The castor has an overall height of 128 mm with a wheel diameter of 100 mm. Load specifications include a dynamic capacity of 160 kg at speeds up to 4 km/h and a static load capacity of 320 kg. This versatile castor is suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3470UFP100P30 TZA
EAN
4031582490084
Core attributes
Type
Swivel castor
Load capacity at 4 km/h
160 kg
Load capacity Static
320 kg
Overall height
128 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.88 kg
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
13 mm
Housing
Fork shape
Broad
Material fork
Steel sheet, heavy
Swivel bearing
Two ball races
Offset
41 mm
Swivel radius
91 mm
Wheel
Hardness of tread (A)
67 Shore A
Body material
Polyamide
Tread material
Elastic tire, non-marking, vulcanized
Tread width
30 mm
Diameter
100 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Easy steering
Double ball bearing swivel head.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Skip product gallery

Crossselling

Variants
Alpha
Alpha
Alpha
3477UFP100P30-13

The Alpha swivel castor with total lock and bolt hole fitting features a housing made of heavy steel sheet and a two ball races swivel bearing. The wheel body is made of polyamide with a non-marking, vulcanized elastic tire tread. The wheel has a precision ball bearing and measures 100 mm in diameter. The overall height of the castor is 128 mm. At 4 km/h, the Alpha castor has a load capacity of 150 kg. Under static load conditions, the load capacity is 300 kg.

100 mm
Medium Duty | 150 - 500 kg
128 mm
100 mm
Medium Duty | 150 - 500 kg
128 mm
Variants
Fixed castor 100 mm
Fixed castor 100 mm
Alpha
3478UFP100P62

The Alpha fixed castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity and durability in demanding industrial environments. The wheel incorporates a polyamide body fitted with an elastic tyre, non-marking, vulcanised tread material, ensuring smooth operation whilst protecting floor surfaces from marking or damage. Precision ball bearing technology delivers reliable performance and extended service life with minimal maintenance requirements. The castor measures 128mm in overall height with a wheel diameter of 100mm, making it suitable for medium-duty applications. Load specifications include a dynamic capacity of 160kg at speeds up to 4km/h and a static load capacity of 320kg, accommodating various industrial requirements across automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology applications.

100 mm
Medium Duty | 150 - 500 kg
128 mm
100 mm
Medium Duty | 150 - 500 kg
128 mm