Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha swivel castor with total lock and bolt hole fitting features a housing made of heavy steel sheet and a two ball races swivel bearing. The wheel body is made of polyamide with a non-marking, vulcanized elastic tire tread. The wheel has a precision ball bearing and measures 100 mm in diameter. The overall height of the castor is 128 mm. At 4 km/h, the Alpha castor has a load capacity of 150 kg. Under static load conditions, the load capacity is 300 kg.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3477UFP100P30-13
EAN
4031582378085
Core attributes
Type
Swivel castor with total lock
Overall width
75 mm
Load capacity at 4 km/h
150 kg
Load capacity Static
300 kg
Overall height
128 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-20 °C
Overall weight
1.06 kg
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
13 mm
Housing
Colour
Blue passivated
Fork shape
Broad
Material fork
Steel sheet, heavy
Swivel bearing
Two ball races
Swivel interference
246 mm
Offset
41 mm
Swivel radius
123 mm
Wheel
Hardness of tread (A)
63 Shore A
Body material
Polyamide
Tread material
Elastic tire, non-marking, vulcanized
Tread width
34 mm
Diameter
100 mm
Body width
34 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
Wheel color
Silver grey (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Easy steering
Double ball bearing swivel head.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Skip product gallery

Crossselling

Swivel castor 100 mm
Alpha
3470UFP100P30

The Alpha swivel castor has a bolt hole fitting and a housing made of heavy steel sheet. It features a two ball races swivel bearing that allows the wheel to rotate 360 degrees. The wheel body is made of polyamide with a non-marking, vulcanized elastic tire tread. The wheel contains a precision ball bearing and has a diameter of 100 mm. The overall height of the castor is 128 mm. At a speed of 4 km/h, the Alpha castor has a load capacity of 160 kg. Under static load conditions, it can support up to 320 kg. The bolt hole fitting and robust steel housing combined with the dual ball bearing races provide a heavy duty swivel castor that can smoothly maneuver substantial loads across various surfaces.

100 mm
Medium Duty | 150 - 500 kg
128 mm
100 mm
Medium Duty | 150 - 500 kg
128 mm
Variants
Fixed castor 100 mm
Fixed castor 100 mm
Alpha
3478UFP100P62

The Alpha fixed castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity and durability in demanding industrial environments. The wheel incorporates a polyamide body fitted with an elastic tyre, non-marking, vulcanised tread material, ensuring smooth operation whilst protecting floor surfaces from marking or damage. Precision ball bearing technology delivers reliable performance and extended service life with minimal maintenance requirements. The castor measures 128mm in overall height with a wheel diameter of 100mm, making it suitable for medium-duty applications. Load specifications include a dynamic capacity of 160kg at speeds up to 4km/h and a static load capacity of 320kg, accommodating various industrial requirements across automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology applications.

100 mm
Medium Duty | 150 - 500 kg
128 mm
100 mm
Medium Duty | 150 - 500 kg
128 mm