Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Delta fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, heavy-duty material ensuring robust performance in demanding environments. The wheel incorporates a sheet steel, heavy body fitted with an elastic tyre, non-marking, vulcanised tread material and precision ball bearing for smooth operation. With a wheel diameter of 200 mm, the castor has an overall height of 250 mm. Load capacity specifications include dynamic loads of 600 kg at 4 km/h and 480 kg at 6 km/h operating speeds, whilst the static load capacity reaches 1200 kg. This castor is specifically designed for airport equipment, automotive OEM, post logistic systems, production and platform trolleys, and transport equipment applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3648SFP200P63
EAN
4031582365573
S4 Material Number
990837518
Core attributes
Type
Fixed castor
Overall width
115 mm
Load capacity at 4 km/h
600 kg
Load capacity at 6 km/h
480 kg
Load capacity Static
1200 kg
Overall height
250 mm
Temperature range (Maximum)
85 °C
Temperature range (Minimum)
-20 °C
Overall weight
4.97 kg
Product name
Delta
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
80 mm
Plate hole length (Minimum)
75 mm
Plate hole width (Maximum)
105 mm
Plate hole width (Minimum)
105 mm
Plate length
137 mm
Plate width
115 mm
Housing
Colour
Blue passivated
Fork shape
Broad, reinforced
Material fork
Steel sheet, heavy
Dome diameter
115 mm
Wheel
Hardness of tread (A)
67 Shore A
Body material
Sheet steel, heavy
Tread material
Elastic tire, non-marking, vulcanized
Tread width
50 mm
Diameter
200 mm
Body width
50 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
Wheel color
Grey
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Strong construction
Housing made of heavy steel for high load capacity.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Optimised directional lock
Directional lock can be adjusted to your requirements to 2x180° or 4x90°.
Extra heavy duty construction
Welded solid steel construction for highest load capacity.
Heavy duty construction
Extra heavy steel housing for high load capacity.
Flexible lock function
Use of two independent actuation systems in one castor.
Skip product gallery

Accessories

Wheel 200 mm
Elastech
SFP 200x50-Ø20 HL60 plus

The Elastech castor wheel features a 200 mm diameter with a 50 mm wide elastic tyre, non-marking, vulcanised tread mounted on a sheet steel, heavy body construction. The wheel incorporates a precision ball bearing system with a 20 mm axle hole diameter and 60 mm hub length. Load capacity specifications include a static load rating of 1000 kg, whilst dynamic load capacity is rated at 600 kg at speeds up to 4 km/h and 500 kg at speeds up to 6 km/h, making it suitable for demanding industrial applications requiring reliable performance.

200 mm
Heavy Duty | 500 - 1.500 kg
200 mm
Heavy Duty | 500 - 1.500 kg
Skip product gallery

Crossselling

Variants
Swivel castor 200 mm
Swivel castor 200 mm
Delta
3640SFP200P63

The Delta swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates a precision ball bearing swivel bearing system for smooth directional changes. The wheel assembly consists of a heavy sheet steel body fitted with an elastic tyre that is non-marking and vulcanised, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 200 mm with an overall height of 250 mm. Load capacity specifications include dynamic ratings of 600 kg at 4 km/h and 480 kg at 6 km/h operating speeds, whilst the static load capacity reaches 1200 kg. This castor is engineered for demanding applications including airport equipment, automotive OEM, post logistic systems, production and platform trolleys, and transport equipment where reliability and durability are essential requirements.

200 mm
Heavy Duty | 500 - 1.500 kg
250 mm
200 mm
Heavy Duty | 500 - 1.500 kg
250 mm
Variants
Swivel castor with total lock, head end of castor 200 mm
Swivel castor with total lock, head end of castor 200 mm
Delta
3642SFP200P63 FP

The Delta is a swivel castor with total lock, head end of castor, featuring a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, heavy material and incorporates a precision ball bearing swivel bearing system for smooth directional changes and enhanced durability. The wheel comprises a sheet steel, heavy body fitted with an elastic tyre, non-marking, vulcanized tread material, mounted on precision ball bearing for optimal rolling performance, with a diameter of 200 mm. The castor has an overall height of 250 mm, making it suitable for various industrial applications. Load capacity specifications include dynamic loads of 600 kg at 4 km/h and 480 kg at 6 km/h, with a static load capacity of 1200 kg. This robust castor is designed for demanding applications including airport equipment, automotive OEM, post logistic systems, production and platform trolleys, and transport equipment.

200 mm
Heavy Duty | 500 - 1.500 kg
250 mm
200 mm
Heavy Duty | 500 - 1.500 kg
250 mm