- Home
- Castors & Wheels
-
Accessories
Mobility Solution Accessories
Our series
Accessory
The Socket is an accessory featuring a synthetic socket with square configuration, designed for castor applications requiring reliable mounting solutions. This component measures 36 mm in overall height and weighs 0.01 kg, incorporating a 21 mm diameter bolt for secure attachment. The socket delivers robust performance with a dynamic load capacity of 40 kg at speeds up to 3 km/h, whilst supporting static loads of up to 80 kg, making it suitable for various industrial and commercial mobility applications.
Accessory
The Socket is an accessory featuring a synthetic socket with square configuration, designed for castor applications requiring reliable mounting solutions. This component measures 36 mm in overall height and weighs 0.01 kg, incorporating a 22 mm diameter bolt for secure attachment. The socket delivers robust performance with a dynamic load capacity of 40 kg at speeds up to 3 km/h, whilst supporting static loads of up to 80 kg, making it suitable for various industrial and commercial mobility applications.
Accessory
The Socket is an accessory designed as a synthetic socket with square configuration, featuring an overall height of 36 mm and weighing 0.01 kg. This component incorporates a 23 mm diameter bolt and offers robust load capacity specifications with dynamic loading capability of 40 kg at speeds up to 3 km/h, whilst supporting static loads of up to 80 kg, making it suitable for various castor mounting applications.
Accessory
The Bushing is an accessory designed as a reducing bushing with square configuration for castor applications. This precision-engineered component features a 28 mm diameter bolt specification, ensuring secure and reliable attachment to compatible castor assemblies. Weighing just 0.05 kg, this lightweight yet robust bushing provides an effective solution for reducing connection sizes whilst maintaining structural integrity and operational performance in industrial mobility systems.
Accessory
The Bushing is an accessory designed as a reducing bushing with square configuration for castor applications. This precision-engineered component features a 22 mm diameter bolt specification, ensuring secure and reliable fitment within castor assemblies. Weighing just 0.02 kg, this lightweight yet robust bushing provides effective dimensional reduction whilst maintaining structural integrity, making it ideal for professional engineering applications where space optimisation and load distribution are critical requirements.
Accessory
This Socket accessory features a synthetic socket with square design, engineered for reliable castor integration with an overall height of 36 mm and lightweight construction at just 0.01 kg. The unit incorporates a 26 mm diameter bolt for secure mounting and delivers robust performance with a dynamic load capacity of 40 kg at speeds up to 3 km/h, whilst supporting static loads of up to 80 kg for versatile industrial applications.
Accessory
The Bushing is an accessory designed as a reducing bushing with square configuration for castor applications. This precision-engineered component features a 22 mm diameter bolt specification, ensuring secure and reliable attachment to compatible castor assemblies. Weighing just 0.03 kg, this lightweight yet robust bushing provides an efficient solution for reducing connections whilst maintaining structural integrity in mobile equipment installations.
Accessory
This accessory is designed to complement and enhance castor functionality, providing additional support or modification capabilities for wheeled applications. The component integrates seamlessly with existing castor assemblies to extend operational performance or adapt the unit for specific requirements. Engineered for reliable service, this accessory maintains compatibility with standard castor configurations whilst offering enhanced versatility for industrial and commercial wheeled equipment installations.
Accessory
The Bushing is an accessory designed as a reducing bushing with square configuration for castor applications. This precision-engineered component features an 18 mm diameter bolt specification, ensuring secure and reliable fitment within castor assemblies. Weighing just 0.04 kg, this lightweight yet robust bushing provides effective dimensional reduction whilst maintaining structural integrity, making it ideal for professional engineering applications where space constraints and load distribution are critical considerations.
Accessory
The Bushing is an accessory designed as a reducing bushing with square configuration for castor applications. This precision-engineered component features a 28 mm diameter bolt specification, ensuring secure and reliable fitment within castor assemblies. Weighing just 0.04 kg, this lightweight yet robust bushing provides effective dimensional reduction whilst maintaining structural integrity, making it ideal for professional engineering applications where space optimisation and reliable mechanical connection are essential requirements.
Accessory
This castor accessory features an expander fitting designed to accommodate tube diameters ranging from 24mm to 27mm, providing versatile compatibility across different castor stem sizes. The lightweight construction weighs just 0.14kg, ensuring minimal additional load whilst maintaining robust functionality. The expander mechanism allows for secure attachment to various castor stems within the specified diameter range, making it suitable for retrofitting or replacement applications where precise fitting tolerances are required.
Accessory
This castor accessory weighs 0.14 kg and features an expander fitting designed to accommodate pipe diameters ranging from 27 mm to 30 mm minimum and maximum respectively. The expandable fitting mechanism ensures secure attachment across the specified diameter range, providing reliable connection for castor mounting applications whilst maintaining structural integrity under operational loads.
Accessory
This castor accessory features an expander fitting designed to accommodate pipe diameters ranging from 24mm to 27mm, providing versatile compatibility across different installation requirements. The lightweight construction weighs just 0.13kg, ensuring minimal additional load whilst maintaining robust functionality. The expander mechanism allows for secure attachment to various tube sizes within the specified diameter range, making it suitable for diverse industrial and commercial applications where adaptable fitting solutions are essential.
Accessory
This castor accessory features an expander fitting designed to accommodate pipe diameters ranging from 27mm to 30mm, providing versatile compatibility for various installation requirements. The lightweight construction weighs just 0.14kg, ensuring minimal additional load whilst maintaining robust functionality. The expander mechanism allows for secure attachment to different sized tubes within the specified diameter range, making it suitable for diverse industrial and commercial applications where adaptable fitting solutions are essential.
Accessory
The Bushing is an accessory designed as a reducing bushing with square configuration for castor applications. This precision-engineered component features an 18 mm diameter bolt specification, ensuring secure and reliable attachment to compatible castor assemblies. Weighing just 0.01 kg, this lightweight yet robust bushing provides an efficient solution for reducing connections whilst maintaining structural integrity in demanding industrial environments.
Accessory
The Bushing is an accessory designed as a reducing bushing with a round configuration, engineered to provide precise dimensional adaptation in castor assemblies. This component features an 18 mm diameter bolt specification, ensuring secure and reliable connection within the mounting system. With a lightweight construction weighing just 0.01 kg, this reducing bushing offers excellent compatibility whilst maintaining structural integrity for professional castor applications.
Accessory
This lightweight accessory for castors weighs just 0.01 kg, making it an ideal supplementary component that adds minimal burden to existing castor assemblies whilst providing enhanced functionality. The accessory's negligible mass ensures it won't compromise the mobility characteristics or load-bearing capacity of the primary castor system, allowing engineers to integrate additional features without affecting overall performance parameters or requiring structural modifications to accommodate increased weight loads.
Accessory
The Socket is an accessory designed as a synthetic socket with round configuration, engineered for castor applications requiring reliable mounting solutions. This component features an overall height of 36 mm and accommodates an 18 mm diameter bolt for secure installation. The socket delivers robust load-bearing performance with a dynamic load capacity of 40 kg at speeds up to 3 km/h and a static load capacity of 80 kg, making it suitable for various industrial and commercial mobility applications.
Accessory
This lightweight accessory for castors weighs just 0.01 kg, making it an ideal supplementary component that adds minimal burden to existing castor assemblies whilst providing enhanced functionality. The accessory's negligible mass ensures it won't compromise the mobility characteristics or load-bearing capacity of the primary castor system, allowing engineers to integrate additional features without significant weight penalties or performance degradation in industrial applications.
Accessory
This lightweight accessory for castors weighs just 0.01 kg, making it an ideal supplementary component that adds minimal burden to existing castor assemblies whilst providing enhanced functionality. The accessory's negligible mass ensures it won't compromise the mobility characteristics or load-bearing capacity of the primary castor system, allowing engineers to integrate additional features without significant weight penalties or performance degradation in industrial applications.
Accessory
This accessory for castors features an expander fitting designed to accommodate pipe diameters ranging from 21.5mm to 24mm, providing versatile compatibility across various applications. The expander mechanism ensures secure attachment within the specified diameter range, offering reliable performance in industrial and commercial environments. Weighing just 0.12kg, this lightweight component maintains structural integrity whilst minimising additional load on the castor assembly, making it suitable for applications where weight considerations are critical to overall system performance.
Accessory
The Puretech castor accessory is engineered to enhance mobility solutions with precision-manufactured components that ensure reliable performance in demanding applications. This lightweight yet robust accessory weighs 0.25 kg, making it suitable for integration into various castor assemblies without compromising structural integrity or manoeuvrability, whilst maintaining optimal load distribution characteristics essential for industrial and commercial wheeled equipment systems.
Accessory
The Puretech castor accessory is engineered to enhance mobility solutions with precision-manufactured components that ensure reliable performance in demanding applications. This lightweight yet robust accessory weighs 0.27 kg, making it suitable for integration into various castor assemblies without compromising load capacity or manoeuvrability, whilst maintaining the structural integrity required for industrial and commercial wheeled equipment installations.
Swivel castor with directional lock 250 mm
The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises an aluminium body with polyurethane, casted tread material and precision ball bearing for optimal performance, measuring 250mm in diameter. The castor has an overall height of 290mm, making it suitable for heavy-duty applications. Load capacity specifications include dynamic loads of 800kg at 4km/h and 640kg at 6km/h operating speeds, with a static load capacity of 1600kg. This robust castor is designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and directional control are essential requirements.