- Home
- Castors & Wheels
- Castors
- Castors by Fitting Type
-
Plate Fitting
Plate Fitting Castors
Fixed castor 100 mm
The Alpha is a fixed castor engineered for demanding industrial applications requiring reliable mobility and stability. This castor is equipped with a small rectangular plate fitting, which facilitates straightforward installation onto equipment and transport systems. The housing is constructed from heavy steel sheet, providing exceptional durability and structural integrity to withstand rigorous operational environments. The wheel features a 100 mm diameter and is mounted on a plain bearing, ensuring smooth rotation and minimal maintenance requirements. The tread is manufactured from solid rubber in black, delivering excellent grip, wear resistance, and compatibility with various floor surfaces commonly encountered in industrial settings. The overall height of the castor measures 128 mm, making it suitable for integration into compact and space-constrained applications. This castor demonstrates a static load capacity of 150 kg, enabling it to support substantial stationary loads without deformation or failure. The dynamic load capacity reaches 75 kg when operating at speeds up to 4 km/h, ensuring safe and controlled movement of loaded equipment. The Alpha castor is ideally suited for automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches. Its robust construction and reliable performance make it an excellent choice for demanding industrial and commercial applications.
Fixed castor 100 mm
The Agila fixed castor is a robust mobility solution engineered for demanding commercial and healthcare environments, featuring a rectangular plate fitting that ensures secure and straightforward installation onto equipment and furniture. The housing is constructed from medium steel sheet, providing exceptional durability and resistance to the rigorous demands of professional settings such as care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications. The wheel assembly comprises a 100 mm diameter design with a polypropylene body and thermoplastic rubber tread, supported by a precision ball bearing that delivers smooth, reliable rotation and extended operational life. The castor achieves an overall height of 135 mm, making it suitable for integration into various equipment configurations. Load capacity specifications indicate a static load rating of 200 kg, enabling the castor to support substantial stationary loads, whilst the dynamic load capacity reaches 100 kg when the equipment is in motion at speeds up to 3 km/h. This combination of robust construction, precision engineering, and carefully calibrated load ratings makes the Agila fixed castor an ideal choice for applications requiring dependable performance, longevity, and compliance with the stringent requirements of healthcare and commercial environments.
Swivel castor 75 mm
The Agila swivel castor features a square plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for reliable rotation. The castor has a wheel diameter of 75 mm and an overall height of 100 mm. Load specifications include a dynamic capacity of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Fixed castor 100 mm
The Alpha is a fixed castor designed for demanding industrial applications, featuring a small rectangular plate fitting that ensures secure and straightforward installation onto equipment and transport systems. The housing is constructed from heavy steel sheet, providing robust structural integrity and durability in challenging operational environments. The wheel comprises a 100 mm diameter polyamide body with an identical tread material, ensuring consistent performance and reliable grip across various surfaces, whilst the plain bearing facilitates smooth rotation and minimises maintenance requirements. With an overall height of 128 mm, the castor is dimensionally optimised for integration into compact and space-constrained installations. The Alpha delivers impressive load-bearing capabilities, supporting a static load capacity of 400 kg and a dynamic load capacity of 200 kg at speeds up to 4 km/h, making it exceptionally versatile for applications spanning automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches. This combination of robust construction, reliable bearing system, and substantial load capacity establishes the Alpha as a dependable solution for industrial mobility requirements.
Swivel castor 100 mm
The Alpha swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a robust two ball races swivel bearing system for smooth directional movement. The wheel comprises a polyamide body with tread material identical to the wheel body, equipped with a plain bearing for reliable operation, and measures 100 mm in diameter. The castor has an overall height of 128 mm, providing optimal clearance for various applications. Load specifications include a dynamic capacity of 200 kg at speeds up to 4 km/h and a static load capacity of 400 kg, making it suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel castor 125 mm
The Alpha stainless swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with solid rubber, non-marking tread material, mounted on a roller bearing, stainless configuration, with a diameter of 125 mm for optimal performance across various surfaces. The castor has an overall height of 155 mm, providing appropriate clearance for most applications. Load specifications include a dynamic capacity of 100 kg at speeds up to 4 km/h and a static load capacity of 200 kg, making it suitable for catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment applications.
Fixed castor 100 mm
The Alpha is a fixed castor designed for demanding industrial applications, featuring a small rectangular plate fitting that ensures secure and straightforward installation onto equipment and transport systems. The housing is constructed from heavy steel sheet, providing exceptional durability and resistance to wear in challenging operational environments. The wheel comprises a 100 mm diameter polyamide body with an identical tread material, supported by a plain bearing that delivers smooth rotation and reliable performance across extended service periods. With an overall height of 128 mm, this castor integrates seamlessly into most equipment designs whilst maintaining optimal manoeuvrability. The Alpha demonstrates impressive load-bearing capabilities, supporting a static load capacity of 400 kg and a dynamic load capacity of 200 kg at speeds up to 4 km/h, making it suitable for applications ranging from automotive original equipment manufacturing and catering carts to container construction, electronic systems in clean-room environments, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches. This versatile fixed castor represents an engineered solution for industries requiring dependable mobility and load support in diverse operational contexts.
Swivel castor with total lock 125 mm
The Alpha swivel castor with total lock features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel assembly comprises a polyamide body fitted with an elastic tyre that is non-marking and vulcanised, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 125 mm with an overall height of 155 mm. Load capacity specifications include a dynamic rating of 250 kg at speeds up to 4 km/h and a static load capacity of 500 kg, making it suitable for demanding industrial applications including automotive OEM, catering carts, container construction, electronic systems, machine construction, and various transport equipment.
Swivel castor with total lock 125 mm
The Alpha is a swivel castor with total lock, designed for demanding industrial applications and equipped with a small rectangular plate fitting for secure mounting to equipment and trolleys. The housing is constructed from heavy steel sheet and incorporates two ball races within the swivel bearing assembly, ensuring smooth rotation and reliable directional control. The wheel features a 125 mm diameter and is mounted on a roller bearing, with an elastic tire of non-marking, vulcanised rubber that provides excellent grip and floor protection whilst minimising marking on sensitive surfaces. The wheel body is manufactured from polyamide, offering durability and resistance to wear in challenging environments. The castor achieves an overall height of 155 mm, making it suitable for integration into various equipment designs. Load capacity specifications indicate a static load rating of 500 kg and a dynamic load rating of 250 kg at speeds up to 4 km/h, providing robust performance for applications including automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches. This comprehensive specification ensures reliable operation across diverse industrial and commercial sectors.
Fixed castor 125 mm
The Alpha fixed castor is engineered for demanding industrial applications and features a small rectangular plate fitting that ensures secure and straightforward installation on a wide range of equipment and platforms. The housing is constructed from heavy steel sheet with two ball races integrated into the swivel bearing assembly, providing robust support and smooth rotational movement under operational conditions. The wheel comprises a 125 mm diameter design with a roller bearing that facilitates smooth rolling performance, whilst the tread is manufactured from elastic tire material that is non-marking and vulcanised, ensuring compatibility with sensitive environments and clean-room applications without leaving residue on floors. The overall height of the castor measures 155 mm, which must be considered during integration into equipment design and layout planning. This fixed castor is rated for a static load capacity of 500 kg, enabling it to support substantial weight when stationary, and a dynamic load capacity of 250 kg at speeds up to 4 km/h during transport operations. The polyamide wheel body provides excellent durability and chemical resistance, making the Alpha castor suitable for use across automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel castor 100 mm
The Alpha swivel castor is a robust industrial mobility solution engineered for demanding applications across automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches. The castor is fitted with a small rectangular plate that provides secure attachment to equipment and trolleys. The housing is constructed from heavy steel sheet, ensuring exceptional durability and structural integrity, whilst the swivel mechanism incorporates two ball races to enable smooth, reliable rotation and directional control. The wheel features a 100 mm diameter design with a polyamide body and is equipped with a roller bearing for smooth operation. The tread is manufactured from elastic tire material that is non-marking and vulcanised, making it suitable for sensitive environments including clean-room facilities where floor protection is essential. The overall height of the castor measures 128 mm, providing appropriate ground clearance for most industrial applications. The load capacity specifications indicate a static load rating of 320 kg, whilst the dynamic load capacity reaches 160 kg at a maximum operational speed of 4 km/h, making this castor suitable for both stationary and mobile applications requiring reliable performance under substantial loads.
Fixed castor 75 mm
The Agila fixed castor is a robust mobility solution engineered for demanding institutional and commercial environments. This castor features a rectangular plate fitting that ensures secure and straightforward installation onto equipment and furniture. The housing is constructed from medium steel sheet, providing exceptional durability and structural integrity whilst maintaining a lightweight profile suitable for various applications. The wheel assembly comprises a 75 mm diameter wheel with a thermoplastic rubber tread material bonded to a polypropylene body, delivering reliable performance across multiple floor surfaces. The plain bearing system ensures smooth, consistent rotation with minimal maintenance requirements. The overall height of the castor measures 100 mm, making it suitable for integration into care beds, catering carts and meal delivery systems, hospital equipment, nursing and retirement home furnishings, professional cleaning carts, and store fixtures and display units. The load capacity specifications indicate a static load rating of 150 kg per castor, whilst the dynamic load capacity reaches 75 kg when operating at speeds up to 3 km/h. These performance characteristics make the Agila fixed castor an ideal choice for applications requiring reliable, durable mobility solutions in healthcare, hospitality, retail, and facility management sectors where consistent performance and longevity are essential operational requirements.
Swivel castor 125 mm
The Agila swivel castor features a rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for reliable rotation. The wheel diameter measures 125mm, contributing to the overall height of 160mm. Load specifications include a dynamic capacity of 100kg at speeds up to 3km/h and a static load capacity of 200kg, making this castor suitable for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel castor 160 mm
The Alpha stainless swivel castor is engineered for demanding industrial applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment. This castor features a medium rectangular plate fitting that provides secure and versatile mounting options for various equipment configurations. The housing is constructed from heavy-duty stainless steel, ensuring exceptional corrosion resistance and durability in challenging environments, whilst the swivel mechanism incorporates two ball races to facilitate smooth, reliable rotation and manoeuvrability. The wheel comprises a 160 mm diameter polyamide body with an identical tread material, supported by a stainless steel roller bearing that guarantees long-lasting performance and minimal maintenance requirements. With an overall height of 200 mm, this castor is designed to integrate seamlessly into standard equipment layouts. The load capacity specifications are rated at 800 kg static load and 400 kg dynamic load at a speed of 4 km/h, making it suitable for heavy-duty industrial applications where reliability and strength are paramount. The combination of stainless steel construction throughout the housing and bearing components, coupled with the robust polyamide wheel assembly, ensures superior performance in hygiene-sensitive and corrosive environments.
Swivel castor 80 mm
The Alpha swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polyamide body with solid black rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for reliable rotation. With a wheel diameter of 80 mm, the castor has an overall height of 108 mm. Load capacity specifications include a dynamic load rating of 100 kg at speeds up to 4 km/h and a static load capacity of 200 kg, making it suitable for automotive OEM, catering carts, container construction, electronic systems, fire fighting technology, machine construction, logistics, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.
Fixed castor 80 mm
The Alpha is a fixed castor designed for demanding industrial applications, featuring a small rectangular plate fitting that ensures secure and straightforward installation onto equipment and transport systems. The housing is constructed from heavy steel sheet, providing robust structural integrity and durability in challenging operational environments. The wheel assembly comprises an 80 mm diameter wheel with a polyurethane injected tread mounted on a roller bearing, delivering smooth rotation and reliable performance across varied surfaces. The polyamide wheel body ensures lightweight construction whilst maintaining excellent wear resistance and longevity. With an overall height of 108 mm, the castor integrates seamlessly into compact spaces whilst maintaining optimal ergonomic clearance for equipment operation. The Alpha demonstrates impressive load-bearing capabilities, supporting a static load capacity of 300 kg and a dynamic load capacity of 150 kg at speeds up to 4 km/h, making it suitable for both stationary and mobile applications. This fixed castor is ideally suited for automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches, offering versatile performance across diverse industrial sectors.
Fixed castor 125 mm
The Alpha is a fixed castor designed for demanding industrial applications requiring reliable manoeuvrability and robust construction. It features a small rectangular plate fitting that enables secure attachment to various equipment and transport systems. The housing is manufactured from heavy steel sheet, providing exceptional durability and resistance to wear in challenging operational environments. The wheel comprises a 125 mm diameter polyamide body with an identical tread material, ensuring consistent performance and longevity across diverse applications. A plain bearing supports smooth rotation whilst maintaining structural integrity under continuous use. The castor achieves an overall height of 155 mm, making it suitable for integration into compact and space-constrained designs. Load capacity specifications indicate a static rating of 500 kg, permitting substantial weight distribution during stationary operations, whilst the dynamic load capacity reaches 250 kg at speeds up to 4 km/h, ensuring safe manoeuvrability during transport. The Alpha castor is engineered for deployment across automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches. This comprehensive suitability across multiple industrial sectors reflects its versatile design and dependable performance characteristics.
Swivel castor with total lock 125 mm
The Alpha swivel castor with total lock features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates a robust two ball races swivel bearing system for smooth directional movement and reliable locking functionality. The wheel assembly comprises a polyamide body with injected polyurethane tread material, providing excellent wear resistance and floor protection, whilst the roller bearing ensures smooth rolling performance and extended service life. With a wheel diameter of 125 mm, the castor has an overall height of 155 mm, making it suitable for medium-duty applications. The unit offers a dynamic load capacity of 200 kg at speeds up to 4 km/h and a static load capacity of 400 kg, making it ideal for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Fixed castor 100 mm
The Agila fixed castor is a robust mobility solution engineered for demanding healthcare and commercial environments, featuring a rectangular plate fitting that ensures secure and straightforward installation onto equipment and furniture. The housing is constructed from medium steel sheet, providing exceptional durability and structural integrity whilst maintaining compatibility with various mounting applications. The wheel assembly comprises a 100 mm diameter design with a plain bearing system, utilising thermoplastic rubber with electric-conductive properties for the tread material, which ensures safe operation in electrostatic-sensitive environments whilst delivering reliable performance across extended service cycles. The wheel body is manufactured from electric-conductive polypropylene, further enhancing safety in applications where static electricity dissipation is critical. With an overall height of 135 mm, the castor integrates seamlessly into compact spaces whilst maintaining optimal ergonomic clearance for operational efficiency. The load capacity specifications indicate a static load rating of 160 kg, providing substantial support for stationary applications, whilst the dynamic load capacity reaches 80 kg at a maximum operational speed of 3 km/h, ensuring safe mobility under loaded conditions. This fixed castor is specifically designed for deployment across care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications, where reliability, safety, and performance are paramount requirements.
Swivel castor 125 mm
The Alpha swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel comprises a polyamide body with an elastic tyre, black, vulcanised tread material, supported by a roller bearing for reliable operation. With a wheel diameter of 125 mm, the castor has an overall height of 155 mm. Load capacity specifications include a dynamic rating of 250 kg at speeds up to 4 km/h and a static load capacity of 500 kg. This castor is suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel castor 125 mm
The Alpha swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates a robust two ball races swivel bearing system for smooth directional movement. The wheel comprises a polyamide body with tread material identical to the wheel body, fitted with a plain bearing for reliable operation, and measures 125 mm in diameter. The castor has an overall height of 155 mm, providing optimal clearance for various applications. Load specifications include a dynamic capacity of 250 kg at speeds up to 4 km/h and a static load capacity of 500 kg, making it suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Fixed castor 125 mm
The Alpha fixed castor is a robust industrial wheel assembly engineered for demanding applications requiring reliable directional control and stability. The castor features a small rectangular plate fitting, which provides secure attachment to equipment and machinery whilst maintaining ease of installation and adjustment. The housing is constructed from heavy steel sheet, delivering exceptional durability and resistance to mechanical stress, corrosion, and operational wear in challenging industrial environments. The wheel assembly comprises a 125 mm diameter design with a roller bearing mechanism that ensures smooth, consistent rotation and extended service life under continuous operational demands. The wheel is fitted with an elastic tyre constructed from black vulcanized material, which provides superior grip, shock absorption, and protection against impact damage whilst maintaining stability across varied floor surfaces. The polyamide wheel body offers lightweight construction without compromising structural integrity, contributing to overall equipment manoeuvrability and reduced fatigue during extended use. The castor achieves an overall height of 155 mm, facilitating integration into compact equipment designs whilst maintaining adequate ground clearance for operational efficiency. Load capacity specifications indicate a static load rating of 500 kg, ensuring reliable performance under stationary or intermittently moving conditions, whilst the dynamic load capacity reaches 250 kg at speeds up to 4 km/h, accommodating continuous transport applications. The Alpha fixed castor is specifically engineered for automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel castor with total lock 80 mm
The Alpha swivel castor with total lock features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polyamide body with tread material identical to the wheel body, providing consistent performance characteristics, whilst utilising a plain bearing system for rotational movement, with a diameter of 80 mm. The castor has an overall height of 108 mm, making it suitable for various industrial applications. Load specifications include a dynamic capacity of 200 kg at speeds up to 4 km/h and a static load capacity of 400 kg, making it ideal for automotive OEM, catering carts, container construction, electronic systems, fire fighting technology, machine construction, logistics systems, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.
Frequently Asked Questions
Advantages of Plate Fitting Castors
Plate fitting castors are a versatile and reliable mobility solution for industrial, healthcare, and furniture applications. Their flat mounting plate provides a stable and secure connection to equipment, ensuring safe load handling and long-lasting performance. With options in swivel, fixed, and braked versions, as well as various wheel materials and diameters, plate fitting castors can be adapted to meet specific load, floor, and environmental requirements.
TENTE castors with plate fitting offer various benefits:
Secure and Stable Mounting - The flat mounting plate ensures a firm and secure attachment to the application. This enhances stability under load and reduces the risk of loosening during continuous operation.
Strong Load-Bearing Capacity - Thanks to the large surface area of the plate, these castors can support higher loads compared to some other fitting types.
Easy Installation and Maintenance - Plate fitting castors are simple to install using standard bolt patterns and plate sizes. They also offer straightforward replacement or maintenance, minimizing downtime in demanding environments.
Types of Plate Fitting Castors
Plate fitting castors are available in a wide range of designs to meet the requirements of industrial, healthcare, and furniture applications. Depending on the type, they can provide easy manoeuvrability, straight-line stability, secure locking, heat resistance, washability, high load capacity and more. From swivel and fixed castors to braked and heavy duty versions, each type is engineered to offer specific handling and safety benefits, ensuring reliable mobility for diverse applications and environments. Below are common plate fitting castors and their advantages:
Swivel Castors with Plate Fitting
Swivel castors with plate fitting are designed for easy maneuvering and can rotate 360° around their mounting plate, making it simple to turn and position applications in tight or busy environments. The flat plate fitting provides a secure, wide-surface connection to the application, ensuring stable and reliable mobility even under high loads. They are ideal for roll cages, post logistic systems, catering carts, meal delivery systems and more, where frequent movement and precise positioning are required.
Fixed Castors with Plate Fitting
Fixed castors with plate fitting provide straight-line movement and directional stability. Their broad plate fitting ensures a firm, load-bearing attachment to the application frame, reducing stress on the structure during transport. Often used in combination with swivel castors for controlled manoeuvring, they are commonly used for applications like work benches, tool cabinets, roll pallets and dollies, where safe and predictable handling is essential.
Plate Fitting Castors with Brakes
Braked plate castors combine mobility with safety, allowing equipment to move freely when needed and lock securely in place. The plate fitting ensures stable load distribution, while the locking mechanism prevents unintended rolling during loading, unloading, or positioning. These castors are also available with directional locks, ensuring that the application moves in the intended direction. TENTE offers a wide range of plate fitting castors with brake, from stainless steel, to electrically conductive, heavy duty or low profile variants.
Heavy Duty Plate Fitting Castors
Heavy duty plate castors are built to handle extreme loads. Their reinforced plate fitting spreads the weight across a large mounting surface, reducing stress on the equipment and enhancing long-term durability. Combined with sturdy housings and robust wheels, the strongest TENTE heavy duty castor with plate fitting can handle loads of up to 15.000 kg and more. A commonly used castor in this realm is our Kappa series, which is capable of handling loads of up to 2.400 kg.
Fields of Application for Castors with Plate Fitting
Plate fitting castors are widely used wherever secure mounting, stable load handling, and versatile mobility are required. Their flat mounting plate ensures a firm attachment to the application, making them suitable for a broad range of industrial, healthcare, and furniture applications. In industrial and logistics environments, plate fitting castors are used for waste disposal equipment, container construction, roll pallets, dollies and more. Their stable plate connection and high load-bearing capacity make them ideal for heavy duty transport, production lines, and warehouse handling, even under continuous use. In healthcare settings, they are fitted to various medical furniture applications, medical carts or medical imaging equipment. In furniture and mobile applications, plate fitting castors are found on office furniture, media furniture, catering carts, meal delivery systems and more. The plate fitting distributes weight evenly, ensuring smooth rolling and reduced stress on the furniture frame, while allowing for easy repositioning and long-term reliability.