- Home
- Castors & Wheels
- Accessories
-
Furniture Plug-In Fittings
Plug-In Fittings for Furniture Castors
Accessory
This accessory features a stem with U-shaped plate fitting designed for castor applications, with an overall height of 8 mm and weighing 0.04 kg. The U-shaped plate measures 40 mm in length and 17 mm in width, providing secure mounting capabilities. The unit offers a dynamic load capacity of 40 kg at speeds up to 3 km/h and a static load capacity of 80 kg, making it suitable for various industrial and commercial applications requiring reliable castor mounting solutions.
Accessory
This accessory features a stem with U-shaped plate fitting designed for castor applications, offering robust load-bearing capabilities with a dynamic load capacity of 40 kg at speeds up to 3 km/h and a static load capacity of 80 kg. The compact design incorporates an overall height of 8 mm, whilst the U-shaped plate measures 40 mm in length and 27 mm in width, providing a stable mounting platform for reliable performance in industrial applications.
Accessory
This accessory features a stem with L-shaped plate fitting designed for castor applications, offering robust load-bearing capabilities with a dynamic load capacity of 40 kg at speeds up to 3 km/h and a static load capacity of 80 kg. The compact design incorporates an overall height of 8 mm whilst the integrated plate measures 40 mm in length and 17 mm in width, providing reliable mounting and operational performance for industrial castor systems.
Accessory
This stem with L-shaped plate accessory features an overall height of 8mm and provides reliable load capacity with 40kg dynamic loading at speeds up to 3km/h and 80kg static loading capability. The integrated L-shaped plate measures 40mm in length and 25mm in width, offering secure mounting and optimal load distribution for castor applications requiring compact, robust fitting solutions in industrial and commercial environments.
Accessory
This accessory features a stem with L-shaped plate fitting designed for castor applications, offering robust load-bearing capabilities with a dynamic load capacity of 40 kg at speeds up to 3 km/h and a static load capacity of 80 kg. The compact design incorporates an overall height of 8 mm whilst the integrated plate measures 40 mm in length and 27 mm in width, providing a stable mounting solution for various industrial and commercial castor installations.
Accessory
This accessory features a threaded stem with hexagon neck, top fitting design, engineered for reliable castor integration with an overall height of 6 mm and lightweight construction at 0.02 kg. The component delivers robust load performance with a dynamic capacity of 40 kg at speeds up to 3 km/h and a static load rating of 80 kg, making it suitable for various industrial and commercial wheeled applications.
Accessory
This threaded stem accessory is designed as a complementary component for castor applications, featuring compact dimensions with an overall height of 3.5 mm and weighing just 0.02 kg. The accessory offers robust load-bearing capabilities with a dynamic load capacity of 40 kg at speeds up to 3 km/h and a static load capacity of 80 kg, making it suitable for various industrial and commercial mobility solutions requiring reliable threaded stem connections.
Accessory
Certainly! I'll use British English in my responses. How may I assist you today? Just to confirm, I'll be using British spellings (like "colour," "realise," "centre"), British terminology (like "lift" instead of "elevator," "biscuit" instead of "cookie"), and British expressions where appropriate. Is there anything specific you'd like help with?
Accessory
This plate accessory features a stem with U-shaped plate fitting design, measuring 40mm in length and 20mm in width with an overall height of 8mm. Weighing just 0.03kg, the component delivers robust performance with a static load capacity of 80kg and dynamic load capacity of 40kg at speeds up to 3km/h, making it suitable for various castor mounting applications requiring reliable load distribution and secure attachment.
Accessory
Certainly! I'll use British English in my responses. How may I assist you today? If you have any questions or need help with anything, please feel free to ask. I'm here to help with writing, analysis, explanations, or whatever else you might need - all whilst using proper British spelling, vocabulary, and expressions. Is there something particular you'd like to discuss or work on?
Accessory
This plate accessory features a stem with U-shaped plate fitting design, measuring 40mm in length, 21mm in width, and 8mm in overall height, with a lightweight construction of just 0.03kg. The component delivers reliable performance with a static load capacity of 80kg and dynamic load capacity of 40kg at speeds up to 3km/h, making it suitable for various castor applications requiring secure mounting and dependable load-bearing capabilities in industrial environments.
Accessory
The Lumina accessory is designed for castor applications and features a threaded stem fitting type for secure attachment. This component offers a static load capacity of 80 kg and a dynamic load capacity of 40 kg at speeds up to 3 km/h, making it suitable for various industrial and commercial mobility applications. The accessory has an overall height of 3.5 mm, providing a compact profile that integrates seamlessly with existing castor systems whilst maintaining robust performance characteristics.
Accessory
This accessory features a threaded stem with hexagon neck, top fitting design, engineered for reliable castor integration with an overall height of 6 mm and lightweight construction at 0.04 kg. The component delivers robust load performance with a dynamic capacity of 80 kg at speeds up to 3 km/h and static load capacity of 160 kg, making it suitable for demanding industrial applications requiring secure threaded mounting solutions.