- Home
- Castors & Wheels
- Castors
- Castors by Load Capacity
-
Medium Duty
Medium Duty Castors
Fixed castor 100 mm
The Alpha is a fixed castor engineered for demanding industrial applications requiring reliable directional stability and consistent performance. This castor is equipped with a small rectangular plate fitting, which provides secure and straightforward installation onto equipment and transport systems. The housing is constructed from heavy steel sheet, delivering exceptional durability and structural integrity to withstand rigorous operational environments. The wheel features a 100 mm diameter and is manufactured from polyamide, with the tread material being identical to the wheel body, ensuring uniform wear characteristics and consistent rolling performance throughout the castor's service life. The wheel is supported by a plain bearing, which facilitates smooth rotation whilst maintaining the fixed directional orientation required for this castor type. The overall height of the castor measures 128 mm, making it suitable for integration into various equipment configurations. The load capacity specifications indicate a static load rating of 400 kg, providing substantial support for stationary applications, whilst the dynamic load capacity reaches 200 kg when the castor is in motion at speeds up to 4 km/h. The Alpha castor is ideally suited for use in automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches, making it a versatile solution across multiple industrial sectors.
Swivel castor 100 mm
The Alpha swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a robust two ball races swivel bearing system for smooth directional movement. The wheel comprises a polyamide body with tread material identical to the wheel body, equipped with a plain bearing for reliable operation, and measures 100 mm in diameter. The castor has an overall height of 128 mm, providing optimal clearance for various applications. Load specifications include a dynamic capacity of 200 kg at speeds up to 4 km/h and a static load capacity of 400 kg, making it suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Fixed castor 100 mm
The Alpha is a fixed castor designed for demanding industrial applications, featuring a small rectangular plate fitting that ensures secure and stable mounting to equipment and transport systems. The housing is constructed from heavy steel sheet, providing robust structural integrity and durability in challenging environments. The wheel comprises a 100 mm diameter polyamide body with an identical tread material, supported by a plain bearing that delivers smooth, reliable rotation and extended service life. The castor achieves an overall height of 128 mm, making it suitable for integration into various equipment configurations. Load capacity specifications indicate a static load rating of 400 kg, whilst the dynamic load capacity reaches 200 kg at speeds up to 4 km/h, enabling reliable performance in both stationary and mobile applications. This castor is particularly well-suited for use in automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology environments, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches, making it a versatile solution for demanding industrial and commercial operations.
Swivel castor with total lock 125 mm
The Alpha swivel castor with total lock features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel assembly comprises a polyamide body fitted with an elastic tyre that is non-marking and vulcanised, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 125 mm with an overall height of 155 mm. Load capacity specifications include a dynamic rating of 250 kg at speeds up to 4 km/h and a static load capacity of 500 kg, making it suitable for demanding industrial applications including automotive OEM, catering carts, container construction, electronic systems, machine construction, and various transport equipment.
Swivel castor 125 mm
The Alpha swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polyamide body fitted with an elastic tyre that is non-marking and vulcanised, mounted on a roller bearing for optimal performance and longevity. The wheel diameter measures 125 mm, whilst the overall height of the castor is 155 mm. Load specifications include a dynamic capacity of 150 kg at speeds up to 4 km/h and a static load capacity of 300 kg, making this castor suitable for demanding industrial applications including automotive OEM, catering carts, container construction, electronic systems, machine construction, transport equipment, and various trolley applications.
Swivel castor with total lock 125 mm
The Alpha is a swivel castor with total lock, designed for demanding industrial applications and equipped with a small rectangular plate fitting for secure mounting to equipment and trolleys. The housing is constructed from heavy steel sheet and incorporates two ball races within the swivel bearing assembly, ensuring smooth rotation and reliable directional control. The wheel features a 125 mm diameter and is mounted on a roller bearing, with an elastic tire of non-marking, vulcanised rubber that provides excellent grip and floor protection whilst minimising marking on sensitive surfaces. The wheel body is manufactured from polyamide, offering durability and resistance to wear in challenging environments. The castor achieves an overall height of 155 mm, making it suitable for integration into various equipment designs. Load capacity specifications indicate a static load rating of 500 kg and a dynamic load rating of 250 kg at speeds up to 4 km/h, providing robust performance for applications including automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches. This comprehensive specification ensures reliable operation across diverse industrial and commercial sectors.
Fixed castor 125 mm
The Alpha fixed castor is engineered for demanding industrial applications and features a small rectangular plate fitting that ensures secure and straightforward installation on a wide range of equipment and platforms. The housing is constructed from heavy steel sheet with two ball races integrated into the swivel bearing assembly, providing robust support and smooth rotational movement under operational conditions. The wheel comprises a 125 mm diameter design with a roller bearing that facilitates smooth rolling performance, whilst the tread is manufactured from elastic tire material that is non-marking and vulcanised, ensuring compatibility with sensitive environments and clean-room applications without leaving residue on floors. The overall height of the castor measures 155 mm, which must be considered during integration into equipment design and layout planning. This fixed castor is rated for a static load capacity of 500 kg, enabling it to support substantial weight when stationary, and a dynamic load capacity of 250 kg at speeds up to 4 km/h during transport operations. The polyamide wheel body provides excellent durability and chemical resistance, making the Alpha castor suitable for use across automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel castor 100 mm
The Alpha swivel castor is a robust industrial mobility solution engineered for demanding applications across automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches. The castor is fitted with a small rectangular plate that provides secure attachment to equipment and trolleys. The housing is constructed from heavy steel sheet, ensuring exceptional durability and structural integrity, whilst the swivel mechanism incorporates two ball races to enable smooth, reliable rotation and directional control. The wheel features a 100 mm diameter design with a polyamide body and is equipped with a roller bearing for smooth operation. The tread is manufactured from elastic tire material that is non-marking and vulcanised, making it suitable for sensitive environments including clean-room facilities where floor protection is essential. The overall height of the castor measures 128 mm, providing appropriate ground clearance for most industrial applications. The load capacity specifications indicate a static load rating of 320 kg, whilst the dynamic load capacity reaches 160 kg at a maximum operational speed of 4 km/h, making this castor suitable for both stationary and mobile applications requiring reliable performance under substantial loads.
Swivel castor 160 mm
The Alpha stainless swivel castor is engineered for demanding industrial applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment. This castor features a medium rectangular plate fitting that provides secure and versatile mounting options for various equipment configurations. The housing is constructed from heavy-duty stainless steel, ensuring exceptional corrosion resistance and durability in challenging environments, whilst the swivel mechanism incorporates two ball races to facilitate smooth, reliable rotation and manoeuvrability. The wheel comprises a 160 mm diameter polyamide body with an identical tread material, supported by a stainless steel roller bearing that guarantees long-lasting performance and minimal maintenance requirements. With an overall height of 200 mm, this castor is designed to integrate seamlessly into standard equipment layouts. The load capacity specifications are rated at 800 kg static load and 400 kg dynamic load at a speed of 4 km/h, making it suitable for heavy-duty industrial applications where reliability and strength are paramount. The combination of stainless steel construction throughout the housing and bearing components, coupled with the robust polyamide wheel assembly, ensures superior performance in hygiene-sensitive and corrosive environments.
Fixed castor 80 mm
The Alpha is a fixed castor designed for demanding industrial applications, featuring a small rectangular plate fitting that ensures secure and straightforward installation onto equipment and transport systems. The housing is constructed from heavy steel sheet, providing robust structural integrity and durability in challenging operational environments. The wheel assembly comprises an 80 mm diameter wheel with a polyurethane injected tread mounted on a roller bearing, delivering smooth rotation and reliable performance across varied surfaces. The polyamide wheel body ensures lightweight construction whilst maintaining excellent wear resistance and longevity. With an overall height of 108 mm, the castor integrates seamlessly into compact spaces whilst maintaining optimal ergonomic clearance for equipment operation. The Alpha demonstrates impressive load-bearing capabilities, supporting a static load capacity of 300 kg and a dynamic load capacity of 150 kg at speeds up to 4 km/h, making it suitable for both stationary and mobile applications. This fixed castor is ideally suited for automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches, offering versatile performance across diverse industrial sectors.
Fixed castor 125 mm
The Alpha is a fixed castor engineered for demanding industrial applications, featuring a small rectangular plate fitting that ensures secure and straightforward installation onto equipment and transport systems. The housing is constructed from heavy steel sheet, providing robust structural integrity and exceptional durability in challenging operational environments. The wheel comprises a 125 mm diameter polyamide body with an identical tread material, delivering reliable performance across diverse surfaces whilst maintaining consistent rolling characteristics. The wheel is supported by a plain bearing, which facilitates smooth rotation and reduces maintenance requirements in high-frequency use scenarios. The overall height of the castor measures 155 mm, allowing for precise integration into equipment designs with specific spatial constraints. The Alpha demonstrates impressive load-bearing capabilities, with a static load capacity of 500 kg, enabling it to support substantial stationary loads without deformation or failure. For dynamic applications, the castor maintains a load capacity of 250 kg at speeds up to 4 km/h, making it suitable for mobile equipment and transport solutions. This fixed castor is ideally suited for automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches, demonstrating its versatility across multiple industrial sectors.
Swivel castor with total lock 125 mm
The Alpha swivel castor with total lock features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates a robust two ball races swivel bearing system for smooth directional movement and reliable locking functionality. The wheel assembly comprises a polyamide body with injected polyurethane tread material, providing excellent wear resistance and floor protection, whilst the roller bearing ensures smooth rolling performance and extended service life. With a wheel diameter of 125 mm, the castor has an overall height of 155 mm, making it suitable for medium-duty applications. The unit offers a dynamic load capacity of 200 kg at speeds up to 4 km/h and a static load capacity of 400 kg, making it ideal for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel castor 125 mm
The Alpha swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel comprises a polyamide body with an elastic tyre, black, vulcanised tread material, supported by a roller bearing for reliable operation. With a wheel diameter of 125 mm, the castor has an overall height of 155 mm. Load capacity specifications include a dynamic rating of 250 kg at speeds up to 4 km/h and a static load capacity of 500 kg. This castor is suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel castor 125 mm
The Alpha swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates a robust two ball races swivel bearing system for smooth directional movement. The wheel comprises a polyamide body with tread material identical to the wheel body, fitted with a plain bearing for reliable operation, and measures 125 mm in diameter. The castor has an overall height of 155 mm, providing optimal clearance for various applications. Load specifications include a dynamic capacity of 250 kg at speeds up to 4 km/h and a static load capacity of 500 kg, making it suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Fixed castor 125 mm
The Alpha fixed castor is a robust industrial wheel assembly engineered for demanding applications requiring reliable directional control and stability. The castor features a small rectangular plate fitting, which provides secure attachment to equipment and machinery whilst maintaining ease of installation and adjustment. The housing is constructed from heavy steel sheet, delivering exceptional durability and resistance to mechanical stress, corrosion, and operational wear in challenging industrial environments. The wheel assembly comprises a 125 mm diameter design with a roller bearing mechanism that ensures smooth, consistent rotation and extended service life under continuous operational demands. The wheel is fitted with an elastic tyre constructed from black vulcanized material, which provides superior grip, shock absorption, and protection against impact damage whilst maintaining stability across varied floor surfaces. The polyamide wheel body offers lightweight construction without compromising structural integrity, contributing to overall equipment manoeuvrability and reduced fatigue during extended use. The castor achieves an overall height of 155 mm, facilitating integration into compact equipment designs whilst maintaining adequate ground clearance for operational efficiency. Load capacity specifications indicate a static load rating of 500 kg, ensuring reliable performance under stationary or intermittently moving conditions, whilst the dynamic load capacity reaches 250 kg at speeds up to 4 km/h, accommodating continuous transport applications. The Alpha fixed castor is specifically engineered for automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel castor with total lock 80 mm
The Alpha swivel castor with total lock features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polyamide body with tread material identical to the wheel body, providing consistent performance characteristics, whilst utilising a plain bearing system for rotational movement, with a diameter of 80 mm. The castor has an overall height of 108 mm, making it suitable for various industrial applications. Load specifications include a dynamic capacity of 200 kg at speeds up to 4 km/h and a static load capacity of 400 kg, making it ideal for automotive OEM, catering carts, container construction, electronic systems, fire fighting technology, machine construction, logistics systems, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.
Fixed castor 80 mm
The Alpha is a fixed castor designed for demanding industrial applications, featuring a small rectangular plate fitting that ensures secure and straightforward installation onto equipment and machinery. The housing is constructed from heavy steel sheet, providing robust structural integrity and exceptional durability in challenging operational environments. The wheel comprises an 80 mm diameter polyamide body with an identical tread material, supported by a plain bearing that delivers smooth rotational performance and reliable load distribution. The overall height of the castor measures 108 mm, making it suitable for integration into various equipment configurations where space considerations are critical. This fixed castor demonstrates impressive load-bearing capabilities, with a static load capacity of 400 kg and a dynamic load capacity of 200 kg at speeds up to 4 km/h, making it ideal for applications including automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches. The combination of heavy-duty steel housing, polyamide wheel construction, and plain bearing support ensures reliable performance across these diverse industrial sectors.
Swivel castor 125 mm
The Alpha swivel castor is a heavy-duty mobility solution engineered for demanding industrial applications, featuring a medium rectangular plate fitting that ensures secure and straightforward installation across a wide range of equipment platforms. The housing is constructed from heavy steel sheet and incorporates two ball races within the swivel bearing assembly, delivering exceptional rotational performance and extended operational longevity under continuous use. The wheel comprises a 125 mm diameter design with a PUR casted premium tread material mounted on an aluminium body, paired with precision ball bearings that guarantee smooth, reliable rotation and minimal maintenance requirements throughout the product's service life. With an overall height of 161 mm, the castor integrates seamlessly into compact spaces whilst maintaining robust structural integrity. The load capacity specifications demonstrate exceptional versatility, supporting static loads of up to 600 kg, whilst dynamic load ratings reach 200 kg at 6 km/h or 300 kg at 4 km/h, accommodating diverse operational scenarios. This swivel castor is ideally suited for automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology environments, fire fighting and fire protection applications, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches, making it an exceptionally versatile solution for industrial mobility requirements.
Swivel castor 125 mm
The Zeta swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body fitted with an elastic tyre, black, vulcanized tread material, supported by precision ball bearing for optimal performance and longevity. The wheel diameter measures 125 mm with an overall height of 164 mm. Load capacity specifications include dynamic loads of 300 kg at 4 km/h and 240 kg at 6 km/h operating speeds, whilst the static load capacity reaches 600 kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliability and performance are critical requirements.
Swivel castor with total lock 125 mm
The Alpha swivel castor with total lock features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polyamide body with tread material identical to the wheel body, providing consistent performance characteristics, whilst utilising a plain bearing system for rotational movement, with a diameter of 125 mm. The castor has an overall height of 155 mm, making it suitable for various industrial applications. Load specifications include a dynamic capacity of 275 kg at speeds up to 4 km/h and a static load capacity of 550 kg, making it ideal for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel castor with total lock 200 mm
The Alpha swivel castor with total lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel assembly comprises a polyamide body fitted with an elastic tyre that is non-marking and vulcanised, mounted on a roller bearing system for optimal performance and durability. The wheel diameter measures 200 mm, whilst the overall height of the complete assembly is 240 mm. Load capacity specifications include a dynamic load rating of 400 kg at speeds up to 4 km/h and a static load capacity of 800 kg, making this castor suitable for demanding industrial applications including automotive OEM, catering systems, container construction, and various transport equipment.
Fixed castor 100 mm
The Alpha is a fixed castor designed for demanding industrial applications, featuring a small rectangular plate fitting that ensures secure and straightforward installation on various equipment and transport systems. The housing is constructed from heavy steel sheet, providing exceptional durability and resistance to wear in challenging operational environments. The wheel assembly comprises a 100 mm diameter design with a roller bearing that delivers smooth rotation and reliable performance under continuous use. The tread is manufactured from elastic tire material in black vulcanized rubber, offering excellent grip, shock absorption, and protection against damage from impacts and abrasive surfaces. With an overall height of 128 mm, the castor integrates seamlessly into compact designs whilst maintaining optimal manoeuvrability. The Alpha demonstrates impressive load-bearing capabilities, supporting a static load capacity of 320 kg for stationary applications and a dynamic load capacity of 160 kg when operating at speeds up to 4 km/h, making it suitable for a comprehensive range of industrial uses including automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches. The polyamide wheel body ensures lightweight construction without compromising strength, whilst the roller bearing mechanism minimises friction and extends service life across demanding operational scenarios.
Fixed castor 125 mm
The Alpha fixed castor is engineered for demanding industrial applications requiring reliable, stationary wheel support without swivel capability. The castor is fitted with a small rectangular plate that provides secure mounting to equipment and structures across diverse sectors including automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches. The housing is constructed from heavy steel sheet and incorporates two ball races within the swivel bearing assembly, ensuring smooth operation and extended service life under continuous use. The wheel features a 125 mm diameter and is engineered with a polypropylene body combined with a thermoplastic rubber tread material, delivering excellent durability and floor protection whilst maintaining optimal grip across various surfaces. The precision ball bearing integrated within the wheel assembly guarantees smooth rotation and reliable performance in demanding environments. The overall height of the castor measures 155 mm, providing appropriate clearance for most industrial applications. The load capacity specifications indicate a static load rating of 360 kg, permitting substantial weight support when the castor remains stationary, whilst the dynamic load capacity reaches 180 kg at operational speeds of 4 km/h, ensuring safe performance during transport and movement operations. This combination of robust construction, precision engineering, and substantial load ratings makes the Alpha fixed castor an ideal solution for heavy-duty industrial and commercial applications.
Frequently Asked Questions
Advantages of Medium Duty Castors
Medium duty castors combine robust load capacity with versatile performance, designed to handle between 150 and 500 kg per castor. They bridge the gap between light and heavy-duty solutions, offering the strength required for substantial loads while maintaining smooth, responsive movement. This makes them a dependable choice for a wide range of professional applications, from industrial transport to commercial equipment, where consistent mobility and stability are essential.
TENTE medium duty castors offer several key benefits:
Durable Construction – Constructed from durable materials and engineered for longevity, these castors are built to endure frequent use while resisting wear, impact, and challenging floor conditions.
Adaptable Wheel Options – Available with a wide range of tread materials to suit different floor types and operating environments — from softer, floor-protecting treads to harder, low-resistance options for smooth industrial flooring.
Versatile Mounting Solutions – Plate, stem, and bolt hole fittings ensure compatibility with various equipment designs, enabling easy integration into existing systems.
Increased Safety – For secure positioning during use or when stationary, these castors can be equipped with total locks, directional locks, or other locking mechanism, depending on your operational needs.
Types of Medium Duty Castors
Medium duty castors come in a wide variety of designs to meet the demands of different load requirements, floor conditions, and manoeuvring needs. Whether you require smooth swivelling for tight spaces, fixed-direction stability for straight runs, or specialised features such as noise reduction or electrical conductivity, there is a medium duty solution to match. By selecting the right combination of wheel material, bearing type, and housing design, you can optimise both performance and service life for your specific application. Below are some of the commonly used types of medium duty castors and their key advantages:
Medium Duty Swivel Castors
Medium duty swivel castors are designed for smooth, controlled movement in any direction, making them ideal for manoeuvring equipment through tight spaces, around machinery, or along complex pathways. The performance of these castors is closely linked to the wheel tread and its compatibility with the floor surface. By selecting the right tread for the operating environment, medium duty swivel castors deliver smooth handling, long service life, and reliable performance in industrial, medical and commercial applications. One representative product line in our range is the TENTE Alpha series, which combines robust design with a wide variety of configuration options. This series offers medium duty swivel castors with load capacities ranging up to 500 kg per castor, depending on size and specification. Wheel diameters are available from 80 mm to 200 mm, with different tread materials — including thermoplastic rubber, polyurethane, and abrasion-resistant polyamide options — to suit diverse floor conditions.
Medium Duty Fixed Castors
Fixed castors offer consistent, straight-line travel, providing stability and directional control for equipment that needs to cover longer distances without frequent steering adjustments. Commonly paired with swivel castors in a two-fixed, two-swivel configuration, they create an optimal blend of stability and manoeuvrability. Built to withstand the full medium duty load range, these castors deliver dependable performance even in demanding medical, industrial or logistics settings. Our portfolio features different variations of fixed castors within the load range, including housing options like heavy pressed steel or stainless steel, wheel options like abrasion-resistant polyamide, electrically conductive polyurethane treads, non-marking elastic-tires and many more.
Medium Duty Stainless Steel Castors
When corrosion resistance is as important as strength, stainless steel medium duty castors offer the perfect solution. Resistant to cleaning chemicals, moisture, and temperature changes, they are particularly suited to hygiene-critical or moisture-rich environments like food production facilities, hospitals, and laboratories. Their robust design ensures a long service life without compromising cleanliness or mobility. The TENTE Alpha stainless series is one example from our product portfolio, offering load capacities of up to 500 kg per castor depending on size and configuration. Wheel diameters are available from 80 mm to 200 mm, with options like non-marking vulcanized elastic tires or solid rubber, abrasion-resistant polyamide, and many more to match different floor conditions. The housings are made from high-grade stainless steel, ensuring both durability and resistance to corrosion.
Fields of Application for Medium Duty Castors
Medium duty castors are a versatile solution for applications across industrial, medical, and commercial sectors where both strength and mobility are essential. In manufacturing environments, they are a reliable choice for applications like transport equipment, production trolleys, mobile work benches and many more that must carry substantial loads without sacrificing manoeuvrability. In logistics, they are often used on roll cages, roll pallets, shopping trolleys and more, ensuring smooth handling even when fully loaded. In hygiene-critical environments such as hospitals, laboratories, and food production facilities, options like stainless steel medium duty castors provide the necessary corrosion resistance and easy cleaning properties for compliance with strict standards. In commercial spaces, they support mobile shelving, display units, catering carts, and more, offering stable, controlled movement on a variety of floor surfaces. By selecting the correct combination of housing material, wheel tread, and bearing type, medium duty castors can be adapted to perform reliably on anything from polished indoor floors to uneven outdoor surfaces — making them an all-rounder for applications where durability, adaptability, and smooth operation are non-negotiable.