- Home
- Castors & Wheels
- Wheels
- Wheels by Bearing Type
-
Plain Bearing
Wheels with Plain Bearing
Wheel 200 mm
The Elastech wheel features a robust steel and iron body construction with a 200 mm diameter and 75 mm wide elastic tyre in black vulcanised rubber. This castor wheel delivers exceptional load performance with a static capacity of 1000 kg and dynamic capacities of 600 kg at 4 km/h or 500 kg at 6 km/h, making it ideal for demanding industrial applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 80 mm
The Basetech wheel is constructed from polypropylene with an identical tread material, featuring an 80 mm diameter and 34 mm tread width. The wheel incorporates a plain bearing system with a 12.1 mm axle hole diameter and 44.4 mm hub length. Load capacity specifications include a dynamic rating of 125 kg at 4 km/h operating speed and a static load capacity of 250 kg. This wheel is specifically designed for applications including roll cages, store fixtures and display equipment, providing reliable performance in commercial and industrial castor assemblies.
Wheel 75 mm
The Puretech wheel features a 75mm diameter with a 25mm wide solid rubber, non-marking tread and polypropylene body construction, incorporating a plain bearing system with an 8mm axle hole diameter and 26.5mm hub length. This wheel provides a static load capacity of 120kg and dynamic load capacity of 60kg at speeds up to 3km/h, making it suitable for scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 75 mm
The Duratech heat wheel is engineered from thermoplastic synthetics with heat resistant properties, featuring a 75 mm diameter and 25 mm tread width that is identical with the wheel body material. This wheel incorporates a plain bearing system with a hub length of 26.5 mm and an 8 mm axle hole diameter for secure mounting. The load capacity specifications include a static load rating of 150 kg and a dynamic load capacity of 75 kg at speeds up to 3 km/h, making it suitable for demanding industrial applications requiring heat resistance.
Wheel 75 mm
The Duratech heat wheel is engineered from thermoplastic synthetics with heat resistant properties, featuring a 75mm diameter and 25mm tread width that is identical with the wheel body material. This wheel incorporates a plain bearing system with a hub length of 31mm and an 8mm axle hole diameter for secure mounting. The unit delivers robust performance with a static load capacity of 150kg and a dynamic load capacity of 75kg at speeds up to 3km/h, making it suitable for demanding industrial castor applications requiring reliable heat resistance.
Wheel 250 mm
The Puretech wheel features a 250mm diameter with a 50mm wide solid rubber black tread and polypropylene body construction. The wheel incorporates a plain bearing system with a 20.1mm axle hole diameter and 58mm hub length. Load capacity specifications include 180kg dynamic load at 4km/h operating speed and 360kg static load capacity. This wheel is designed for demanding applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and general transport equipment.
Wheel 100 mm
The Basetech Wheel is a polypropylene castor wheel with a diameter of 100 mm, tread width of 36 mm, and hub length of 44.4 mm, featuring a 12 mm axle hole diameter and plain bearing construction. The tread material is identical to the wheel body for consistent performance. This wheel offers a dynamic load capacity of 160 kg at speeds up to 4 km/h and a static load capacity of 320 kg, making it suitable for applications including roll cages, store fixtures and display equipment.
Wheel 125 mm
The Basetech wheel is constructed from polypropylene with an identical tread material, featuring a diameter of 125 mm and tread width of 40 mm. The wheel incorporates a plain bearing system with a 12 mm axle hole diameter and hub length of 44.4 mm. Load capacity specifications include a dynamic rating of 200 kg at 3 km/h operating speed and a static load capacity of 400 kg. This wheel is specifically designed for applications including roll cages, store fixtures and display systems.
Wheel 65 mm
The Basetech Wheel is a polypropylene castor wheel with a diameter of 65 mm, tread width of 30 mm, and hub length of 34.5 mm, featuring a 12 mm axle hole diameter and plain bearing construction where the tread material is identical with the wheel body. This wheel offers a dynamic load capacity of 120 kg at speeds up to 4 km/h and a static load capacity of 240 kg, making it suitable for applications including roll cages, store fixtures and display equipment.
Wheel 80 mm
The Basetech Wheel is a polypropylene castor wheel with an 80mm diameter and 34mm tread width, featuring a plain bearing system and 12mm axle hole diameter with a 44.4mm hub length. The wheel body and tread are constructed from identical polypropylene material for consistent performance. Load specifications include a dynamic capacity of 125kg at 4km/h operating speed and a static load capacity of 250kg, making it suitable for demanding applications such as roll cages, store fixtures and display equipment in commercial and industrial environments.
Wheel 100 mm
The Basetech Wheel is a polypropylene castor wheel with a diameter of 100 mm, tread width of 36 mm, and hub length of 44.4 mm, featuring a 12 mm axle hole diameter and plain bearing construction where the tread material is identical with the wheel body. This wheel offers a dynamic load capacity of 160 kg at speeds up to 4 km/h and a static load capacity of 320 kg, making it suitable for applications including roll cages, store fixtures and display equipment.
Wheel 125 mm
The Basetech wheel is constructed from polypropylene with an identical tread material, featuring a diameter of 125 mm and tread width of 40 mm. The wheel incorporates a plain bearing system with a 12 mm axle hole diameter and hub length of 44.4 mm. Load capacity specifications include a dynamic rating of 200 kg at 3 km/h operating speed and a static load capacity of 400 kg. This wheel is specifically designed for applications including roll cages, store fixtures and display units.
Wheel 125 mm
The Duratech wheel features a 125mm diameter with a 43mm tread width and 58mm hub length, constructed from polyamide material with an identical tread composition and plain bearing system. This wheel incorporates a 20mm axle hole diameter and delivers robust load performance with a dynamic capacity of 300kg at 4km/h and static capacity of 600kg. Designed for demanding industrial applications, it serves automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment sectors.
Wheel 80 mm
The Maxtech wheel features an 80 mm diameter with a 30 mm wide polyurethane injected tread and polyamide body construction, incorporating a plain bearing system with a 12 mm axle hole diameter and 44.4 mm hub length. This wheel delivers a dynamic load capacity of 100 kg at 4 km/h and a static load capacity of 200 kg, making it suitable for demanding applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 100 mm
The Maxtech wheel features a 100 mm diameter with a 30 mm wide polyurethane injected tread and polyamide body construction. The wheel incorporates a plain bearing system with a 12 mm axle hole diameter and 44.4 mm hub length. Load capacity specifications include 150 kg dynamic loading at 4 km/h operating speed and 300 kg static loading. This wheel is designed for demanding castor applications across airport equipment, automotive OEM, ceramic and glass manufacturing, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment installations.
Wheel 125 mm
The Maxtech wheel features a 125mm diameter with a 30mm wide polyurethane injected tread and polyamide body construction. The wheel incorporates a plain bearing system with a 12mm axle hole diameter and 44.4mm hub length. Load capacity specifications include 200kg dynamic load at 4km/h operating speed and 400kg static load capacity. This wheel is designed for demanding castor applications across diverse industries including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 125 mm
The Maxtech wheel features a 125mm diameter with a 40mm wide polyurethane injected tread and polyamide body construction. The wheel incorporates a plain bearing system with a 20mm axle hole diameter and 58mm hub length. Load capacity specifications include a dynamic rating of 350kg at 4km/h operating speed and a static load capacity of 700kg. This wheel is designed for demanding castor applications across diverse industries including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 160 mm
The Maxtech wheel features a 160 mm diameter with a 40 mm wide polyurethane injected tread and polyamide body construction. The wheel incorporates a plain bearing system with a 20 mm axle hole diameter and 58 mm hub length. Load capacity specifications include 400 kg dynamic load at 4 km/h operating speed and 800 kg static load capacity. This wheel is designed for demanding applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 200 mm
The Maxtech wheel features a 200mm diameter with a 50mm tread width and 58mm hub length, incorporating a 20mm axle hole diameter for secure mounting. Constructed with a polyamide body and polyurethane injected tread material, this plain bearing wheel delivers exceptional performance with a dynamic load capacity of 500kg at 4km/h and a static load capacity of 1000kg. Designed for demanding industrial applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 100 mm
The Puretech Wheel is a 100mm diameter castor wheel featuring a polypropylene body construction with a 35mm wide solid rubber black tread and plain bearing system. The wheel incorporates a 12mm axle hole diameter and 44.4mm hub length for secure mounting applications. Load specifications include a dynamic capacity of 75kg at 4km/h operating speed and a static load rating of 150kg, making it suitable for scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and general transport equipment applications.
Wheel 125 mm
The Puretech Wheel is a 125mm diameter castor wheel featuring a polypropylene body construction with solid rubber black tread measuring 37mm in width and a plain bearing system. The wheel incorporates a 12mm axle hole diameter and hub length of 44.4mm, providing robust engineering for demanding applications. Load specifications include a dynamic capacity of 100kg at 4km/h operating speed and static load capacity of 200kg, making it suitable for scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 160 mm
The Puretech wheel features a 160mm diameter with a 40mm wide solid rubber black tread and polypropylene body construction, incorporating a plain bearing system with a 20mm axle hole diameter and 58mm hub length. This wheel delivers a dynamic load capacity of 135kg at 4km/h and a static load capacity of 270kg, making it suitable for demanding applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 200 mm
The Puretech wheel features a 200mm diameter with a 50mm wide solid rubber, black tread and polypropylene body construction. The wheel incorporates a plain bearing system with a 20mm axle hole diameter and 58mm hub length. Load capacity specifications include 205kg dynamic load at 4km/h operating speed and 410kg static load capacity. This wheel is designed for demanding applications including scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Advantages of Wheels with Plain Bearing
Plain bearing wheels use a straightforward bushing interface between the hub and axle – no balls, no rollers. The load is carried over a broad contact surface, which makes the design inherently tough, tolerant of dirt and moisture, and easy to keep running. Wheels with a plain bearing are a smart choice for low-speed equipment with modest steering demands, where rugged reliability matters more than high-speed performance or ultra-low rolling resistance. TENTE wheels with plain bearings offer various benefits:
Low Maintenance – With no delicate rolling elements, there is little to adjust or wear out. Properly matched bush materials and lubrication keep the wheel running smoothly over long intervals, reducing downtime and service effort.
Cost-Efficient – The simplified construction lowers manufacturing complexity and parts count. Fewer wear components mean predictable costs over time – ideal where durable mobility across a large fleet is needed.
Shock-Absorbing – The continuous bearing surface spreads impact loads, resisting indentation and deformation. This robustness helps maintain consistent rolling behaviour on harsh floors and through frequent stop-start use.
Corrosion Resistance – Bushings can be supplied in polymer, metal, or sintered variants, and stainless steel options are available for wet or hygiene-sensitive environments. The result is dependable mobility even where moisture and cleaning cycles are part of daily operation.
Types of Wheels with Plain Bearing
Wheels with plain bearing come in a wide variety of constructions, each optimised to specific operating conditions and performance goals. At TENTE, we offer plain bearing wheels in multiple wheel materials, tread hardnesses, diameters, and hub options to meet the demands of different applications and industries. Whether the priority is quiet, non-marking travel on delicate floors, resistance to moisture and chemicals in hygiene-critical areas, or rugged performance for outdoor and industrial use, each variant provides its own balance of load capacity, rolling effort, and durability. Below are some of the commonly used wheels with plain bearing:
Polyamide Wheels with Plain Bearing
A one-piece polyamide construction with a plain bearing delivers high stiffness, compact build height, and hard, precise running – ideal when maximum load density and dimensional stability are the priority. Among our product offerings, the TENTE UOO series serves as a prime example of polyamide wheels with a plain bearing. These wheels are available in wheel diameters from 80 mm to 200 mm – with load capacity ranging from 200 kg to 800 kg depending on the size.
Solid Rubber Wheels with Plain Bearing
Combining a polypropylene centre with a non-marking solid rubber tread, these wheels offer quiet, floor-friendly rolling with simple upkeep – well suited to low-speed movement on harder floors. Within our selection, the PIO series stands out as a notable example. These solid rubber tread wheels are available in wheel diameters of 80 mm to 200 mm. Their load capacity ranges from 70 kg to 205 kg per wheel, depending on the size.
Thermoplastic Rubber Wheels with Plain Bearing
Thermoplastic rubber (TENTEprene) on a polypropylene centre with a plain bearing provides low-noise, non-marking travel and easy rolling, making these wheels ideal for clean, sensitive floor environments. The PJO wheel series is one example from our product portfolio. Wheel diameters span from 50 mm to 150 mm with representative load figures of 50 kg to 100 kg – depending on the configuration.
Fields of Application for Plain Bearing Wheels
Wheels with plain bearing are a practical choice wherever durability, low upkeep, and dependable load support outweigh the need for high-speed manoeuvring. Their straightforward bushing interface delivers consistent performance in industrial manufacturing and material handling – for example, moving transport equipment, and assembly fixtures with steady, low-effort rolling. In hygiene-focused operations, corrosion-resistant options (such as polyamide wheels) stand up to frequent wash-downs, making them well suited to catering carts and meal delivery systems. They also see regular use in distribution and retail settings – from hardware-dealer and do-it-yourself-store environments to store fixtures – where compact design, smooth mobility, and reliable load capacity are essential.