Nylon Wheels
Wheel 200 mm
The Duratech Wheel features a 200mm diameter with a 50mm tread width and 60mm hub length, incorporating a 20.1mm axle hole diameter for precision ball bearing integration. Constructed from polyamide material with an identical tread composition, this wheel delivers exceptional performance with a dynamic load capacity of 800kg at 4km/h and a static load capacity of 1600kg. Engineered for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment.
Wheel 82 mm
The Duratech wheel features a robust polyamide, heavy body construction with an 82 mm diameter and 88 mm tread width, incorporating a precision ball bearing system and 20 mm axle hole diameter with 90 mm hub length. This wheel delivers exceptional load performance with a dynamic capacity of 900 kg at 3 km/h and static capacity of 1800 kg, making it ideal for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment.
Wheel 100 mm
The Duratech silent wheel features a 100mm diameter with a 36mm wide polyamide tread and 44mm hub length, incorporating a 12mm axle hole diameter. This roller bearing wheel is constructed from damping, hybrid material for enhanced performance. The wheel provides a static load capacity of 320kg and dynamic load capacity of 160kg at speeds up to 4km/h, making it suitable for demanding castor applications requiring reliable load-bearing capabilities and smooth operation in industrial environments.
Wheel 125 mm
The Duratech silent wheel features a 125mm diameter with a 36mm wide polyamide tread and 44mm hub length, incorporating a 12mm axle hole diameter for secure mounting. This roller bearing equipped wheel utilises damping, hybrid material construction for enhanced performance and noise reduction. The wheel provides a static load capacity of 400kg and dynamic load capacity of 200kg at speeds up to 4km/h, making it suitable for demanding industrial castor applications requiring reliable load handling and smooth operation.
Wheel 125 mm
The Duratech wheel features a 125mm diameter with a 43mm tread width and 58mm hub length, constructed from polyamide material with an identical tread composition and plain bearing system. This wheel incorporates a 20mm axle hole diameter and delivers robust load performance with a dynamic capacity of 300kg at 4km/h and static capacity of 600kg. Designed for demanding industrial applications, it serves automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment sectors.
Wheel 125 mm
The Duratech Wheel features a robust polyamide body construction with a 125mm diameter and 40mm tread width, incorporating a roller bearing system and 12mm axle hole diameter with a 48mm hub length. This wheel delivers exceptional load performance with a dynamic load capacity of 300kg at 4km/h operating speed and a static load capacity of 600kg, making it ideal for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment where reliability and durability are essential.
Wheel 80 mm
The Duratech wheel features a robust polyamide construction with an 80 mm diameter and 34 mm tread width, incorporating a plain bearing system with a 12 mm axle hole diameter and 44.4 mm hub length. This wheel delivers exceptional load performance with a dynamic capacity of 200 kg at 4 km/h and a static load capacity of 400 kg, making it ideal for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment.
Wheel 100 mm
The Duratech Wheel features a robust polyamide construction with an identical wheel body and tread material, measuring 100mm in diameter with a 36mm tread width and 44.4mm hub length, incorporating a 12mm axle hole diameter and plain bearing system. This wheel delivers exceptional load performance with a dynamic capacity of 200kg at 4km/h and static capacity of 400kg, making it ideal for automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment applications.
Wheel 125 mm
The Duratech Wheel features a robust polyamide construction with a 125mm diameter and 40mm tread width, incorporating a plain bearing system and 12mm axle hole diameter with a 44.4mm hub length. This wheel delivers exceptional load performance with a dynamic capacity of 300kg at 4km/h and static capacity of 600kg, making it ideal for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment.
Wheel 125 mm
The Duratech Wheel features a robust polyamide construction with a 125mm diameter and 40mm tread width, incorporating a plain bearing system and 12mm axle hole diameter with a 48mm hub length. This wheel delivers exceptional load performance with a dynamic capacity of 300kg at 4km/h and static capacity of 600kg, making it ideal for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment.
Wheel 125 mm
The Duratech Wheel features a robust polyamide construction with a 125mm diameter and 40mm tread width, incorporating a plain bearing system and 20mm axle hole diameter with a 58mm hub length. This wheel delivers exceptional load performance with a dynamic capacity of 300kg at 4km/h and static capacity of 600kg, making it ideal for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment.
Wheel 160 mm
The Duratech wheel features a robust polyamide construction with a 160mm diameter and 40mm tread width, incorporating a plain bearing system and 20mm axle hole diameter with a 58mm hub length. This wheel delivers exceptional load performance with a dynamic capacity of 500kg at 4km/h and static capacity of 1000kg, making it ideal for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment.
Wheel 200 mm
The Duratech wheel features a robust polyamide construction with a 200mm diameter and 50mm tread width, incorporating a plain bearing system and 20mm axle hole diameter with a 58mm hub length. This wheel delivers exceptional load performance with a dynamic load capacity of 800kg at speeds up to 4km/h and a static load capacity of 1600kg, making it ideal for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment where reliability and durability are paramount.
Wheel 80 mm
The Duratech wheel features a robust polyamide body construction with an 80mm diameter and 34mm tread width, incorporating a roller bearing system and 12mm axle hole diameter with a 44.4mm hub length. This wheel delivers exceptional load performance with a dynamic capacity of 180kg at 4km/h and static capacity of 360kg, making it ideal for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment.
Wheel 100 mm
The Duratech wheel features a 100 mm diameter with a 36 mm tread width and 44.4 mm hub length, incorporating a 12 mm axle hole diameter for secure mounting. Constructed from polyamide material with an identical tread composition, this roller bearing-equipped wheel delivers exceptional performance with a dynamic load capacity of 200 kg at 4 km/h and a static load capacity of 400 kg. Engineered for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment.
Wheel 125 mm
The Duratech Wheel features a robust polyamide body construction with an identical tread material, measuring 125mm in diameter with a 40mm tread width and 44.4mm hub length, incorporating a 12mm axle hole diameter and roller bearing system. This wheel delivers exceptional load performance with a dynamic capacity of 300kg at 4km/h operating speed and a static load capacity of 600kg, making it ideally suited for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display units, and various transport equipment installations.
Wheel 160 mm
The Duratech wheel features a robust polyamide body construction with an identical tread material, measuring 160mm in diameter with a 40mm tread width and 58mm hub length, whilst incorporating a 20mm axle hole diameter and precision roller bearing system. This wheel delivers exceptional load performance with a dynamic capacity of 400kg at 4km/h operating speed and an impressive static load rating of 800kg, making it ideally suited for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display units, and various transport equipment installations.
Wheel 200 mm
The Duratech wheel features a robust polyamide construction with a 200mm diameter and 50mm tread width, incorporating a roller bearing system and 20mm axle hole diameter with a 58mm hub length. This wheel delivers exceptional load performance with a dynamic capacity of 400kg at 4km/h and static capacity of 800kg, making it ideal for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment.
Wheel 100 mm
The Duratech wheel features a 100 mm diameter with a 36 mm tread width and 45 mm hub length, incorporating an 8 mm axle hole diameter for secure mounting. Constructed from polyamide material with an identical tread composition, this precision ball bearing wheel delivers exceptional performance with a dynamic load capacity of 250 kg at 4 km/h and a static load capacity of 500 kg. Engineered for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment.
Wheel 125 mm
The Duratech Wheel features a robust polyamide construction with a 125mm diameter and 40mm tread width, incorporating a precision ball bearing system and 8mm axle hole diameter with a 45mm hub length. This wheel delivers exceptional load performance with a dynamic capacity of 300kg at 4km/h and static capacity of 600kg, making it ideal for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment.
Wheel 125 mm
The Duratech Wheel features a robust polyamide construction with a 125mm diameter and 46mm tread width, incorporating a precision ball bearing system within a 60mm hub length and 20mm axle hole diameter. This wheel delivers exceptional load performance with a dynamic capacity of 300kg at 4km/h and static capacity of 600kg, making it ideal for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment.
Wheel 200 mm
The Duratech Wheel features a robust polyamide construction with a 200 mm diameter and 50 mm tread width, incorporating a precision ball bearing system within a 60 mm hub length and 20 mm axle hole diameter. The tread material is identical with the wheel body, ensuring consistent performance characteristics throughout. This wheel delivers exceptional load capacity with a dynamic rating of 900 kg at 4 km/h operating speed and a static load capacity of 1800 kg, making it suitable for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment where reliable performance is essential.
Wheel 100 mm
The Duratech silent wheel features a 100 mm diameter with a 36 mm wide polyamide tread and incorporates a roller bearing system with a 12 mm axle hole diameter and 44 mm hub length. This wheel utilises a damping, hybrid material body construction to minimise operational noise. The dynamic load capacity is rated at 160 kg at speeds up to 4 km/h, whilst the static load capacity reaches 320 kg, making it suitable for demanding castor applications requiring both durability and quiet operation in industrial environments.
Wheel 125 mm
The Duratech silent wheel features a 125mm diameter with a 36mm wide polyamide tread and incorporates a damping, hybrid material body construction. This wheel utilises a roller bearing system and has a hub length of 44mm with a 12mm axle hole diameter. The dynamic load capacity is rated at 200kg at speeds up to 4km/h, whilst the static load capacity reaches 400kg, making it suitable for demanding castor applications requiring both durability and noise reduction in industrial environments.
Advantages of Nylon Wheels
TENTE nylon wheels combine strength, durability, and excellent rolling performance, making them a reliable solution for demanding mobility requirements. Nylon wheels are especially valued for their lightweight construction, high load capacity, and resistance to chemicals, moisture, and abrasion, ensuring consistent performance even under the toughest conditions. When deciding whether nylon wheels are the right choice for your individual use case, factors such as floor conditions, load capacity requirements, wheel size, and the type of castor housing used need to be considered to achieve the optimal mobility solution.
TENTE nylon castor wheels offer several key benefits:
High Load Capacity and Low Rolling Resistance – Nylon wheels are engineered to handle heavy loads while maintaining smooth and efficient rolling performance on hard, even surfaces. Their low rolling resistance makes them ideal for transporting goods effortlessly in environments with smooth, durable flooring.
Chemical and Moisture Resistance – Thanks to their non-porous and robust material properties, nylon wheels resist chemicals, oils, greases, and moisture. To guarantee optimal performance in demanding environments, they should be paired with the appropriate castor housing, ensuring full protection against corrosion and external influences.
High Durability and Low Maintenance – Built to withstand intensive use, nylon wheels offer outstanding resistance to abrasion, wear, and deformation. Their long service life reduces the need for replacements and lowers overall maintenance, ensuring a cost-effective and reliable mobility solution.
Types of Nylon Wheels
TENTE nylon wheels are available in a variety of designs, sizes, and load capacities, allowing you to choose the ideal solution for your specific mobility requirements. Our portfolio ranges from compact wheels for lighter weight applications to heavy duty nylon castor wheels engineered to handle extreme loads in demanding environments. While the material properties of nylon contribute significantly to rolling performance and resistance to wear, the choice of castor housing is equally important. The housing also determines the overall load capacity, stability, and durability of the mobility solution. By selecting the right combination of wheel and housing, you ensure smooth operation, safety, and long-lasting performance. Below are some of the frequently searched types of nylon wheels:
Heavy Duty Nylon Castor Wheels
Engineered to prioritize strength, dimensional stability, and high load capacity, heavy duty nylon castor wheels deliver efficient rolling on hard, even floors with minimal deformation under load. They’re a natural fit for demanding industrial use where stable, predictable steering and long service intervals matter. Pairing them with reinforced housings unlocks their full load potential and enhances stability in continuous duty, while precision ball bearings help maintain low push/pull forces and steady performance. Among our product offerings, the MOP wheels serve as a prime example. These wheels combine super heavy TENTE Duratech polyamide with a precision ball bearing. They are available in wheel diameters of 75 mm up to 400 mm, and in their largest configuration offer a static load capacity of up to 15.000 kg. MOP wheels are commonly used for example in our Omikron twin castor, which pairs these heavy duty nylon wheels with a robust cast iron twin wheel housing.
Small Nylon Wheels
Designed for compact installations and tight manoeuvres, small nylon wheels prioritise low rolling resistance, accurate positioning, and a minimal overall height. On smooth floors they provide precise, predictable handling and are ideal for light to medium duty applications where footprint and manoeuvrability are critical. Pair with lightweight housings to enhance agility; select reinforced housings when higher permissible loads are required within the same space constraints, without compromising control. One representative product line in our range are the UOO wheels. These small nylon wheels are available as small as 50 mm wheel diameter and combine a polyamide wheel body and tread with plain bearings. TENTE UOO wheels are commonly used for example in our Agila or Agila twin castors, which use a steel sheet single or twin wheel housing and offer various mounting and locking options. With their small overall height, these castors using nylon castor wheels are ideal for applications that only offer limited installation space.
Fields of Application for Nylon Wheels
Nylon wheels are used across multiple sectors due to their mechanical strength, dimensional stability, and cleanability. Their suitability for specific applications depends on factors such as wheel size, floor conditions, and the type of castor housing selected. For industrial use, nylon wheels are for example used on professional cleaning carts, machinery and workshop equipment, heavy transport solutions and more. In mobile and commercial contexts, nylon wheels are for example integrated in roll cages, dollies, and other retail logistics related applications. By selecting the right combination of nylon wheel and castor housing, TENTE nylon wheels can be configured to perform reliably - from hygiene-critical applications like professional cleaning carts to heavy duty industrial and mobile use cases.