Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
This lightweight accessory for castors weighs just 0.01 kg, making it an ideal supplementary component that adds minimal burden to existing castor assemblies whilst providing enhanced functionality. The accessory's negligible mass ensures it won't compromise the mobility characteristics or load-bearing capacity of the primary castor system, allowing engineers to integrate additional features without significant weight penalties or performance degradation in industrial applications.
Article numbers
Article Number
Stopfen f. Kunst.-D-Hebel rot
EAN
4031582338607
S4 Material Number
199031858
Core attributes
Type
Accessory
Overall weight
0.01 kg
Product name
Plug
Electric conductive
Stainless