Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Zeta fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade, providing robust structural integrity for demanding industrial environments. The wheel incorporates a polyamide, heavy body with tread material identical with wheel body, ensuring consistent performance characteristics throughout. The wheel is equipped with a plain bearing system and measures 200 mm in diameter for optimal load distribution. The castor has an overall height of 240 mm, making it suitable for various equipment configurations. Load capacity specifications include dynamic ratings of 800 kg at 4 km/h and 640 kg at 6 km/h operating speeds, whilst the static load capacity reaches 1600 kg, delivering reliable performance across diverse industrial applications requiring heavy-duty mobility solutions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
4688TOO200P63
EAN
4031582443004
Core attributes
Type
Fixed castor
Load capacity at 4 km/h
800 kg
Load capacity at 6 km/h
640 kg
Load capacity Static
1600 kg
Overall height
240 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-40 °C
Overall weight
2.68 kg
Product name
Zeta
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
105 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
74 mm
Plate length
137 mm
Plate width
117 mm
Housing
Fork shape
Broad, reinforced
Material fork
Steel sheet, very heavy
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide, heavy
Tread material
Identical with wheel body
Tread width
50 mm
Diameter
200 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Optimised directional lock
Directional lock can be adjusted to your requirements to 2x180° or 4x90°.
Extra heavy duty construction
Welded solid steel construction for highest load capacity.
Heavy duty construction
Extra heavy steel housing for high load capacity.
Hardened swivel head
Reinforced and heat-treated ball covers.
Skip product gallery

Accessories

Wheel 160 mm
Duratech
TOP 160x50-Ø20 HL60

The Duratech wheel is engineered for castor applications with a diameter of 160 mm and tread width of 50 mm, featuring a hub length of 60 mm and axle hole diameter of 20 mm. Constructed from heavy polyamide material with an identical tread composition, this wheel incorporates precision ball bearing technology for optimal performance. Load specifications include a static capacity of 1,700 kg, whilst dynamic load capacity reaches 1,020 kg at 4 km/h operating speed and 850 kg at 6 km/h, making it suitable for demanding industrial applications.

160 mm
1020 kg
160 mm
1020 kg
Skip product gallery

Matching Products

Variants
Swivel castor 200 mm
Swivel castor 200 mm
Zeta
4680TOP200P63 TFR

The Zeta swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from very heavy steel sheet and incorporates two ball races that are reinforced or stainless steel for enhanced swivel bearing performance. The wheel assembly comprises a heavy polyamide body with identical polyamide tread material, supported by precision ball bearings for smooth operation. The wheel diameter measures 200 mm, contributing to an overall height of 240 mm. Load specifications include dynamic capacities of 900 kg at 4 km/h and 720 kg at 6 km/h operating speeds, whilst the static load capacity reaches 1800 kg. This robust castor design combines durable materials with precision engineering to deliver reliable performance in demanding industrial applications requiring high load-bearing capabilities and smooth manoeuvrability.

240 mm
200 mm
900 kg
240 mm
200 mm
900 kg
Variants
Swivel castor with total lock 200 mm
Swivel castor with total lock 200 mm
Zeta
4687TOP200P63 TFR

The Zeta is a swivel castor with total lock featuring a medium rectangular plate fitting for secure mounting applications. The housing is constructed from very heavy steel sheet and incorporates two ball races that are reinforced or stainless steel for enhanced durability and smooth swivel operation. The wheel comprises a heavy polyamide body with tread material identical to the wheel body, ensuring consistent performance characteristics throughout. Precision ball bearings provide reliable rotation with minimal friction. The wheel diameter measures 200 mm with an overall height of 240 mm. Load specifications include dynamic capacities of 900 kg at 4 km/h and 720 kg at 6 km/h operating speeds, whilst the static load capacity reaches 1800 kg, making this castor suitable for demanding industrial applications requiring both mobility and secure locking functionality.

240 mm
200 mm
900 kg
240 mm
200 mm
900 kg
Skip product gallery

Matching Products

Variants
Swivel castor 200 mm
Swivel castor 200 mm
Zeta
4680TOP200P63 TFR

The Zeta swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from very heavy steel sheet and incorporates two ball races that are reinforced or stainless steel for enhanced swivel bearing performance. The wheel assembly comprises a heavy polyamide body with identical polyamide tread material, supported by precision ball bearings for smooth operation. The wheel diameter measures 200 mm, contributing to an overall height of 240 mm. Load specifications include dynamic capacities of 900 kg at 4 km/h and 720 kg at 6 km/h operating speeds, whilst the static load capacity reaches 1800 kg. This robust castor design combines durable materials with precision engineering to deliver reliable performance in demanding industrial applications requiring high load-bearing capabilities and smooth manoeuvrability.

240 mm
200 mm
900 kg
240 mm
200 mm
900 kg
Variants
Swivel castor with total lock 200 mm
Swivel castor with total lock 200 mm
Zeta
4687TOP200P63 TFR

The Zeta is a swivel castor with total lock featuring a medium rectangular plate fitting for secure mounting applications. The housing is constructed from very heavy steel sheet and incorporates two ball races that are reinforced or stainless steel for enhanced durability and smooth swivel operation. The wheel comprises a heavy polyamide body with tread material identical to the wheel body, ensuring consistent performance characteristics throughout. Precision ball bearings provide reliable rotation with minimal friction. The wheel diameter measures 200 mm with an overall height of 240 mm. Load specifications include dynamic capacities of 900 kg at 4 km/h and 720 kg at 6 km/h operating speeds, whilst the static load capacity reaches 1800 kg, making this castor suitable for demanding industrial applications requiring both mobility and secure locking functionality.

240 mm
200 mm
900 kg
240 mm
200 mm
900 kg