Fixed castor 125 mm
The Agila fixed castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium steel sheet, providing robust structural integrity for demanding environments. The wheel incorporates a polyamide electric conductive body with an injected polyurethane electric-conductive tread, ensuring reliable electrical conductivity whilst maintaining excellent rolling characteristics, and is equipped with precision ball bearings for smooth operation and extended service life. The wheel diameter measures 125 mm with an overall height of 160 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Fixed castor 50 mm
The Agila fixed castor features a square plate fitting for secure mounting applications. The housing is constructed from medium steel sheet, providing robust structural integrity and durability. The wheel incorporates a polyamide body with an injected polyurethane tread, delivering excellent floor protection and smooth rolling performance, whilst the precision ball bearing ensures reliable operation and extended service life. With a wheel diameter of 50 mm and an overall height of 69 mm, this compact castor offers optimal manoeuvrability in confined spaces. The dynamic load capacity is rated at 40 kg at speeds up to 3 km/h, with a static load capacity of 80 kg. This castor is ideally suited for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
ICS
The ICS fixed castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material, providing excellent strength and chemical resistance. The wheel incorporates a polyamide body with an injected polyurethane tread, delivering superior floor protection and smooth rolling performance, whilst the precision ball bearing ensures reliable operation and extended service life. With a wheel diameter of 125 mm, the castor achieves an overall height of 166 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for medium-duty industrial and commercial applications requiring dependable mobility solutions.
ICS
The ICS Fixed Castor features a rectangular plate fitting with US-bolt hole spacing for standardised mounting applications. The housing is manufactured from durable polyamide material, providing excellent mechanical properties and chemical resistance. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread, ensuring optimal floor protection and quiet operation. Precision ball bearings deliver smooth rolling performance and extended service life. The wheel diameter measures 100 mm, contributing to excellent manoeuvrability over various floor surfaces. Overall height dimensions are 141 mm, making it suitable for medium-duty applications. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h, whilst the static load capacity reaches 200 kg, providing reliable performance under both moving and stationary conditions for industrial and commercial applications.
ICS
The ICS Fixed Castor features a rectangular plate fitting with US-bolt hole spacing for standardised mounting applications. The housing is constructed from durable polyamide material, providing excellent chemical resistance and mechanical strength. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread, delivering optimal grip and floor protection whilst maintaining quiet operation. Precision ball bearings ensure smooth rolling performance and extended service life. The wheel measures 125 mm in diameter, contributing to the overall height of 166 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load rating of 200 kg, making this castor suitable for medium-duty industrial and commercial applications requiring reliable directional stability.
ICS
The ICS Fixed Castor features a rectangular plate fitting with US-bolt hole spacing for standardised mounting applications. The housing is constructed from durable polyamide material, providing excellent chemical resistance and mechanical strength. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread, delivering optimal floor protection and quiet operation. Precision sealed ball bearings ensure smooth rolling performance and extended service life. The wheel diameter measures 125 mm, contributing to the overall height of 166 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load rating of 200 kg, making this castor suitable for medium-duty industrial and commercial applications requiring reliable directional stability.
ICS
The ICS Fixed Castor features a rectangular plate fitting with US-bolt hole spacing for secure mounting applications. The housing is constructed from durable polyamide material, providing excellent chemical resistance and mechanical strength. The wheel assembly comprises a polyamide body with an injected polyurethane tread, delivering superior floor protection and quiet operation. Precision ball bearings ensure smooth rolling performance and extended service life. The wheel measures 100 mm in diameter, whilst the overall height of the complete assembly is 141 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making this castor suitable for medium-duty industrial and commercial applications requiring reliable fixed-direction movement.
ICS
The ICS Fixed Castor features a rectangular plate fitting with US-bolt hole spacing for standardised mounting applications. The housing is manufactured from durable polyamide material, providing excellent chemical resistance and mechanical strength. The wheel assembly comprises a polyamide body with an injected polyurethane tread, delivering superior floor protection and quiet operation. Precision ball bearings ensure smooth rolling performance and extended service life. The wheel diameter measures 125 mm, optimised for medium-duty applications. Overall height dimensions are 166 mm from floor to mounting surface. Load specifications include a dynamic capacity of 100 kg at operating speeds up to 3 km/h, with a static load rating of 200 kg. This castor is engineered for industrial environments requiring reliable, fixed-direction mobility solutions with excellent load-bearing characteristics and operational durability.
ICS
The ICS Fixed Castor features a rectangular plate fitting with US-bolt hole spacing for standardised mounting applications. The housing is constructed from durable polyamide material, providing excellent chemical resistance and mechanical strength. The wheel assembly comprises a polyamide body with an injected polyurethane tread, delivering superior floor protection and quiet operation. The wheel incorporates sealed precision ball bearings for smooth rotation and extended service life, with a diameter of 125 mm for optimal load distribution. Overall height measures 166 mm, ensuring compatibility with standard equipment configurations. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load rating of 200 kg, making this castor suitable for medium-duty industrial and commercial applications requiring reliable fixed-direction movement.
ICS
The ICS Fixed Castor features a rectangular plate fitting with US-bolt hole spacing for standardised mounting applications. The housing is manufactured from durable polyamide material, providing excellent chemical resistance and mechanical strength. The wheel incorporates a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electrical conductivity throughout operation. The wheel assembly utilises precision sealed ball bearings for smooth rotation and extended service life, with a diameter of 125 mm. The castor has an overall height of 166 mm, making it suitable for medium-duty applications. Load specifications include a dynamic capacity of 100 kg at operating speeds up to 3 km/h, whilst the static load capacity reaches 200 kg, ensuring reliable performance under varying operational conditions.
ICS
The ICS fixed castor features a rectangular plate fitting designed for secure mounting applications. The housing is constructed from durable polyamide material, providing excellent strength and chemical resistance for demanding environments. The wheel incorporates a polypropylene body with a thermoplastic rubber tread, delivering optimal grip and floor protection, whilst the precision ball bearing ensures smooth rolling performance and extended service life. With a wheel diameter of 100 mm, the castor achieves an overall height of 141 mm, making it suitable for various equipment configurations. The load capacity specifications include a dynamic rating of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, ensuring reliable performance under varying operational conditions. This castor is specifically engineered for care bed applications, where quiet operation and manoeuvrability are essential requirements.
ICS
The ICS fixed castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material, providing excellent strength and chemical resistance. The wheel incorporates a polypropylene body with a thermoplastic rubber tread for optimal floor protection and quiet operation, supported by precision ball bearings ensuring smooth rolling performance. The wheel diameter measures 125 mm, whilst the overall height of the castor assembly is 166 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg. This castor is specifically designed for care bed applications, delivering reliable mobility solutions in healthcare environments where smooth, quiet operation and floor protection are essential requirements.
ICS
The ICS fixed castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material, providing excellent strength and chemical resistance. The wheel incorporates a polypropylene body with a thermoplastic rubber tread for optimal floor protection and quiet operation, supported by precision ball bearings that are sealed to prevent contamination and ensure smooth rolling performance. The wheel diameter measures 125 mm, whilst the overall height of the complete assembly is 166 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg. This castor is specifically designed for care bed applications, where reliable mobility and patient safety are paramount requirements.
ICS
The ICS fixed castor features a rectangular plate fitting designed for secure mounting applications. The housing is constructed from durable polyamide material, providing excellent strength and chemical resistance. The wheel incorporates a polyamide, electric conductive body paired with polyurethane, injected, electric-conductive tread material for superior performance and static discharge capabilities, whilst the precision ball bearing, sealed ensures smooth operation and extended service life. With a wheel diameter of 125 mm, the castor achieves an overall height of 166 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it particularly suitable for care beds and similar healthcare equipment applications.
ICS
The ICS fixed castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material, providing excellent strength and chemical resistance. The wheel incorporates a polyamide body with an injected polyurethane tread, delivering superior floor protection and smooth rolling performance, whilst the precision ball bearing sealed system ensures reliable operation and extended service life. With a wheel diameter of 125 mm, the castor achieves an overall height of 166 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it ideally suited for care beds and similar healthcare applications requiring dependable mobility solutions.
Fixed castor 125 mm
The Stora fixed castor is a robust industrial mobility solution designed for stationary applications requiring reliable load support. The castor features a vertical flange fitting that provides secure mounting to equipment frames and machinery bases through standard bolt configurations. The housing is constructed from medium-grade steel sheet, offering excellent structural integrity and resistance to industrial environments whilst maintaining cost-effectiveness. The wheel assembly incorporates a polypropylene body that delivers lightweight durability and chemical resistance, fitted with a solid rubber non-marking tread that protects floor surfaces whilst providing superior grip and shock absorption. Precision ball bearings ensure smooth operation and extended service life under continuous use. The wheel measures 125mm in diameter, providing optimal balance between manoeuvrability and load distribution. Overall castor height is 161mm, suitable for standard industrial equipment clearances. Load specifications include a dynamic capacity of 100kg at speeds up to 3km/h and a static load rating of 200kg, making it ideal for medium-duty industrial applications.
Fixed castor 100 mm
The Alpha fixed castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, heavy grade material, providing robust structural integrity and durability in demanding industrial environments. The wheel incorporates a sheet steel body with solid rubber, non-marking tread material that prevents floor marking whilst ensuring excellent grip and smooth operation, supported by precision roller bearing technology for enhanced performance and longevity. The wheel measures 100mm in diameter, whilst the overall height of the complete assembly is 128mm. Load specifications include a dynamic load capacity of 70kg at speeds up to 4km/h and a static load capacity of 140kg, making this castor suitable for medium-duty applications requiring reliable mobility and load-bearing performance in industrial and commercial settings.
Fixed castor 125 mm
The Alpha fixed castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity and durability for industrial use. The wheel incorporates a polypropylene body with solid rubber, non-marking tread material, ensuring floor protection whilst maintaining excellent grip characteristics, and utilises a plain bearing system for smooth operation. The wheel diameter measures 125 mm, with an overall height of 155 mm from floor to mounting surface. Load specifications include a dynamic capacity of 80 kg at speeds up to 4 km/h and a static load capacity of 160 kg, making this castor suitable for medium-duty applications requiring reliable performance and manoeuvrability.
Fixed castor 160 mm
The Alpha fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity and durability in demanding industrial environments. The wheel incorporates a polyamide body with tread material identical to the wheel body, ensuring consistent performance characteristics throughout. The wheel is equipped with a plain bearing system and measures 160mm in diameter for optimal load distribution. The castor has an overall height of 200mm, making it suitable for various equipment configurations. Load specifications include a dynamic capacity of 350kg at speeds up to 4km/h and a static load capacity of 700kg, delivering reliable performance for heavy-duty applications requiring fixed directional movement.
Fixed castor 160 mm
The Alpha fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity and durability in demanding industrial environments. The wheel incorporates a polyamide body with tread material identical to the wheel body, ensuring consistent performance characteristics throughout. The wheel is equipped with a roller bearing system for smooth operation and reduced friction, with a diameter of 160 mm for optimal load distribution. The castor has an overall height of 200 mm, making it suitable for various equipment configurations. Load specifications include a dynamic capacity of 350 kg at speeds up to 4 km/h and a static load capacity of 700 kg, delivering reliable performance for heavy-duty applications.
Fixed castor 200 mm
The Alpha fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity and durability for industrial use. The wheel incorporates a polyamide body with tread material identical to the wheel body, ensuring consistent performance characteristics throughout. A roller bearing system delivers smooth operation and enhanced longevity under continuous use. The wheel diameter measures 200 mm, optimised for effective load distribution and manoeuvrability. The overall height dimension is 240 mm, suitable for standard industrial equipment configurations. Load specifications include a dynamic capacity of 350 kg at speeds up to 4 km/h for mobile applications, whilst the static load capacity reaches 700 kg for stationary positioning requirements.
Fixed castor 80 mm
The Alpha fixed castor features a small rectangular plate fitting designed for secure mounting applications. The housing is constructed from heavy steel sheet, providing robust structural integrity and durability under demanding operational conditions. The wheel incorporates a polypropylene body with solid black rubber tread material, ensuring reliable traction and floor protection. The wheel operates on a plain bearing system and measures 80 mm in diameter for optimal manoeuvrability. The castor has an overall height of 108 mm, making it suitable for various industrial and commercial applications. Load specifications include a dynamic capacity of 70 kg at speeds up to 4 km/h, whilst the static load capacity reaches 140 kg, delivering dependable performance across diverse operational requirements.
Fixed castor 100 mm
The Alpha fixed castor features a small rectangular plate fitting designed for permanent directional applications. The housing is constructed from heavy steel sheet, providing robust structural integrity and durability under demanding operational conditions. The wheel incorporates a polypropylene body with solid black rubber tread material, delivering excellent grip and floor protection whilst maintaining quiet operation. The wheel utilises a plain bearing system with a diameter of 100 mm for reliable performance. The castor has an overall height of 128 mm, ensuring compatibility with standard industrial applications. Load specifications include a dynamic capacity of 75 kg at speeds up to 4 km/h and a static load capacity of 150 kg, making it suitable for medium-duty material handling equipment and mobile industrial applications requiring dependable load-bearing performance.
Fixed castor 125 mm
The Alpha fixed castor features a small rectangular plate fitting designed for secure mounting applications. The housing is constructed from heavy steel sheet, providing robust structural integrity and durability under demanding operational conditions. The wheel incorporates a polypropylene body with solid black rubber tread material, ensuring excellent grip and floor protection. The wheel operates on a plain bearing system and measures 125 mm in diameter for optimal rolling performance. The castor has an overall height of 155 mm, making it suitable for various industrial and commercial applications. Load specifications include a dynamic capacity of 100 kg at speeds up to 4 km/h and a static load capacity of 200 kg, delivering reliable performance across diverse operational requirements.
Frequently Asked Questions
Advantages of Fixed Castors
Fixed castors are designed to provide stable and precise movement, making them the perfect choice for long distance straight-line transport. With their rigid construction, they deliver exceptional lateral stiffness. When combined with two swivel castors, they offer controlled yet manoeuvrable movement, ensuring both direction and flexibility.
TENTE fixed castors offer various benefits:
Straight-line Movement – Fixed castors ensure stable and precise travel along straight paths without unwanted swiveling. This makes them perfect for applications requiring safe, predictable movement.
High Stability – Their rigid design provides superior lateral stability compared to swivel castors. This stability reduces the risk of tipping or drifting, especially under heavy loads.
Controlled Manoeuvrability – When paired with swivel castors, they enable guided but flexible movement.
Higher Load Capacity – Fewer moving parts mean they can handle greater loads compared to similar swivel castors.
Types of Fixed Castors
Fixed castors are available in a wide range of designs to suit different applications — from handling heavy industrial loads to providing smooth mobility for smaller equipment. Each type is engineered to offer unique advantages, ensuring the right balance of stability, control, and durability for your specific needs. Below are some of the most common types of fixed castors and their advantages:
Heavy Duty Fixed Castors
These castors are built for demanding applications, offering high load capacity and exceptional durability. Ideal for industrial settings, they ensure safe and stable transport of heavy machinery, equipment, or large goods. TENTE heavy duty fixed castors are available up to a load capacity of 15.000 kg.
Small Fixed Castors
Compact yet efficient, small, fixed castors are perfect for lightweight equipment and furniture. Their discreet design makes them ideal for space-sensitive applications without compromising on smooth movement. Our smallest fixed castor Compacta is available in an overall height of 13.5 mm.
Fixed Rubber Castors
Fixed rubber castors combine the stability of a fixed design with the smooth, quiet performance of rubber wheels. The rubber tread provides excellent shock absorption, reduces noise, and protects sensitive floor surfaces from damage.
Fixed Castors with Brake
A more unconventional yet often asked for choice are fixed castors with brake. For added safety and control, these castors combine the straight-line stability of a fixed wheel with a secure brake. As fixed castors are pre-dominantely combined with swivel castors – which are available with various locking mechanisms – fixed castors rarely require an added locking mechanism. Fixed castors with brake are particularly suited for applications that must not allow any movement when stationary.
Fields of Application for Fixed Castors
Fixed castors are essential in a wide variety of fields of application, ensuring stable and reliable transport across different industries. In healthcare, they are commonly found on equipment such as sterilisation carts, clean room carts, and laundry trolleys, where guided, stable transport is critical. In industrial environments, fixed castors support heavy machinery, forklift trucks, automated shuttle systems, and workshop equipment, offering durable and safe transport over straight routes. Furniture and mobile applications also rely on them for office chairs, roll cages, shopping trolleys, catering carts, and travel equipment, where stability and precision are equally important. No matter the segment, fixed castors combine robust construction with reliable performance to meet a broad range of mobility needs.