Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The ICS Fixed Castor features a rectangular plate fitting with US-bolt hole spacing for standardised mounting applications. The housing is manufactured from durable polyamide material, providing excellent chemical resistance and mechanical strength. The wheel incorporates a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electrical conductivity throughout operation. The wheel assembly utilises precision sealed ball bearings for smooth rotation and extended service life, with a diameter of 125 mm. The castor has an overall height of 166 mm, making it suitable for medium-duty applications. Load specifications include a dynamic capacity of 100 kg at operating speeds up to 3 km/h, whilst the static load capacity reaches 200 kg, ensuring reliable performance under varying operational conditions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5328XSX125P52
EAN
4031582384796
Core attributes
Type
Fixed castor
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
166 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Product name
ICS
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate, US-bolt hole spacing
Plate hole diameter
11 mm
Plate hole length (Maximum)
52 mm
Plate hole length (Minimum)
44.45 mm
Plate hole width (Maximum)
76 mm
Plate hole width (Minimum)
72 mm
Plate length
95 mm
Plate width
70 mm
Housing
Fork shape
Slim
Material fork
Polyamide
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
40 Shore D
Body material
Polyamide, electric conductive
Tread material
Polyurethane, injected, electric-conductive
Tread width
32 mm
Diameter
125 mm
Threadguards
Integrated threadguard
Bearing
Precision ball bearing, sealed

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Protective seal
Wheels with sealed bearings to protect against spray water and dirt.
Skip product gallery

Crossselling

Variants
ICS
ICS
ICS
5320XSX125P52

The ICS swivel castor features a rectangular plate fitting with US-bolt hole spacing for standardised mounting applications. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system that enables smooth directional changes. The wheel assembly comprises a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electrical conductivity throughout operation. The wheel operates on sealed precision ball bearings ensuring reliable performance and longevity. The wheel diameter measures 125 mm, whilst the overall height of the complete assembly is 166 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for medium-duty industrial applications requiring electrical conductivity and precise manoeuvrability.

125 mm
166 mm
Light Duty | < 150 kg
125 mm
166 mm
Light Duty | < 150 kg
Variants
ICS
ICS
ICS
5327XSX125P52

The ICS is a swivel castor with total lock featuring a rectangular plate fitting with US-bolt hole spacing for standardised mounting applications. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system for smooth directional movement. The wheel assembly comprises a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electrical conductivity throughout operation. The wheel operates on precision ball bearings with sealed construction to prevent contamination and ensure reliable performance. The wheel diameter measures 125 mm, whilst the overall height of the complete assembly is 166 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load rating of 200 kg, making it suitable for medium-duty industrial applications requiring electrical conductivity and secure locking functionality.

125 mm
166 mm
Light Duty | < 150 kg
125 mm
166 mm
Light Duty | < 150 kg
Variants
ICS
ICS
ICS
5321XSX125P52

The ICS is a swivel castor with directional lock designed for industrial applications. The fitting features a rectangular plate with US-bolt hole spacing for secure mounting to equipment frames. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system that enables smooth directional movement whilst providing reliable locking functionality. The wheel assembly comprises a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electrical conductivity throughout the contact surface. The wheel operates on precision ball bearings with sealed construction to prevent contamination and ensure consistent performance. The wheel diameter measures 125 mm, providing optimal ground clearance and manoeuvrability. The castor has an overall height of 166 mm from mounting surface to floor contact. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load rating of 200 kg.

125 mm
166 mm
Light Duty | < 150 kg
125 mm
166 mm
Light Duty | < 150 kg