Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha fixed castor features a small rectangular plate fitting designed for secure mounting applications. The housing is constructed from heavy steel sheet, providing robust structural integrity and durability under demanding operational conditions. The wheel incorporates a polypropylene body with solid black rubber tread material, ensuring reliable traction and floor protection. The wheel operates on a plain bearing system and measures 80 mm in diameter for optimal manoeuvrability. The castor has an overall height of 108 mm, making it suitable for various industrial and commercial applications. Load specifications include a dynamic capacity of 70 kg at speeds up to 4 km/h, whilst the static load capacity reaches 140 kg, delivering dependable performance across diverse operational requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3478PVH080P62 TFR
EAN
4031582385700
Core attributes
Type
Fixed castor
Load capacity at 4 km/h
70 kg
Load capacity Static
140 kg
Overall height
108 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.45 kg
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Small rectangular plate
Plate hole diameter
9 mm
Plate hole length (Maximum)
80 mm
Plate hole length (Minimum)
77 mm
Plate hole width (Maximum)
60 mm
Plate length
103 mm
Plate width
85 mm
Housing
Fork shape
Broad
Material fork
Steel sheet, heavy
Wheel
Hardness of tread (A)
85 Shore A
Body material
Polypropylene
Tread material
Solid rubber, black
Tread width
35 mm
Diameter
80 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Skip product gallery

Crossselling

Variants
Swivel castor 80 mm
Swivel castor 80 mm
Alpha smart
3370PVH080P62 TFR

The Alpha smart swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates a precision two ball race swivel bearing system for smooth directional movement. The wheel assembly comprises a polypropylene body fitted with solid black rubber tread and plain bearing construction, providing reliable performance across various surfaces. The wheel measures 80 mm in diameter, contributing to an overall castor height of 108 mm. Load specifications include a dynamic capacity of 70 kg at speeds up to 4 km/h, whilst the static load capacity reaches 140 kg. This robust construction ensures dependable service in industrial and commercial applications requiring moderate load handling with excellent manoeuvrability and directional control.

Light Duty | < 150 kg
80 mm
108 mm
Light Duty | < 150 kg
80 mm
108 mm
Variants
Swivel castor with total lock 80 mm
Swivel castor with total lock 80 mm
Alpha smart
3377PVH080P62 TFR

The Alpha smart is a swivel castor with total lock functionality, designed for industrial applications requiring secure positioning. The unit features a small rectangular plate fitting for straightforward mounting to equipment bases. The housing is constructed from heavy steel sheet material and incorporates a precision two ball races swivel bearing system, ensuring smooth directional movement and enhanced durability under operational loads. The wheel assembly comprises a polypropylene body fitted with solid black rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for reliable rotation. The castor has an 80mm wheel diameter and an overall height of 108mm. Load specifications include a dynamic capacity of 70kg at speeds up to 4km/h and a static load rating of 140kg, making it suitable for medium-duty mobile equipment applications.

Light Duty | < 150 kg
80 mm
108 mm
Light Duty | < 150 kg
80 mm
108 mm