Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The ICS Fixed Castor features a rectangular plate fitting with US-bolt hole spacing for standardised mounting applications. The housing is manufactured from durable polyamide material, providing excellent chemical resistance and mechanical strength. The wheel assembly comprises a polyamide body with an injected polyurethane tread, delivering superior floor protection and quiet operation. Precision ball bearings ensure smooth rolling performance and extended service life. The wheel diameter measures 125 mm, optimised for medium-duty applications. Overall height dimensions are 166 mm from floor to mounting surface. Load specifications include a dynamic capacity of 100 kg at operating speeds up to 3 km/h, with a static load rating of 200 kg. This castor is engineered for industrial environments requiring reliable, fixed-direction mobility solutions with excellent load-bearing characteristics and operational durability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5328UAP125P52
EAN
4031582384697
Core attributes
Type
Fixed castor
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
166 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Product name
ICS
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate, US-bolt hole spacing
Plate hole diameter
11 mm
Plate hole length (Maximum)
52 mm
Plate hole length (Minimum)
44.45 mm
Plate hole width (Maximum)
76 mm
Plate hole width (Minimum)
72 mm
Plate length
95 mm
Plate width
70 mm
Housing
Fork shape
Slim
Material fork
Polyamide
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
32 mm
Diameter
125 mm
Threadguards
Integrated threadguard
Bearing
Precision ball bearing

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Skip product gallery

Crossselling

Variants
ICS
ICS
ICS
5320UAP125P52

The ICS swivel castor features a rectangular plate fitting with US-bolt hole spacing for standardised mounting applications. The housing is constructed from durable polyamide material and incorporates a stem swivelling bearing mechanism that enables smooth directional changes. The wheel assembly comprises a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation. Precision ball bearings ensure smooth rolling performance and extended service life. The wheel diameter measures 125 mm, contributing to easy manoeuvrability over various surfaces. The castor has an overall height of 166 mm, making it suitable for medium-duty applications. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, ensuring reliable performance under typical industrial and commercial operating conditions.

125 mm
166 mm
Light Duty | < 150 kg
125 mm
166 mm
Light Duty | < 150 kg
Variants
ICS
ICS
ICS
5327UAP125P52

The ICS is a swivel castor with total lock featuring a rectangular plate fitting with US-bolt hole spacing for secure mounting. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing mechanism that enables smooth directional changes whilst providing complete wheel and swivel locking functionality. The wheel assembly comprises a polyamide body with an injected polyurethane tread that delivers excellent floor protection and quiet operation, supported by precision ball bearings for enhanced rolling performance and longevity. The wheel measures 125 mm in diameter, providing optimal balance between manoeuvrability and stability. The castor has an overall height of 166 mm, making it suitable for various industrial and commercial applications. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, ensuring reliable performance under demanding operational conditions.

125 mm
166 mm
Light Duty | < 150 kg
125 mm
166 mm
Light Duty | < 150 kg
Variants
ICS
ICS
ICS
5321UAP125P52

The ICS is a swivel castor with directional lock designed for industrial applications. The castor features a rectangular plate fitting with US-bolt hole spacing for standardised mounting configurations. The housing is constructed from durable polyamide material and incorporates a stem swivelling bearing system that enables smooth directional movement whilst providing secure locking capability. The wheel assembly comprises a polyamide body fitted with an injected polyurethane tread, delivering excellent floor protection and quiet operation. The wheel is supported by precision ball bearings ensuring smooth rolling performance and extended service life. The wheel diameter measures 125 mm, whilst the overall height of the complete assembly is 166 mm. Load specifications include a dynamic load capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for medium-duty mobile equipment and industrial trolleys requiring reliable manoeuvrability and load-bearing performance.

125 mm
166 mm
Light Duty | < 150 kg
125 mm
166 mm
Light Duty | < 150 kg