Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The ICS Fixed Castor features a rectangular plate fitting with US-bolt hole spacing for standardised mounting applications. The housing is constructed from durable polyamide material, providing excellent chemical resistance and mechanical strength. The wheel assembly comprises a polyamide body with an injected polyurethane tread, delivering superior floor protection and quiet operation. The wheel incorporates sealed precision ball bearings for smooth rotation and extended service life, with a diameter of 125 mm for optimal load distribution. Overall height measures 166 mm, ensuring compatibility with standard equipment configurations. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load rating of 200 kg, making this castor suitable for medium-duty industrial and commercial applications requiring reliable fixed-direction movement.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5328UAX125P52
EAN
4031582384703
Core attributes
Type
Fixed castor
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
166 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Product name
ICS
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate, US-bolt hole spacing
Plate hole diameter
11 mm
Plate hole length (Maximum)
52 mm
Plate hole length (Minimum)
44.45 mm
Plate hole width (Maximum)
76 mm
Plate hole width (Minimum)
72 mm
Plate length
95 mm
Plate width
70 mm
Housing
Fork shape
Slim
Material fork
Polyamide
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
32 mm
Diameter
125 mm
Threadguards
Integrated threadguard
Bearing
Precision ball bearing, sealed

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Protective seal
Wheels with sealed bearings to protect against spray water and dirt.
Skip product gallery

Crossselling

Variants
ICS
ICS
ICS
5320UAX125P52

The ICS swivel castor features a rectangular plate fitting with US-bolt hole spacing for standardised mounting applications. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system that enables smooth 360-degree rotation. The wheel assembly comprises a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation. The wheel is equipped with sealed precision ball bearings ensuring reliable performance and extended service life. With a wheel diameter of 125 mm, the castor has an overall height of 166 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for medium-duty industrial and commercial applications requiring reliable mobility solutions.

125 mm
166 mm
Light Duty | < 150 kg
125 mm
166 mm
Light Duty | < 150 kg
Variants
ICS
ICS
ICS
5327UAX125P52

The ICS is a swivel castor with total lock featuring a rectangular plate fitting with US-bolt hole spacing for secure mounting. The housing is constructed from durable polyamide material and incorporates a stem swivelling bearing system for smooth directional movement. The wheel assembly comprises a polyamide body with injected polyurethane tread material, providing excellent floor protection and quiet operation. The wheel is equipped with sealed precision ball bearings ensuring reliable performance and longevity. The wheel diameter measures 125 mm with an overall castor height of 166 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for medium-duty industrial and commercial applications requiring mobility control.

125 mm
166 mm
Light Duty | < 150 kg
125 mm
166 mm
Light Duty | < 150 kg
Variants
ICS
ICS
ICS
5321UAX125P52

The ICS is a swivel castor with directional lock designed for industrial applications. The fitting features a rectangular plate with US-bolt hole spacing for secure mounting to equipment frames. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system that enables smooth directional movement whilst providing reliable locking functionality. The wheel assembly comprises a polyamide body fitted with an injected polyurethane tread for optimal floor protection and noise reduction. The wheel operates on precision ball bearings that are fully sealed to prevent contamination and ensure long-term performance. The wheel diameter measures 125 mm, providing excellent rolling characteristics. The castor has an overall height of 166 mm from mounting surface to floor. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for medium-duty mobile equipment applications.

125 mm
166 mm
Light Duty | < 150 kg
125 mm
166 mm
Light Duty | < 150 kg