Agila
2478DYK050P41-55
Core attributes
| Applications | Healthcare Furniture, Industrial Consumer, Medical Institutions, Professional Cleaning Carts, Professional Furniture |
|---|---|
| Product name | Agila |
| Product type | Fixed castor |
| Special features | Electric conductive |
| Load capacity at 3 km/h | 40 KG |
| Load capacity Static | 80 KG |
| Temperature range (Minimum) | -20 °C |
| Temperature range (Maximum) | 85 °C |
| Overall height | 69 mm |
| Overall width | 35 mm |
| Overall weight | 0.15 KG |
Performance
| Roll performance | |
|---|---|
| Movement noise | |
| Attrition | |
| Corrosion resistance |
Housing
| Material | Steel sheet, medium |
|---|---|
| Fork shape | Broad |
| Swivel bearing | Two ball races |
| Color | Blue passivated |
| Dome diameter | 27 mm |
Wheel
| Body material | Sheet Steel |
|---|---|
| Tread material | Solid rubber, black, electric-conductive |
| Bearing | Cone ball bearing |
| Tread | Soft tread |
| Wheel color | Blue passivated |
| Wheel diameter | 50 mm |
| Tread width | 19 mm |
| Wheel width | 19 mm |
| Hardness of tread (A) | 80 Shore A |
Fitting
| Fitting type | Square plate |
|---|---|
| Plate length | 55 mm |
| Plate width | 55 mm |
| Plate hole length (Minimum) | 38.5 mm |
| Plate hole length (Maximum) | 44 mm |
| Plate hole width (Minimum) | 38.5 mm |
| Plate hole width (Maximum) | 44 mm |
| Plate hole diameter | 6.3 mm |