- Home
- Castors & Wheels
- Wheels
-
Wheels by Tread Material
Wheels by Tread Material
Wheel 100 mm
The Maxtech wheel features a 100mm diameter with a 40mm wide polyurethane injected tread and polyamide body construction. The precision ball bearing system operates through a 15mm axle hole diameter with a 44mm hub length. This wheel delivers a dynamic load capacity of 150kg at 3km/h operating speed and a static load capacity of 300kg, making it suitable for airport equipment, automotive OEM applications, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 125 mm
The Maxtech wheel features a 125mm diameter with a 40mm wide polyurethane injected tread and polyamide body construction. The precision ball bearing system operates through a 20mm axle hole diameter with a 60mm hub length. Load capacity specifications include 300kg dynamic loading at both 4km/h and 6km/h speeds, with a maximum static load capacity of 600kg. This wheel is engineered for demanding applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 160 mm
The Maxtech wheel features a 160mm diameter with a 40mm wide polyurethane injected tread and polyamide body construction. The precision ball bearing system operates through a 20mm axle hole diameter with a 60mm hub length. Load capacity specifications include 350kg dynamic load at 4km/h speed, 300kg dynamic load at 6km/h speed, and 700kg static load capacity. This wheel is designed for demanding applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 200 mm
The Maxtech wheel features a 200mm diameter with a 50mm wide polyurethane injected tread and polyamide body construction. The precision ball bearing system operates through a 20mm axle hole diameter with a 60mm hub length. Load capacity specifications include 500kg dynamic load at 4km/h speed, 400kg dynamic load at 6km/h speed, and 1000kg static load capacity. This wheel is engineered for demanding applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 80 mm
The Duratech wheel features a robust polyamide construction with an 80 mm diameter and 34 mm tread width, incorporating a plain bearing system with a 12 mm axle hole diameter and 44.4 mm hub length. This wheel delivers exceptional load performance with a dynamic capacity of 200 kg at 4 km/h and a static load capacity of 400 kg, making it ideal for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment.
Wheel 100 mm
The Duratech Wheel features a robust polyamide construction with an identical wheel body and tread material, measuring 100mm in diameter with a 36mm tread width and 44.4mm hub length, incorporating a 12mm axle hole diameter and plain bearing system. This wheel delivers exceptional load performance with a dynamic capacity of 200kg at 4km/h and static capacity of 400kg, making it ideal for automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment applications.
Wheel 125 mm
The Duratech Wheel features a robust polyamide construction with a 125mm diameter and 40mm tread width, incorporating a plain bearing system and 12mm axle hole diameter with a 44.4mm hub length. This wheel delivers exceptional load performance with a dynamic capacity of 300kg at 4km/h and static capacity of 600kg, making it ideal for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment.
Wheel 125 mm
The Duratech Wheel features a robust polyamide construction with a 125mm diameter and 40mm tread width, incorporating a plain bearing system and 12mm axle hole diameter with a 48mm hub length. This wheel delivers exceptional load performance with a dynamic capacity of 300kg at 4km/h and static capacity of 600kg, making it ideal for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment.
Wheel 125 mm
The Duratech Wheel features a robust polyamide construction with a 125mm diameter and 40mm tread width, incorporating a plain bearing system and 20mm axle hole diameter with a 58mm hub length. This wheel delivers exceptional load performance with a dynamic capacity of 300kg at 4km/h and static capacity of 600kg, making it ideal for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment.
Wheel 160 mm
The Duratech wheel features a robust polyamide construction with a 160mm diameter and 40mm tread width, incorporating a plain bearing system and 20mm axle hole diameter with a 58mm hub length. This wheel delivers exceptional load performance with a dynamic capacity of 500kg at 4km/h and static capacity of 1000kg, making it ideal for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment.
Wheel 200 mm
The Duratech wheel features a robust polyamide construction with a 200mm diameter and 50mm tread width, incorporating a plain bearing system and 20mm axle hole diameter with a 58mm hub length. This wheel delivers exceptional load performance with a dynamic load capacity of 800kg at speeds up to 4km/h and a static load capacity of 1600kg, making it ideal for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment where reliability and durability are paramount.
Wheel 80 mm
The Duratech wheel features a robust polyamide body construction with an 80mm diameter and 34mm tread width, incorporating a roller bearing system and 12mm axle hole diameter with a 44.4mm hub length. This wheel delivers exceptional load performance with a dynamic capacity of 180kg at 4km/h and static capacity of 360kg, making it ideal for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment.
Wheel 100 mm
The Duratech wheel features a 100 mm diameter with a 36 mm tread width and 44.4 mm hub length, incorporating a 12 mm axle hole diameter for secure mounting. Constructed from polyamide material with an identical tread composition, this roller bearing-equipped wheel delivers exceptional performance with a dynamic load capacity of 200 kg at 4 km/h and a static load capacity of 400 kg. Engineered for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment.
Wheel 125 mm
The Duratech Wheel features a robust polyamide body construction with an identical tread material, measuring 125mm in diameter with a 40mm tread width and 44.4mm hub length, incorporating a 12mm axle hole diameter and roller bearing system. This wheel delivers exceptional load performance with a dynamic capacity of 300kg at 4km/h operating speed and a static load capacity of 600kg, making it ideally suited for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display units, and various transport equipment installations.
Wheel 160 mm
The Duratech wheel features a robust polyamide body construction with an identical tread material, measuring 160mm in diameter with a 40mm tread width and 58mm hub length, whilst incorporating a 20mm axle hole diameter and precision roller bearing system. This wheel delivers exceptional load performance with a dynamic capacity of 400kg at 4km/h operating speed and an impressive static load rating of 800kg, making it ideally suited for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display units, and various transport equipment installations.
Wheel 200 mm
The Duratech wheel features a robust polyamide construction with a 200mm diameter and 50mm tread width, incorporating a roller bearing system and 20mm axle hole diameter with a 58mm hub length. This wheel delivers exceptional load performance with a dynamic capacity of 400kg at 4km/h and static capacity of 800kg, making it ideal for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment.
Wheel 100 mm
The Duratech wheel features a 100 mm diameter with a 36 mm tread width and 45 mm hub length, incorporating an 8 mm axle hole diameter for secure mounting. Constructed from polyamide material with an identical tread composition, this precision ball bearing wheel delivers exceptional performance with a dynamic load capacity of 250 kg at 4 km/h and a static load capacity of 500 kg. Engineered for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment.
Wheel 125 mm
The Duratech Wheel features a robust polyamide construction with a 125mm diameter and 40mm tread width, incorporating a precision ball bearing system and 8mm axle hole diameter with a 45mm hub length. This wheel delivers exceptional load performance with a dynamic capacity of 300kg at 4km/h and static capacity of 600kg, making it ideal for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment.
Wheel 125 mm
The Duratech Wheel features a robust polyamide construction with a 125mm diameter and 46mm tread width, incorporating a precision ball bearing system within a 60mm hub length and 20mm axle hole diameter. This wheel delivers exceptional load performance with a dynamic capacity of 300kg at 4km/h and static capacity of 600kg, making it ideal for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment.
Wheel 200 mm
The Duratech Wheel features a robust polyamide construction with a 200 mm diameter and 50 mm tread width, incorporating a precision ball bearing system within a 60 mm hub length and 20 mm axle hole diameter. The tread material is identical with the wheel body, ensuring consistent performance characteristics throughout. This wheel delivers exceptional load capacity with a dynamic rating of 900 kg at 4 km/h operating speed and a static load capacity of 1800 kg, making it suitable for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment where reliable performance is essential.
Wheel 100 mm
The Elastech wheel features a 100 mm diameter with a 34 mm wide elastic tyre in black vulcanised rubber, mounted on a polyamide body with roller bearing and 12 mm axle hole diameter, plus 44.4 mm hub length. This wheel offers a dynamic load capacity of 160 kg at 4 km/h and static load capacity of 320 kg, making it suitable for AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 125 mm
The Elastech wheel features a 125 mm diameter with a 40 mm wide elastic tyre in black vulcanised rubber, mounted on a polyamide body with roller bearing and 12 mm axle hole diameter, plus 44.4 mm hub length. This wheel delivers a dynamic load capacity of 250 kg at 4 km/h and static load capacity of 500 kg, making it suitable for AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 125 mm
The Elastech wheel features a 125mm diameter with a 40mm wide elastic tyre in black vulcanised construction, mounted on a polyamide body with roller bearing and 15mm axle hole diameter, complemented by a 58mm hub length. This robust wheel delivers exceptional load performance with a dynamic capacity of 250kg at 4km/h and static capacity of 500kg, making it ideal for demanding applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 160 mm
The Elastech wheel features a 160 mm diameter with a 46 mm wide elastic tyre in black vulcanised construction, mounted on a polyamide body with roller bearing and 20 mm axle hole diameter, whilst the hub length measures 58 mm. This wheel delivers a dynamic load capacity of 300 kg at 4 km/h and a static load capacity of 600 kg, making it suitable for demanding applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.