Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Duratech wheel features a robust polyamide body construction with an identical tread material, measuring 160mm in diameter with a 40mm tread width and 58mm hub length, whilst incorporating a 20mm axle hole diameter and precision roller bearing system. This wheel delivers exceptional load performance with a dynamic capacity of 400kg at 4km/h operating speed and an impressive static load rating of 800kg, making it ideally suited for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display units, and various transport equipment installations.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
UOR160x40-Ø20 HL58
EAN
4031582442786
Core attributes
Type
Wheel
Load capacity at 4 km/h
400 kg
Load capacity Static
800 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-25 °C
Overall weight
0.58 kg
Product name
Duratech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Axle hole diameter
20 mm
Hub length
58 mm
Tread width
40 mm
Diameter
160 mm
Threadguards
Without threadguard
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.