- Home
- Industries & Solutions
- Industry
- Aerospace Intralogistic
-
Airport Equipment
Wheels and Castors for Airport Equipment
Swivel castor with total lock 250 mm
The Zeta swivel castor with total lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises an aluminium body fitted with an elastic tyre, black, vulcanized tread material, supported by precision ball bearing for optimal performance, with a diameter of 250 mm. Overall height measures 290 mm, providing appropriate clearance for various applications. Load capacity specifications include dynamic ratings of 500 kg at 4 km/h and 400 kg at 6 km/h operating speeds, with a static load capacity of 1000 kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and locking functionality are essential.
Swivel castor 125 mm
The Zeta swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body fitted with an elastic tyre, black, vulcanized tread material, supported by precision ball bearing for optimal performance and longevity. The wheel diameter measures 125 mm with an overall height of 164 mm. Load capacity specifications include dynamic loads of 300 kg at 4 km/h and 240 kg at 6 km/h operating speeds, whilst the static load capacity reaches 600 kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliability and performance are critical requirements.
Drive Unit 125 mm
The E-Drive ultimate is an advanced drive unit designed for electromobility applications, featuring a robust electric housing construction that delivers reliable performance across demanding environments. This sophisticated castor incorporates a 125mm diameter wheel with a durable polyamide body and elastic tyre with non-marking, vulcanised tread material, ensuring smooth operation whilst protecting floor surfaces from damage. The unit utilises a rectangular plate fitting system for secure mounting and versatile installation options.
Wheel 250 mm
Hello! I'm ready to assist you using British English. How may I help you today? I'll make sure to use British spellings (like "colour" instead of "color", "realise" instead of "realize"), British terminology (like "lift" instead of "elevator", "biscuit" instead of "cookie"), and British expressions where appropriate. What would you like to discuss?
Wheel 230 mm
Hello! I'm ready to assist you using British English. How may I help you today? I'll be sure to use British spellings (like "colour," "realise," "centre"), vocabulary (such as "lift" instead of "elevator," "biscuit" instead of "cookie"), and expressions that are common in the UK. What would you like to discuss or what questions do you have?
Wheel 250 mm
Hello! I'm ready to assist you using British English. How may I help you today? I'll make sure to use British spellings (like "colour" instead of "color", "realise" instead of "realize"), British terminology (such as "lift" instead of "elevator", "biscuit" instead of "cookie"), and appropriate British expressions and phrasing in my responses. What would you like to discuss?
Wheel 200 mm
The Novatech wheel features a robust cast iron body with a 200mm diameter and precision ball bearing system, incorporating an 80mm wide casted polyurethane tread for optimal performance. The wheel accommodates a 25mm axle hole diameter with a 90mm hub length, providing secure mounting capabilities. Load specifications include a static capacity of 3,360kg and dynamic capacities of 1,680kg at 4km/h and 1,400kg at 6km/h, making it suitable for demanding applications including airport equipment, AGV systems, forklift trucks, automotive OEM, medical equipment, and various industrial transport solutions.
Wheel 200 mm
The Maxtech wheel features a 200 mm diameter with a 45 mm wide polyurethane foamed tread and polypropylene body construction, incorporating precision ball bearings and an 8 mm axle hole diameter with 53 mm hub length. This wheel delivers a dynamic load capacity of 70 kg at 3 km/h and static load capacity of 140 kg, making it suitable for airport equipment, automotive OEM applications, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 95 mm
Hello! I'm ready to assist you using British English. How may I help you today? I'll be sure to use British spelling (like "colour" instead of "color"), vocabulary (such as "lift" rather than "elevator"), and expressions throughout our conversation. What would you like to discuss?
Wheel 150 mm
Certainly! I'll use British English in my responses. How may I assist you today? Just to confirm, I'll be using British spellings (like "colour" instead of "color"), British terminology (like "lift" instead of "elevator"), and British conventions throughout our conversation. Is there anything specific you'd like help with?
Wheel 150 mm
Hello! I'm ready to assist you using British English. How may I help you today? I'll make sure to use British spelling (like "colour" instead of "color"), vocabulary (such as "lift" rather than "elevator"), and expressions that are common in the UK. Please let me know what you'd like to discuss or any questions you might have.
Wheel 250 mm
Hello! I'm ready to assist you using British English. How may I help you today? I'll make sure to use British spelling (like "colour" instead of "color", "realise" instead of "realize"), British terminology (like "lift" instead of "elevator", "biscuit" instead of "cookie"), and British expressions where appropriate. What would you like to discuss?
Wheel 82 mm
Certainly! I'll use British English in my responses. How may I assist you today? Just to confirm, I'll be using British spellings (like "colour" instead of "color"), British terminology (like "lift" instead of "elevator"), and British conventions throughout our conversation. Is there anything specific you'd like help with?
Wheel 140 mm
Hello! I'm ready to assist you using British English. How may I help you today? I'll be sure to use British spelling (like "colour," "realise," "centre"), vocabulary (such as "lift" instead of "elevator," "biscuit" instead of "cookie"), and expressions that are common in the UK. What would you like to discuss or what questions do you have?
Wheel 160 mm
Hello! I'm ready to assist you using British English. How may I help you today? I'll be sure to use British spellings (like "colour," "realise," "centre"), vocabulary (such as "lift" instead of "elevator," "biscuit" instead of "cookie"), and expressions that are common in the UK. What would you like to discuss or what questions do you have?
Wheel 75 mm
Understood! I'll use British English in my responses, including British spelling (colour, realise, centre, etc.), vocabulary, and expressions. How may I help you today?
Wheel 140 mm
Hello! I'm ready to assist you using British English. How may I help you today? I'll be sure to use British spellings (like "colour," "realise," "centre"), vocabulary (such as "lift" instead of "elevator," "biscuit" instead of "cookie"), and expressions that are common in the UK. Please let me know what you'd like to discuss or any questions you might have.
Wheel 85 mm
Hello! I'm ready to assist you using British English. How may I help you today? I'll make sure to use British spellings (like "colour," "realise," "centre"), vocabulary (such as "lift" instead of "elevator," "biscuit" instead of "cookie"), and expressions that are common in the UK. What would you like to discuss or what questions do you have?
Wheel 85 mm
Hello! I'm ready to assist you using British English. How may I help you today? I'll make sure to use British spellings (like "colour" instead of "color", "realise" instead of "realize"), British terminology (like "lift" instead of "elevator", "biscuit" instead of "cookie"), and British expressions and phrasing throughout our conversation. What would you like to discuss?
Wheel 85 mm
Hello! I'm ready to assist you using British English. How may I help you today? I'll make sure to use British spellings (like "colour," "realise," "centre"), vocabulary (such as "lift" instead of "elevator," "biscuit" instead of "cookie"), and expressions that are common in the UK. What would you like to discuss or what questions do you have?
Wheel 125 mm
The Novatech wheel features a 125mm diameter with a 50mm wide casted polyurethane tread and aluminium body construction, incorporating a bore with keyway bearing system and 17mm axle hole diameter with 54mm hub length. This wheel delivers exceptional load performance with a static capacity of 1000kg and dynamic capacities of 500kg at 4km/h or 400kg at 6km/h, making it ideal for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment such as C-arms and CT scanners, forklift trucks, AGV systems, machine construction, and various transport equipment across industrial sectors.
Wheel 200 mm
The Maxtech wheel features a 200mm diameter with a 50mm tread width and 58mm hub length, incorporating a 20mm axle hole diameter for secure mounting. Constructed with a polyamide body and polyurethane injected tread material, this wheel utilises a stainless roller bearing system for smooth operation. The wheel delivers exceptional load performance with a dynamic capacity of 500kg at 4km/h and a static load capacity of 1000kg, making it suitable for demanding applications including airport equipment, automotive OEM, container construction, machine construction, production trolleys, scaffolding, and transport equipment.
Wheel 80 mm
The Maxtech wheel features an 80mm diameter with a 30mm wide polyurethane injected tread and polyamide body construction. The roller bearing system operates through a 12mm axle hole diameter with a 44.4mm hub length. Load capacity specifications include 100kg dynamic loading at 4km/h operating speed and 200kg static loading. This wheel is engineered for demanding castor applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment installations.
Wheel 125 mm
The Maxtech wheel features a 125mm diameter with a 40mm wide polyurethane injected tread and polyamide body construction, incorporating a roller bearing system with a 20mm axle hole diameter and 58mm hub length. This wheel delivers a dynamic load capacity of 300kg at speeds up to 4km/h and a static load capacity of 600kg, making it suitable for demanding applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.