Nylon Wheels
Wheel 200 mm
The Duratech Wheel features a 200mm diameter with a 50mm tread width and 60mm hub length, incorporating a 20.1mm axle hole diameter for precision ball bearing integration. Constructed from polyamide material with an identical tread composition, this wheel delivers exceptional performance with a dynamic load capacity of 800kg at 4km/h and a static load capacity of 1600kg. Engineered for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment.
Wheel 82 mm
The Duratech wheel features a robust polyamide, heavy body construction with an 82 mm diameter and 88 mm tread width, incorporating a precision ball bearing system and 20 mm axle hole diameter with 90 mm hub length. This wheel delivers exceptional load performance with a dynamic capacity of 900 kg at 3 km/h and static capacity of 1800 kg, making it ideal for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment.
Wheel 100 mm
The Duratech silent wheel features a 100mm diameter with a 36mm wide polyamide tread and 44mm hub length, incorporating a 12mm axle hole diameter. This roller bearing wheel is constructed from damping, hybrid material for enhanced performance. The wheel provides a static load capacity of 320kg and dynamic load capacity of 160kg at speeds up to 4km/h, making it suitable for demanding castor applications requiring reliable load-bearing capabilities and smooth operation in industrial environments.
Wheel 125 mm
The Duratech silent wheel features a 125mm diameter with a 36mm wide polyamide tread and 44mm hub length, incorporating a 12mm axle hole diameter for secure mounting. This roller bearing equipped wheel utilises damping, hybrid material construction for enhanced performance and noise reduction. The wheel provides a static load capacity of 400kg and dynamic load capacity of 200kg at speeds up to 4km/h, making it suitable for demanding industrial castor applications requiring reliable load handling and smooth operation.
Wheel 125 mm
The Duratech wheel features a 125 mm diameter with a 43 mm wide tread and 58 mm hub length, incorporating a 20 mm axle hole diameter and plain bearing system. Constructed from polyamide material with the tread identical to the wheel body, it delivers a static load capacity of 600 kg and dynamic load capacity of 300 kg at speeds up to 4 km/h. This versatile wheel serves diverse applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment.
Wheel 125 mm
The Duratech wheel features a 125 mm diameter with a 40 mm wide tread and 48 mm hub length, incorporating a 12 mm axle hole diameter. Constructed from polyamide with the tread material identical to the wheel body, it utilises roller bearing technology for smooth operation. The wheel offers a static load capacity of 600 kg and dynamic load capacity of 300 kg at speeds up to 4 km/h, making it suitable for automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment applications.
Wheel 80 mm
The Duratech wheel features an 80 mm diameter with a 34 mm wide tread and 44.4 mm hub length, incorporating a 12 mm axle hole diameter. Constructed from polyamide with a tread material identical to the wheel body, it utilises a plain bearing system. The wheel offers a static load capacity of 400 kg and dynamic load capacity of 200 kg at 4 km/h, making it suitable for automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment applications.
Wheel 100 mm
The Duratech wheel is engineered for demanding castor applications, featuring a 100 mm diameter with a 36 mm tread width constructed from polyamide material that is identical with the wheel body. The wheel incorporates a plain bearing system with a 44.4 mm hub length and 12 mm axle hole diameter for secure mounting. Load specifications include a static capacity of 400 kg and dynamic capacity of 200 kg at speeds up to 4 km/h, making it suitable for automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment applications.
Wheel 125 mm
The Duratech wheel features a 125 mm diameter with a 40 mm wide tread and 44.4 mm hub length, incorporating a 12 mm axle hole diameter and plain bearing system. Constructed from polyamide with tread material identical to the wheel body, it delivers a static load capacity of 600 kg and dynamic load capacity of 300 kg at 4 km/h. This versatile wheel serves diverse applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, plus transport equipment.
Wheel 125 mm
The Duratech wheel features a 125 mm diameter with a 40 mm wide tread and 48 mm hub length, incorporating a 12 mm axle hole diameter and plain bearing system. Constructed from polyamide material with the tread identical to the wheel body, it delivers a static load capacity of 600 kg and dynamic load capacity of 300 kg at 4 km/h. This versatile wheel serves diverse applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, plus transport equipment.
Wheel 125 mm
The Duratech wheel features a 125 mm diameter with a 40 mm wide tread, incorporating a 58 mm hub length and 20 mm axle hole diameter. Constructed from polyamide with a tread material identical to the wheel body, it utilises a plain bearing system. The wheel provides a static load capacity of 600 kg and dynamic load capacity of 300 kg at 4 km/h. Suitable applications include automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment.
Wheel 160 mm
The Duratech wheel features a 160 mm diameter with a 40 mm wide tread and 58 mm hub length, incorporating a 20 mm axle hole diameter and plain bearing system. Constructed from polyamide material with the tread material identical to the wheel body, this wheel delivers a static load capacity of 1000 kg and dynamic load capacity of 500 kg at 4 km/h. Designed for diverse applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment.
Wheel 200 mm
The Duratech wheel features a 200 mm diameter with a 50 mm wide tread and 58 mm hub length, incorporating a 20 mm axle hole diameter and plain bearing system. Constructed from polyamide material with tread identical to the wheel body, it delivers a static load capacity of 1600 kg and dynamic load capacity of 800 kg at 4 km/h. This versatile wheel serves diverse applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, plus transport equipment.
Wheel 80 mm
The Duratech wheel features an 80 mm diameter with a 34 mm wide tread and 44.4 mm hub length, incorporating a 12 mm axle hole diameter. Constructed from polyamide with a tread material identical to the wheel body, it utilises roller bearing technology for smooth operation. The wheel offers a static load capacity of 360 kg and dynamic load capacity of 180 kg at speeds up to 4 km/h, making it suitable for automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment applications.
Wheel 100 mm
The Duratech wheel features a 100 mm diameter with a 36 mm wide tread and 44.4 mm hub length, incorporating a 12 mm axle hole diameter. Constructed from polyamide with the tread material identical to the wheel body, this roller bearing-equipped wheel delivers a static load capacity of 400 kg and dynamic load capacity of 200 kg at 4 km/h. Suitable applications include automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, plus transport equipment.
Wheel 125 mm
The Duratech wheel features a 125 mm diameter with a 40 mm wide tread and 44.4 mm hub length, incorporating a 12 mm axle hole diameter. Constructed from polyamide with the tread material identical to the wheel body, it utilises roller bearing technology for smooth operation. The wheel offers a static load capacity of 600 kg and dynamic load capacity of 300 kg at speeds up to 4 km/h, making it suitable for automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment applications.
Wheel 160 mm
The Duratech wheel features a 160 mm diameter with a 40 mm wide tread and 58 mm hub length, incorporating a 20 mm axle hole diameter. Constructed from polyamide with a tread material identical to the wheel body, it utilises roller bearing technology for smooth operation. The wheel offers a static load capacity of 800 kg and dynamic load capacity of 400 kg at speeds up to 4 km/h, making it suitable for automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment applications.
Wheel 200 mm
The Duratech wheel features a 200 mm diameter with a 50 mm wide tread and 58 mm hub length, incorporating a 20 mm axle hole diameter. Constructed from polyamide with the tread material identical to the wheel body, it utilises roller bearing technology for smooth operation. The wheel offers a static load capacity of 800 kg and dynamic load capacity of 400 kg at speeds up to 4 km/h, making it suitable for automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment applications.
Wheel 100 mm
The Duratech wheel features a 100 mm diameter with a 36 mm wide tread and 45 mm hub length, incorporating an 8 mm axle hole diameter for precise fitting. Constructed from polyamide with a tread material identical to the wheel body, it utilises precision ball bearing technology for smooth operation. This wheel delivers exceptional load performance with a static capacity of 500 kg and dynamic capacity of 250 kg at speeds up to 4 km/h, making it ideal for automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display applications, as well as transport equipment where reliability and durability are essential.
Wheel 125 mm
The Duratech wheel features a 125 mm diameter with a 40 mm wide tread and 45 mm hub length, incorporating an 8 mm axle hole diameter. Constructed from polyamide with a tread material identical to the wheel body, it utilises precision ball bearing technology for optimal performance. The wheel offers a static load capacity of 600 kg and dynamic load capacity of 300 kg at speeds up to 4 km/h, making it suitable for automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment applications.
Wheel 125 mm
The Duratech wheel features a 125 mm diameter with a 46 mm wide tread and 60 mm hub length, incorporating a 20 mm axle hole diameter for precise fitting. Constructed from polyamide with a tread material identical to the wheel body, it utilises precision ball bearing technology for smooth operation. The wheel delivers exceptional load performance with a static capacity of 600 kg and dynamic capacity of 300 kg at speeds up to 4 km/h, making it ideal for automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment applications.
Wheel 200 mm
The Duratech wheel features a 200 mm diameter with a 50 mm tread width and 60 mm hub length, incorporating a 20 mm axle hole diameter. Constructed from polyamide with an identical tread material and precision ball bearing system, this wheel delivers exceptional performance with a static load capacity of 1800 kg and dynamic load capacity of 900 kg at 4 km/h. Designed for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment.
Wheel 100 mm
The Duratech silent wheel features a 100 mm diameter with a 36 mm wide polyamide tread and 44 mm hub length, incorporating a 12 mm axle hole diameter. This roller bearing wheel is constructed from damping, hybrid material for the body, providing enhanced noise reduction during operation. The wheel offers a static load capacity of 320 kg and dynamic load capacity of 160 kg at speeds up to 4 km/h, making it suitable for demanding industrial castor applications requiring reliable performance and quiet operation.
Advantages of Nylon Wheels
TENTE nylon wheels combine strength, durability, and excellent rolling performance, making them a reliable solution for demanding mobility requirements. Nylon wheels are especially valued for their lightweight construction, high load capacity, and resistance to chemicals, moisture, and abrasion, ensuring consistent performance even under the toughest conditions. When deciding whether nylon wheels are the right choice for your individual use case, factors such as floor conditions, load capacity requirements, wheel size, and the type of castor housing used need to be considered to achieve the optimal mobility solution.
TENTE nylon castor wheels offer several key benefits:
High Load Capacity and Low Rolling Resistance – Nylon wheels are engineered to handle heavy loads while maintaining smooth and efficient rolling performance on hard, even surfaces. Their low rolling resistance makes them ideal for transporting goods effortlessly in environments with smooth, durable flooring.
Chemical and Moisture Resistance – Thanks to their non-porous and robust material properties, nylon wheels resist chemicals, oils, greases, and moisture. To guarantee optimal performance in demanding environments, they should be paired with the appropriate castor housing, ensuring full protection against corrosion and external influences.
High Durability and Low Maintenance – Built to withstand intensive use, nylon wheels offer outstanding resistance to abrasion, wear, and deformation. Their long service life reduces the need for replacements and lowers overall maintenance, ensuring a cost-effective and reliable mobility solution.
Types of Nylon Wheels
TENTE nylon wheels are available in a variety of designs, sizes, and load capacities, allowing you to choose the ideal solution for your specific mobility requirements. Our portfolio ranges from compact wheels for lighter weight applications to heavy duty nylon castor wheels engineered to handle extreme loads in demanding environments. While the material properties of nylon contribute significantly to rolling performance and resistance to wear, the choice of castor housing is equally important. The housing also determines the overall load capacity, stability, and durability of the mobility solution. By selecting the right combination of wheel and housing, you ensure smooth operation, safety, and long-lasting performance. Below are some of the frequently searched types of nylon wheels:
Heavy Duty Nylon Castor Wheels
Engineered to prioritize strength, dimensional stability, and high load capacity, heavy duty nylon castor wheels deliver efficient rolling on hard, even floors with minimal deformation under load. They’re a natural fit for demanding industrial use where stable, predictable steering and long service intervals matter. Pairing them with reinforced housings unlocks their full load potential and enhances stability in continuous duty, while precision ball bearings help maintain low push/pull forces and steady performance. Among our product offerings, the MOP wheels serve as a prime example. These wheels combine super heavy TENTE Duratech polyamide with a precision ball bearing. They are available in wheel diameters of 75 mm up to 400 mm, and in their largest configuration offer a static load capacity of up to 15.000 kg. MOP wheels are commonly used for example in our Omikron twin castor, which pairs these heavy duty nylon wheels with a robust cast iron twin wheel housing.
Small Nylon Wheels
Designed for compact installations and tight manoeuvres, small nylon wheels prioritise low rolling resistance, accurate positioning, and a minimal overall height. On smooth floors they provide precise, predictable handling and are ideal for light to medium duty applications where footprint and manoeuvrability are critical. Pair with lightweight housings to enhance agility; select reinforced housings when higher permissible loads are required within the same space constraints, without compromising control. One representative product line in our range are the UOO wheels. These small nylon wheels are available as small as 50 mm wheel diameter and combine a polyamide wheel body and tread with plain bearings. TENTE UOO wheels are commonly used for example in our Agila or Agila twin castors, which use a steel sheet single or twin wheel housing and offer various mounting and locking options. With their small overall height, these castors using nylon castor wheels are ideal for applications that only offer limited installation space.
Fields of Application for Nylon Wheels
Nylon wheels are used across multiple sectors due to their mechanical strength, dimensional stability, and cleanability. Their suitability for specific applications depends on factors such as wheel size, floor conditions, and the type of castor housing selected. For industrial use, nylon wheels are for example used on professional cleaning carts, machinery and workshop equipment, heavy transport solutions and more. In mobile and commercial contexts, nylon wheels are for example integrated in roll cages, dollies, and other retail logistics related applications. By selecting the right combination of nylon wheel and castor housing, TENTE nylon wheels can be configured to perform reliably - from hygiene-critical applications like professional cleaning carts to heavy duty industrial and mobile use cases.