- Home
- Industries & Solutions
- Healthcare
- Medical Imaging
-
Diagnostic Imaging Devices
Castors and Wheels for Medical Imaging
Drive Unit 125 mm
The E-Drive ultimate is an electric drive unit castor designed for electromobility applications, featuring a 125mm diameter wheel with an elastic tyre that is non-marking and vulcanised, mounted on a polyamide wheel body with a rectangular plate fitting. This versatile castor is engineered for demanding environments and finds application across diverse sectors including airport equipment, anaesthesia carts, automotive OEM, medical imaging systems such as C-arms, CT scanners, MRI and X-ray equipment, computers on wheels, medication and nursing carts, production trolleys, and transport equipment.
Integral twin
The Integral twin swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with injected polyurethane tread material, supported by precision ball bearing technology for enhanced durability and reduced rolling resistance. With a wheel diameter of 150 mm, the castor provides an overall height of 175 mm. Load capacity specifications include dynamic ratings of 150 kg at 3 km/h and 150 kg at 4 km/h operating speeds, whilst offering a static load capacity of 300 kg. This castor is specifically designed for demanding medical environments including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, hospital beds, hospitals, nursing and retirement homes, surgery robots, surgery tables, and ultrasound equipment.
Integral twin
The Integral twin swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates precision ball bearing technology for smooth swivel operation. The wheel assembly comprises a polyamide body with injected polyurethane tread material, mounted on precision ball bearings to ensure reliable performance. The wheel diameter measures 100 mm, whilst the overall height of the complete assembly is 129 mm. Load specifications include dynamic capacities of 125 kg at 3 km/h and 125 kg at 4 km/h operating speeds, with a static load capacity of 250 kg. This castor combines robust steel construction with precision bearing systems throughout, delivering dependable mobility solutions for industrial applications requiring smooth movement and substantial load-bearing capability.
Integral twin
The Integral twin swivel castor features a solid stem, round fitting design, with hospital bed manufacturers required to seal the fitting area for washable bed applications. The housing is constructed from medium-grade steel sheet and incorporates precision ball bearing technology for the swivel mechanism, ensuring smooth rotational movement. The wheel assembly comprises a polyamide body fitted with injected polyurethane tread material that provides electric-conductive properties, supported by sealed precision ball bearings for reliable operation. The wheel measures 125 mm in diameter, whilst the overall castor height is 150 mm. Load specifications include dynamic capacity of 125 kg at speeds of 3 km/h and 125 kg at 4 km/h, with a static load capacity of 250 kg. The castor is washable according to AK-BWA standards, making it suitable for medical and hygiene-critical applications.
Integral twin
The Integral twin swivel castor features a solid stem, round fitting design, with hospital bed manufacturers required to seal the fitting area for washable bed applications. The housing is constructed from medium-grade steel sheet and incorporates precision ball bearing technology for the swivel mechanism, ensuring smooth directional changes and long-term durability. The wheel assembly comprises a polyamide body with injected polyurethane tread material that provides electric-conductive properties, mounted on sealed precision ball bearings for optimal performance. The wheel diameter measures 125 mm, whilst the overall castor height is 150 mm. Load specifications include a static capacity of 250 kg and dynamic capacity of 125 kg at speeds of 3-4 km/h. The unit is washable according to AK-BWA standards, making it suitable for medical and hygiene-critical applications where regular cleaning protocols are essential.
Integral twin
The Integral Twin is a swivel castor designed for demanding applications requiring precise mobility and durability. The fitting features a solid stem with round configuration, specifically engineered for secure mounting, though washable beds require proper sealing in the fitting area by the hospital bed manufacturer. The housing construction utilises medium-grade steel sheet material with precision ball bearing swivel mechanism, ensuring smooth rotational movement and long-term reliability. The wheel assembly comprises a polyamide body fitted with injected polyurethane tread material that provides electric-conductive properties, supported by sealed precision ball bearings for optimal performance. The wheel diameter measures 150 mm, contributing to an overall height of 175 mm. Load specifications include dynamic capacity of 150 kg at speeds of 3-4 km/h and static load capacity of 300 kg. This castor is washable according to AK-BWA standards, making it suitable for hygienic environments.
Integral twin
The Integral Twin is a swivel castor designed for demanding applications requiring reliable mobility and precise manoeuvrability. The castor features a solid stem, round fitting configuration, with specific requirements that washable beds must be sealed in the fitting area by the hospital bed manufacturer to ensure proper hygiene standards. The housing construction utilises medium-grade steel sheet material, incorporating precision ball bearings in the swivel mechanism to deliver smooth, consistent rotation under operational loads. The wheel assembly comprises a polyamide body fitted with injected polyurethane tread material that provides electric-conductive properties, essential for static discharge in sensitive environments. The wheel incorporates sealed precision ball bearings for extended service life and measures 150 mm in diameter. The complete castor assembly has an overall height of 175 mm. Load specifications include dynamic capacity of 150 kg at speeds of 3 km/h and 150 kg at 4 km/h, with static load capacity rated at 300 kg. The unit is washable according to AK-BWA standards.
Integral twin
The Integral twin is a swivel castor with central, total or directional lock designed for professional applications. The fitting features a stem with cam hole for profile bars, with the critical requirement that washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is constructed from medium-grade steel sheet and incorporates a precision ball bearing swivel mechanism for smooth operation. The wheel assembly consists of a polyamide body with injected polyurethane tread that provides electric-conductive properties, supported by sealed precision ball bearings for reliable performance. The wheel diameter measures 100 mm with an overall height of 129 mm. Load specifications include dynamic capacity of 125 kg at speeds of 3 km/h and 125 kg at 4 km/h, with a static load capacity of 250 kg. The castor is washable according to AK-BWA standards, making it suitable for healthcare environments requiring stringent hygiene protocols.
Integral twin
The Integral twin is a swivel castor with central, total or directional lock designed for professional applications. The fitting features a stem with cam hole for profile bars in short version configuration, with the critical requirement that washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is constructed from medium-grade steel sheet and incorporates precision ball bearing technology for the swivel bearing mechanism. The wheel assembly comprises a polyamide body with injected polyurethane tread material that provides electric-conductive properties, supported by sealed precision ball bearings. The wheel diameter measures 125 mm, whilst the overall height dimension is 150 mm. Load specifications include dynamic capacity of 125 kg at speeds of 3 km/h and 4 km/h respectively, with static load capacity rated at 250 kg. The castor is washable according to AK-BWA standards, ensuring compliance with healthcare industry hygiene requirements.
Integral twin
The Integral twin is a swivel castor with central, total lock designed for demanding applications. The fitting features a stem with cam hole for profile bars, with the critical requirement that washable beds must be sealed in the fitting area by the hospital bed manufacturer to ensure proper hygiene standards. The housing is constructed from medium-grade steel sheet and incorporates precision ball bearings for the swivel mechanism, ensuring smooth rotation and long service life. The wheel assembly comprises a polyamide body with an injected polyurethane tread that provides electric-conductive properties, mounted on sealed precision ball bearings for reliable operation. The wheel diameter measures 100 mm, whilst the overall height of the complete castor assembly is 129 mm. Load specifications include a dynamic capacity of 125 kg at speeds of 3 km/h and 4 km/h respectively, with a static load capacity of 250 kg. The unit is washable according to AK-BWA standards, making it suitable for medical and hygiene-critical environments.
Integral twin
The Integral twin is a swivel castor with central, total lock designed for demanding applications. The fitting features a stem with cam hole for profile bars in short version configuration, with the critical requirement that washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing construction utilises medium-grade steel sheet with precision ball bearing swivel mechanism for smooth operation. The wheel assembly comprises a polyamide body fitted with injected polyurethane tread that provides electric-conductive properties, supported by sealed precision ball bearings. The wheel diameter measures 125 mm with an overall castor height of 150 mm. Load specifications include dynamic capacity of 125 kg at speeds of 3-4 km/h and static load capacity of 250 kg. This castor is washable according to AK-BWA standards, making it suitable for medical and hygiene-critical environments.
Integral twin
The Integral twin is a swivel castor with central, total or directional lock, featuring a stem with cam hole for profile bars fitting system. The housing is constructed from medium steel sheet and incorporates a precision ball bearing swivel bearing for smooth operation. The wheel comprises a polyamide body with injected polyurethane tread material, supported by precision ball bearing for enhanced durability and performance. With a wheel diameter of 150 mm, the castor has an overall height of 175 mm. The load capacity specifications include a dynamic load rating of 150 kg at speeds of 3 km/h and 150 kg at 4 km/h, whilst providing a static load capacity of 300 kg. This castor is specifically designed for demanding medical applications including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, hospital beds, surgery robots, surgery tables, and ultrasound devices in hospitals, nursing homes, and retirement facilities.
Integral twin
The Integral twin is a swivel castor with central, total lock designed for demanding medical applications. The castor features a stem with cam hole for profile bars fitting system for secure attachment to profile bar structures. The housing is constructed from medium steel sheet and incorporates a precision ball bearing swivel bearing mechanism to ensure smooth directional changes and long-lasting performance. The wheel consists of a polyamide body with injected polyurethane tread material, providing excellent floor protection and quiet operation, whilst the precision ball bearing ensures effortless rolling. The wheel diameter measures 125 mm with an overall height of 150 mm. Load capacity specifications include a dynamic load rating of 125 kg at speeds of 3 km/h and 125 kg at 4 km/h, with a static load capacity of 250 kg. This castor is specifically engineered for critical healthcare applications including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, hospital beds, surgery robots, surgery tables, and ultrasound devices in hospitals, nursing homes, and retirement facilities.
Integral twin
The Integral twin swivel castor with central, total lock features a stem with cam hole for profile bars fitting system for secure attachment to profile bar structures. The housing is constructed from medium steel sheet and incorporates a precision ball bearing swivel mechanism for smooth directional changes and reliable operation. The wheel assembly consists of a polyamide body with injected polyurethane tread material, mounted on precision ball bearings to ensure optimal rolling performance and durability in demanding environments. The castor has a wheel diameter of 150 mm and an overall height of 175 mm. Load capacity specifications include a dynamic load rating of 150 kg at speeds of 3 km/h and 150 kg at 4 km/h, with a static load capacity of 300 kg. This castor is specifically designed for medical applications including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, hospital beds, surgery robots, surgery tables, and ultrasound equipment in hospitals, nursing homes, and retirement facilities.
Integral twin
The Integral twin is a swivel castor with central, total lock designed for demanding medical applications. The castor features a stem with cam hole for profile bars, short version fitting that ensures secure attachment to equipment frames. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth directional changes and enhanced durability. The wheel assembly consists of a polyamide body with polyurethane, injected tread material, mounted on precision ball bearing for optimal rolling performance and reduced friction. The castor has a wheel diameter of 150 mm and an overall height of 175 mm. Load capacity specifications include dynamic loads of 150 kg at 3 km/h and 150 kg at 4 km/h operating speeds, with a static load capacity of 450 kg. This castor is specifically engineered for medical environments including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, hospital beds, surgery robots, surgery tables, and ultrasound devices in hospitals, nursing and retirement homes.
Integral twin
The Integral twin is a swivel castor with central, total or directional lock, featuring a stem with cam hole for profile bars, short version fitting. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth operation. The wheel comprises a polyamide body with polyurethane, injected tread material, supported by precision ball bearing for enhanced durability and performance. The castor has an overall height of 175 mm with a wheel diameter of 150 mm. Load specifications include a dynamic capacity of 150 kg at 3 km/h and 150 kg at 4 km/h operating speeds, whilst providing a static load capacity of 450 kg. This castor is specifically designed for demanding medical applications including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, hospital beds, surgery robots, surgery tables, ultrasound equipment, and general use in hospitals, nursing and retirement homes.
Integral twin
The Integral twin is a swivel castor with central, total or directional lock, featuring a stem with cam hole for profile bars, short version fitting. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth operation. The wheel comprises a polyamide body with polyurethane, injected tread material, supported by precision ball bearing for enhanced durability and performance. The wheel has a diameter of 125 mm, whilst the overall height measures 150 mm. Load specifications include a dynamic capacity of 125 kg at 3 km/h and 125 kg at 4 km/h operating speeds, with a static load capacity of 375 kg. This castor is specifically designed for demanding medical applications including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, hospital beds, surgery robots, surgery tables, and ultrasound devices in hospitals, nursing and retirement homes.
Integral twin
The Integral twin swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with injected polyurethane tread material, supported by precision ball bearing technology for enhanced durability and reduced rolling resistance. With a wheel diameter of 125 mm, the castor provides an overall height of 150 mm. Load specifications include dynamic capacities of 125 kg at 3 km/h and 125 kg at 4 km/h operating speeds, whilst offering a static load capacity of 375 kg. This castor is specifically designed for demanding medical environments including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, hospital beds, hospitals, nursing and retirement homes, surgery robots, surgery tables, and ultrasound equipment.
Integral twin
The Integral twin swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth directional changes. The wheel consists of a polyamide body with injected polyurethane tread material, mounted on precision ball bearing for optimal rolling performance. With a wheel diameter of 150 mm, the castor has an overall height of 175 mm. Load capacity specifications include dynamic loads of 150 kg at 3 km/h and 150 kg at 4 km/h operating speeds, whilst the static load capacity reaches 450 kg. This castor is specifically designed for demanding medical environments including anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, hospital beds, hospitals, nursing and retirement homes, surgery robots, surgery tables, and ultrasound equipment.
Integral twin
The Integral twin swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth directional changes. The wheel consists of a polyamide body with polyurethane, injected tread material, mounted on precision ball bearing for optimal rolling performance. With a wheel diameter of 125 mm, the castor has an overall height of 150 mm. Load capacity specifications include dynamic loads of 125 kg at 3 km/h and 125 kg at 4 km/h operating speeds, whilst providing a static load capacity of 375 kg. This castor is specifically designed for demanding medical applications including anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, hospital beds, hospitals, nursing and retirement homes, surgery robots, surgery tables, and ultrasound equipment.
Integral twin
The Integral twin swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth directional changes. The wheel comprises a polyamide body with injected polyurethane tread material, mounted on precision ball bearing for optimal rolling performance, with a diameter of 100 mm. Overall height measures 129 mm. Load capacity specifications include dynamic loads of 125 kg at 3 km/h and 125 kg at 4 km/h operating speeds, whilst static load capacity reaches 375 kg. This castor is specifically designed for demanding medical environments including anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, hospital beds, hospitals, nursing and retirement homes, surgery robots, surgery tables, and ultrasound equipment.
Integral twin
The Integral twin is a swivel castor with central, total lock designed for demanding medical applications. The castor features a stem with cam hole for profile bars fitting system for secure attachment to profile bar structures. The housing is constructed from medium steel sheet and incorporates a precision ball bearing swivel bearing mechanism to ensure smooth directional changes and reliable locking functionality. The wheel comprises a polyamide body with injected polyurethane tread material, mounted on precision ball bearings for optimal rolling performance and durability. With a wheel diameter of 100 mm, the castor has an overall height of 129 mm. The load capacity specifications include a dynamic load rating of 125 kg at speeds of 3 km/h and 125 kg at 4 km/h, whilst providing a static load capacity of 375 kg. This castor is specifically engineered for critical medical equipment including anaesthesia carts, C-arms, CT scanners, MRI, X-ray systems, care beds, hospital beds, surgery robots, surgery tables, and ultrasound equipment used in hospitals, nursing homes, and retirement facilities.
Integral twin
The Integral twin is a swivel castor with central, total or directional lock, featuring a stem with cam hole for profile bars fitting where washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is constructed from medium steel sheet and incorporates a precision ball bearing swivel bearing for smooth operation. The wheel comprises a polyamide body with polyurethane, injected, electric-conductive tread material and precision ball bearing, sealed for reliable performance, with a diameter of 150 mm. The castor has an overall height of 175 mm and offers exceptional load capacity with dynamic ratings of 150 kg at 3 km/h and 150 kg at 4 km/h, plus a static load capacity of 450 kg. This versatile castor is designed for demanding medical applications including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, hospital beds, hospitals, nursing and retirement homes, surgery robots, surgery tables, and ultrasound equipment.