- Home
- Castors & Wheels
- Castors
- Castors by Operating Conditions
-
Heat Resistant
Heat Resistant Castors
Swivel castor 100 mm
The Alpha swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement under load. The wheel comprises a plastic thermoset, heat-resistant body with tread material identical to the wheel body, supported by a dry bearing bush for reliable operation. With a wheel diameter of 100 mm, the castor has an overall height of 128 mm. Load specifications include a dynamic capacity of 125 kg at speeds up to 4 km/h and a static load capacity of 250 kg, making it suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Fixed castor 80 mm
The Alpha fixed castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, heavy-duty material ensuring robust performance in demanding environments. The wheel incorporates a plastic thermoset, heat-resistant body with tread material identical to the wheel body, supported by a dry bearing bush for smooth operation. The wheel diameter measures 80 mm, whilst the overall height of the complete assembly is 108 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 4 km/h and a static load capacity of 200 kg, making this castor suitable for medium-duty industrial applications requiring reliable mobility and load-bearing performance.
Swivel castor 80 mm
The Alpha swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth rotational movement under load. The wheel comprises a plastic thermoset, heat-resistant body with identical tread material for enhanced durability in elevated temperature environments, whilst utilising a dry bearing bush for maintenance-free operation. With an 80mm wheel diameter, the castor achieves an overall height of 108mm. Load specifications include a dynamic capacity of 100kg at speeds up to 4km/h and a static load rating of 200kg, making it suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Fixed castor 100 mm
The Alpha stainless is a fixed castor designed for industrial applications requiring corrosion resistance and reliable performance. The unit features a small rectangular plate fitting for secure mounting to equipment frames. The housing is constructed from heavy-duty stainless steel, providing exceptional durability and resistance to harsh environmental conditions. The wheel incorporates an aluminium body with damping, heat-resistant tread material, ensuring optimal performance in demanding thermal conditions. Precision stainless steel ball bearings deliver smooth operation and extended service life. The wheel measures 100 mm in diameter, whilst the overall height of the complete assembly is 128 mm. Load specifications include a dynamic capacity of 80 kg at speeds up to 4 km/h and a static load capacity of 160 kg, making this castor suitable for medium to heavy-duty mobile equipment applications.
Swivel castor 80 mm
The Alpha stainless swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a plastic thermoset, heat-resistant body material with tread material identical with wheel body, supported by a dry bearing bush for reliable operation. The wheel diameter measures 80 mm, whilst the overall height of the complete assembly is 108 mm. Load specifications include a dynamic capacity of 100 kg at 4 km/h operating speed and a static load capacity of 200 kg. This castor is specifically designed for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Swivel castor 100 mm
The Alpha stainless swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement under load. The wheel comprises an aluminium body with damping, heat resistant tread material, mounted on precision ball bearing, stainless for optimal performance and longevity. The wheel diameter measures 100mm with an overall height of 128mm. Load specifications include a dynamic capacity of 80kg at speeds up to 4km/h and a static load capacity of 160kg. This castor is engineered for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment where reliability and corrosion resistance are essential.
Swivel castor 80 mm
The Alpha stainless swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a plastic thermoset, heat-resistant body material with tread material identical with wheel body, fitted with a dry bearing bush for reliable operation. The wheel diameter measures 80 mm, whilst the overall height of the complete assembly is 108 mm. Load specifications include a dynamic capacity of 100 kg at 4 km/h operating speed and a static load capacity of 200 kg, making it suitable for catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment applications.
Swivel castor 100 mm
The Alpha stainless swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a plastic thermoset, heat-resistant body material with tread material identical with wheel body, fitted with a dry bearing bush for reliable operation. The wheel diameter measures 100 mm, whilst the overall height of the complete assembly is 128 mm. Load capacity specifications include a dynamic rating of 125 kg at 4 km/h operating speed and a static load capacity of 250 kg, making it suitable for catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment applications.
Swivel castor 100 mm
The Alpha stainless swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement under load. The wheel comprises an aluminium body with damping, heat resistant tread material and utilises a dry bearing bush for reliable operation. The wheel diameter measures 100 mm, contributing to an overall height of 128 mm. Load specifications include a dynamic capacity of 80 kg at 4 km/h operating speed and a static load capacity of 160 kg. This castor is engineered for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment where durability and performance are essential.
Fixed castor 100 mm
The Alpha stainless is a fixed castor designed for demanding industrial and commercial applications, featuring a small rectangular plate fitting that ensures secure and stable mounting to equipment and transport systems. The housing is constructed from heavy stainless steel, providing exceptional corrosion resistance and durability in challenging environments including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment. The wheel comprises a 100 mm diameter body manufactured from plastic thermoset material that is heat-resistant, with an identical tread material to the wheel body ensuring consistent performance and wear characteristics. The dry bearing bush provides smooth, maintenance-free rotation whilst supporting the operational demands of the castor. The overall height of the castor is 128 mm, making it suitable for integration into various equipment configurations. The load capacity specifications indicate a static load rating of 250 kg, allowing for substantial weight support during stationary conditions, whilst the dynamic load capacity is rated at 125 kg when operating at speeds up to 4 km/h, ensuring reliable performance during transport and movement operations. These comprehensive specifications make the Alpha stainless an ideal solution for applications requiring robust, corrosion-resistant castor solutions in hygienic, industrial, and specialised environments.
Fixed castor 100 mm
The Alpha stainless is a fixed castor designed for demanding industrial applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment. The castor is fitted with a small rectangular plate that provides secure attachment to host equipment. The housing is constructed from heavy-duty stainless steel and incorporates two ball races within the swivel bearing assembly, ensuring smooth rotational movement and reliable performance in corrosive environments. The wheel features a 100 mm diameter and is equipped with a dry bearing bush that minimises maintenance requirements. The tread material is engineered for damping and heat resistance, whilst the wheel body is manufactured from aluminium to provide an optimal balance between durability and weight efficiency. The overall height of the castor assembly is 128 mm, making it suitable for integration into compact and space-constrained installations. The load capacity specifications indicate a static load rating of 160 kg, with a dynamic load capacity of 80 kg at a speed of 4 km/h, enabling reliable operation under typical industrial working conditions. This combination of robust construction, corrosion-resistant materials, and precise engineering makes the Alpha stainless an ideal solution for applications requiring both strength and reliability in challenging environments.
Swivel castor 100 mm
The Alpha stainless swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement under load. The wheel comprises a plastic thermoset, heat-resistant body material with tread material identical with wheel body, supported by a dry bearing bush for reliable rotation. The wheel diameter measures 100 mm with an overall height of 128 mm. Load capacity specifications include a dynamic rating of 125 kg at 4 km/h operating speed and a static load capacity of 250 kg. This castor is engineered for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Swivel castor 100 mm
The Alpha stainless swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement under load. The wheel comprises a plastic thermoset, heat-resistant body material with tread material identical with wheel body, supported by a dry bearing bush for reliable operation. The wheel diameter measures 100 mm with an overall height of 128 mm. Load capacity specifications include a dynamic rating of 125 kg at 4 km/h operating speed and a static load capacity of 250 kg. This castor is engineered for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Swivel castor 100 mm
The Alpha stainless swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises an aluminium body with damping, heat resistant tread material and utilises a dry bearing bush for reliable operation. The wheel diameter measures 100 mm, whilst the overall height of the complete assembly is 128 mm. Load capacity specifications include a dynamic rating of 80 kg at 4 km/h operating speed and a static load capacity of 160 kg. This castor is specifically designed for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Swivel castor 100 mm
The Alpha stainless swivel castor is a heavy-duty mobility solution engineered for demanding industrial and commercial applications. This castor features a bolt hole fitting type, ensuring secure and straightforward installation on a variety of equipment and structures. The housing is constructed from heavy-duty stainless steel, providing exceptional corrosion resistance and durability in challenging environments including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment. The swivel mechanism incorporates two ball races, enabling smooth 360-degree rotation and reliable manoeuvrability. The wheel assembly comprises a 100 mm diameter wheel with an aluminium body and a damping, heat-resistant tread material, which effectively absorbs shock and vibration whilst maintaining performance across varying temperature conditions. The wheel is supported by a dry bearing bush, ensuring low-maintenance operation and consistent performance. The overall height of the castor is 128 mm, making it suitable for integration into compact and space-constrained applications. The castor delivers a static load capacity of 160 kg, accommodating substantial weight loads during stationary operation, whilst the dynamic load capacity reaches 80 kg at speeds up to 4 km/h, ensuring safe and controlled movement of loaded equipment. This combination of robust construction, precision engineering, and reliable load-bearing capability makes the Alpha stainless swivel castor an ideal choice for professional and industrial environments requiring dependable mobility solutions.
Fixed castor 100 mm
The Alpha is a fixed castor designed for demanding industrial applications, featuring a small rectangular plate fitting that ensures secure and stable mounting to equipment and furniture bases. The housing is constructed from heavy steel sheet, providing exceptional durability and resistance to wear, whilst maintaining structural integrity under sustained operational stress. The wheel assembly comprises a 100 mm diameter component manufactured from plastic thermoset material with heat-resistant properties, ensuring reliable performance in elevated temperature environments. The tread material is identical with the wheel body, creating a unified, wear-resistant rolling surface that delivers consistent performance throughout the castor's operational lifespan. The wheel is supported by a dry bearing bush, which provides smooth rotation whilst minimising maintenance requirements and eliminating the need for lubrication. The overall height of the castor measures 128 mm, accommodating standard installation requirements and clearance specifications. The load capacity specifications indicate a static load rating of 300 kg, permitting substantial weight support during stationary conditions, whilst the dynamic load capacity reaches 150 kg at operational speeds of 4 km/h, ensuring safe and reliable performance during movement and transport operations. This combination of robust construction, precision engineering, and carefully specified load parameters makes the Alpha fixed castor suitable for a wide range of industrial, commercial, and institutional applications requiring dependable mobility solutions.
Swivel castor 100 mm
The Alpha swivel castor is a robust industrial mobility solution engineered for demanding applications across automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches. The castor is fitted with a small rectangular plate that provides secure mounting to equipment and structures. The housing is constructed from heavy steel sheet, ensuring exceptional durability and structural integrity, and incorporates two ball races within the swivel bearing mechanism to enable smooth omnidirectional movement and reliable performance under continuous operational demands. The wheel features a 100 millimetre diameter and is manufactured from plastic thermoset material that is heat-resistant, with the tread material being identical to the wheel body for consistent wear characteristics and longevity. The overall height of the assembled castor is 128 millimetres, providing a compact profile suitable for integration into various equipment designs. The wheel is supported by a dry bearing bush that minimises maintenance requirements whilst delivering dependable rotational performance. The castor demonstrates impressive load-bearing capabilities, with a static load capacity of 250 kilograms and a dynamic load capacity of 125 kilograms at speeds up to 4 kilometres per hour, making it suitable for both stationary and mobile applications requiring reliable performance and extended service life.
Swivel castor 80 mm
The Alpha swivel castor is a robust industrial mobility solution engineered for demanding applications across automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches. The castor is fitted with a small rectangular plate that provides secure mounting to the host equipment. The housing is constructed from heavy steel sheet and incorporates two ball races within the swivel bearing assembly, ensuring smooth rotational movement and extended operational life under continuous use. The wheel features an 80 millimetre diameter and is manufactured from plastic thermoset material that is heat-resistant, with the tread material being identical to the wheel body for consistent wear characteristics and durability. The overall height of the assembled castor is 108 millimetres, providing a compact profile suitable for integration into various equipment designs. The wheel is supported by a dry bearing bush that minimises maintenance requirements whilst delivering reliable performance. The castor demonstrates impressive load-carrying capabilities, with a static load capacity of 200 kilogrammes and a dynamic load capacity of 100 kilogrammes at a speed of 4 kilometres per hour, making it suitable for both stationary and mobile applications requiring dependable performance and longevity.
Fixed castor 80 mm
The Alpha stainless is a fixed castor designed for demanding industrial applications, featuring a small rectangular plate fitting that ensures secure and straightforward installation onto equipment and machinery. The housing is constructed from heavy-duty stainless steel, incorporating two ball races within the swivel bearing assembly to provide smooth rotational movement and exceptional durability in corrosive environments. The wheel comprises an 80 mm diameter component manufactured from plastic thermoset material that is heat-resistant, with the tread constructed from identical material to the wheel body to ensure consistent wear characteristics and performance longevity. The bearing system utilises a dry bearing bush, eliminating the need for lubrication whilst maintaining reliable operation across extended service periods. The overall height of the castor assembly measures 108 mm, providing a compact profile suitable for space-constrained applications. The load capacity specifications indicate a static load rating of 200 kg, enabling the castor to support substantial stationary loads, whilst the dynamic load capacity reaches 100 kg when the castor is in motion at speeds up to 4 km/h, making this fixed castor an ideal solution for heavy-duty material handling and industrial equipment positioning where stability and corrosion resistance are paramount considerations.
Frequently Asked Questions
Advantages of Heat Resistant Castors
Heat resistant castors are a specialised mobility solution, designed to perform reliably in environments with high temperatures. Built with materials and components engineered to withstand heat without compromising strength or manoeuvrability, they ensure safe and smooth movement where standard castors would degrade. Whether in food processing, bakery production, or industrial manufacturing, heat resistant castors combine durability, efficiency, and safety in challenging thermal conditions.
TENTE heat resistant castors offer various benefits:
Reliable Performance in High Temperatures - Their specialised wheel compounds and heat-resistant components prevent deformation, ensuring consistent mobility in demanding thermal environments.
Increased Efficiency and Safety - Heat resistant castors help reduce the risk of equipment failure in settings such as bakeries, commercial kitchens, and industrial ovens. By ensuring stable movement under extreme conditions, they contribute to both operational efficiency and workplace safety.
Flexible Mounting Options - Available with plate, bolt hole, and stem fittings, heat resistant castors can be adapted to a wide variety of applications without compromising on stability or manoeuvrability.
Types of Heat Resistant Castors
Heat resistant castors are available in different configurations to ensure reliable mobility under elevated temperatures, while catering to your individual application needs. The variations in wheel material, tread design, and fitting type allow you to match the castor to the thermal environment, as well as the operational load and mounting requirements.
Our Alpha stainless series is offered with robust stainless steel fixed and swivel housings. This series features two specialised heat-resistant wheel options. The first pairs a durable aluminium wheel body with a high-performance silicone rubber tread, capable of withstanding temperatures of up to 250 °C. This option offers excellent shock absorption and rolling comfort, making it ideal where vibration damping is essential. The second option is also rated for continuous use at up to 250 °C and is constructed entirely from heat-resistant thermoset plastic, both for the wheel body and tread. This variant excels in environments requiring outstanding wear resistance, delivering long service life even under demanding thermal conditions.For maximum flexibility, the Alpha Stainless castors can be configured with either a plate fitting or a bolt hole fitting, allowing seamless integration into a wide range of equipment designs.
Fields of Application for Heat Resistant Castors
Heat-resistant castors are designed for environments where elevated temperatures are part of daily operations. They are the ideal choice for bakeries, commercial kitchens, and food production facilities, where equipment is regularly exposed to hot ovens or heated surfaces. In manufacturing environments, heat resistant castors are often used on trolleys, racks, and transport carts that must pass through high-temperature zones without compromising mobility or load capacity. They are equally valuable in cold storage and freezer applications, where thermal shock resistance is essential for equipment moving between extreme hot and cold conditions. Depending on the configuration, TENTE heat resistant castors are capable of withstanding temperatures of as low as –40 °C. By combining specialised wheel materials with robust housings, heat resistant castors ensure reliable performance and safety in any setting where conventional castors would fail due to heat deformation or tread degradation.