- Home
- Castors & Wheels
- Castors
- Castors by Functionality
-
Levelling
Levelling Castors
Swivel castor 50 mm
The Footmaster swivel castor is a precision-engineered mobility solution designed for demanding industrial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, work benches, AGV systems, and AMR systems. The castor features a robust polyamide super heavy housing that provides exceptional durability and structural integrity for heavy-duty operational environments. The wheel assembly comprises a 50 mm diameter polyurethane injected tread mounted on a roller bearing with damping characteristics, ensuring smooth rotation whilst minimising vibration and noise during operation. This damped bearing system enhances stability and reduces wear on connected equipment, making it particularly suitable for precision machinery and sensitive applications. The overall height of the castor measures 82.5 mm, providing a compact profile that facilitates integration into existing equipment designs and confined spaces. The static load capacity is rated at 250 kg, establishing the maximum permissible load that the castor can safely support under stationary conditions. The combination of the injected polyurethane tread and damped roller bearing delivers superior performance characteristics, including enhanced grip, reduced floor marking, and improved shock absorption. This swivel castor represents an optimal balance between load-bearing capability, dimensional efficiency, and operational reliability, making it an ideal choice for applications requiring dependable mobility solutions with minimal maintenance requirements.
Swivel castor 42 mm
The Footmaster swivel castor is a precision-engineered mobility solution designed for demanding industrial and commercial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, work benches, automated guided vehicle (AGV) systems, and autonomous mobile robot (AMR) systems. This swivel castor features a robust wheel assembly with a diameter of 42 millimetres, equipped with a roller bearing that incorporates damping technology to ensure smooth, controlled movement and reduce vibration during operation. The castor achieves an overall height of 71 millimetres, providing a compact profile suitable for integration into space-constrained environments whilst maintaining optimal manoeuvrability. The load-bearing capabilities of this castor are substantial, with both static and dynamic load capacities rated at 60 kilogrammes, with the dynamic rating applicable at speeds up to 3 kilometres per hour, ensuring reliable performance under continuous operational demands. The damped roller bearing system provides enhanced stability and protection against shock loads, making this castor particularly suitable for applications requiring precision positioning and smooth operation. The swivel mechanism allows for unrestricted directional control, facilitating easy navigation and repositioning of equipment and fixtures. This combination of robust construction, precision engineering, and reliable load capacity makes the Footmaster swivel castor an ideal choice for facilities requiring dependable mobility solutions across diverse industrial and commercial sectors.
Swivel castor 50 mm
The Footmaster swivel castor is a precision-engineered mobility solution designed for demanding industrial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, work benches, AGV systems, and AMR systems. This swivel castor features a robust construction with a 50 mm diameter wheel equipped with a roller bearing, damped system that ensures smooth, controlled movement whilst minimising vibration and noise during operation. The castor is engineered to deliver exceptional performance across diverse operational environments, with a static load capacity of 280 kg and a dynamic load capacity of 280 kg at speeds up to 3 km/h, making it suitable for both stationary support and mobile applications. The overall height of the castor assembly measures 82 mm, providing a compact profile that integrates seamlessly into equipment designs whilst maintaining adequate ground clearance. The damped roller bearing system provides enhanced stability and reduces impact forces, extending the service life of both the castor and the equipment it supports. This combination of load-bearing capability, controlled movement characteristics, and compact dimensions makes the Footmaster swivel castor an ideal choice for applications requiring reliable, smooth mobility with minimal maintenance requirements and consistent performance across varied industrial settings.
Swivel castor 63 mm
The Footmaster swivel castor is a precision-engineered mobility solution designed for demanding industrial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, work benches, AGV systems, and AMR systems. This swivel castor features a robust wheel assembly with a 63 mm diameter fitted with a roller bearing, damped configuration that ensures smooth, controlled rotation whilst minimising vibration and noise during operation. The castor achieves an overall height of 102 mm, providing a compact profile suitable for integration into space-constrained installations. The load-bearing capabilities of this castor are substantial, with a static load capacity of 550 kg, ensuring reliable performance under constant loading conditions. For dynamic applications, the castor maintains a load capacity of 550 kg at speeds up to 4 km/h, and an additional 550 kg capacity at 3 km/h, demonstrating consistent performance across varying operational speeds. The damped roller bearing technology incorporated into the wheel assembly provides superior shock absorption and extends component longevity, making this castor particularly suitable for environments where smooth material handling and equipment mobility are critical requirements. The combination of high load capacity, compact dimensions, and advanced bearing technology makes the Footmaster swivel castor an ideal choice for applications requiring reliable, durable mobility solutions in industrial and commercial settings.
Swivel castor 75 mm
The Footmaster swivel castor is a precision-engineered mobility solution designed for demanding industrial applications requiring reliable directional control and smooth operation. This swivel castor features a robust housing constructed to withstand the rigorous demands of machine construction, scaffolding, store fixtures and display systems, transport equipment, work benches, automated guided vehicle (AGV) systems, and autonomous mobile robot (AMR) systems. The castor is equipped with a 75 mm diameter wheel mounted on a roller bearing with damping characteristics, which ensures smooth rotation whilst effectively absorbing vibrations and impact loads during operation. The damped roller bearing design provides enhanced stability and reduces noise transmission to surrounding equipment and structures. The overall height of the castor assembly measures 120 mm, allowing for straightforward integration into existing equipment and frameworks with precise spatial planning. The castor demonstrates exceptional load-bearing capabilities, with a static load capacity of 800 kg and a dynamic load capacity of 800 kg at a maximum operational speed of 3 km/h, making it suitable for both stationary support applications and controlled mobility scenarios. These specifications ensure that the Footmaster swivel castor delivers dependable performance across diverse industrial environments whilst maintaining structural integrity under sustained operational stress.
Swivel castor 75 mm
The Footmaster swivel castor is a precision-engineered mobility solution designed for demanding industrial applications requiring reliable directional control and smooth operation. This swivel castor features a robust housing construction engineered to withstand the rigorous demands of machine construction, scaffolding, store fixtures and display systems, transport equipment, work benches, automated guided vehicle (AGV) systems, and autonomous mobile robot (AMR) systems. The castor is equipped with a 75 mm diameter wheel mounted on a roller bearing, damped configuration that ensures smooth rotation whilst effectively absorbing vibrations and impact loads during operation. The damped roller bearing design provides enhanced stability and reduces noise transmission, making it particularly suitable for environments where operational smoothness is critical. With an overall height of 120 mm, this castor offers a compact profile suitable for integration into various equipment configurations without compromising accessibility or clearance requirements. The load capacity specifications demonstrate exceptional strength, with both static and dynamic load ratings of 800 kg, enabling the castor to support substantial equipment and machinery. The dynamic load rating of 800 kg is maintained at operational speeds up to 3 km/h, ensuring reliable performance during transport and repositioning tasks. This combination of robust construction, precision bearing technology, and substantial load capacity makes the Footmaster swivel castor an ideal choice for applications demanding durability, smooth operation, and dependable performance in challenging industrial environments.
Swivel castor 75 mm
The Footmaster swivel castor is a precision-engineered mobility solution designed for demanding industrial and commercial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, work benches, automated guided vehicle (AGV) systems, and autonomous mobile robot (AMR) systems. This swivel castor features a robust wheel assembly with a diameter of 75 millimetres, equipped with a roller bearing that incorporates damping technology to ensure smooth operation and reduced vibration during movement. The overall height of the unit measures 120 millimetres, providing a compact profile suitable for integration into various equipment configurations. The castor is engineered to deliver exceptional load-bearing performance, with a static load capacity of 1000 kilogrammes and a dynamic load capacity of 1000 kilogrammes at a maximum operational speed of 3 kilometres per hour. The damped roller bearing system ensures reliable performance across extended operational cycles whilst minimising noise and wear on connected equipment. This combination of robust construction, precision bearings, and substantial load capacity makes the Footmaster swivel castor an ideal choice for applications requiring dependable mobility solutions in industrial environments where durability, stability, and smooth operation are paramount considerations.
Swivel castor 42 mm
The Footmaster swivel castor is a precision-engineered mobility solution designed for demanding industrial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, work benches, AGV systems, and AMR systems. This swivel castor features a robust construction with a 42 mm diameter wheel equipped with a roller bearing, damped system that ensures smooth, controlled movement whilst minimising vibration and noise during operation. The castor is engineered to accommodate both static and dynamic loading requirements, with a static load capacity of 50 kg and a dynamic load capacity of 50 kg at a maximum speed of 3 km/h, making it suitable for applications requiring reliable performance under sustained operational stress. The overall height of the castor measures 71 mm, providing a compact profile that facilitates integration into existing equipment and machinery without requiring significant structural modifications. The damped roller bearing system enhances manoeuvrability and stability, particularly in environments where precision positioning and smooth operation are critical. This swivel castor combines durability with functional efficiency, delivering consistent performance across diverse industrial settings whilst maintaining the load-bearing specifications necessary for professional-grade applications.
Swivel castor 42 mm
The Footmaster swivel castor is a precision-engineered mobility solution designed for demanding industrial and commercial applications. This swivel castor features a robust housing construction engineered to withstand the rigorous demands of machine construction, scaffolding, store fixtures and display systems, transport equipment, work benches, automated guided vehicle (AGV) systems, and autonomous mobile robot (AMR) systems. The castor is equipped with a 42 mm diameter wheel fitted with a roller bearing, damped configuration, which provides smooth, controlled movement whilst effectively absorbing vibrations and shocks during operation. The damped roller bearing design ensures reliable performance across extended operational periods, reducing noise and wear on connected equipment. With an overall height of 71 mm, this castor offers a compact profile suitable for integration into space-constrained installations whilst maintaining structural integrity. The load capacity specifications demonstrate the castor's robust engineering credentials, with both static and dynamic load ratings of 50 kg. The dynamic load rating of 50 kg is rated at a maximum operational speed of 3 km/h, ensuring safe and stable performance during transport and repositioning tasks. These comprehensive specifications make the Footmaster swivel castor an ideal choice for applications requiring reliable mobility, precise load handling, and consistent performance in challenging industrial environments.
Swivel castor 50 mm
The Footmaster swivel castor is a precision-engineered mobility solution designed for demanding industrial and commercial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, work benches, AGV systems, and AMR systems. This swivel castor features a robust construction with a 50 mm diameter wheel equipped with a roller bearing, damped system that ensures smooth, controlled movement whilst minimising vibration and noise during operation. The castor is engineered to deliver exceptional performance across diverse environments, with a static load capacity of 250 kg and a dynamic load capacity of 250 kg at speeds up to 3 km/h, making it suitable for both stationary support and mobile applications. The overall height of the castor measures 82.5 mm, providing a compact profile that integrates seamlessly into equipment designs whilst maintaining accessibility for maintenance and replacement. The damped roller bearing system provides enhanced stability and reduces shock transmission to mounted equipment, extending the operational lifespan of both the castor and the host machinery. This combination of load-bearing capability, compact dimensions, and advanced bearing technology makes the Footmaster swivel castor an ideal choice for applications requiring reliable, durable mobility solutions with minimal maintenance requirements and consistent performance across varied industrial settings.
Swivel castor 50 mm
The Footmaster swivel castor is a precision-engineered mobility solution designed for demanding industrial and commercial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, work benches, automated guided vehicle (AGV) systems, and autonomous mobile robot (AMR) systems. This swivel castor features a robust wheel assembly with a 50 mm diameter wheel equipped with a roller bearing, damped configuration that ensures smooth, controlled rotation whilst minimising vibration and noise during operation. The overall height of the castor measures 82.5 mm, providing a compact profile suitable for integration into space-constrained installations. The load capacity specifications demonstrate the castor's capability to handle substantial weights across both static and dynamic operating conditions, with a static load capacity of 250 kg and a dynamic load capacity of 250 kg at speeds up to 3 km/h, making it suitable for applications requiring reliable performance under continuous or intermittent loading. The damped roller bearing system provides enhanced stability and reduced shock transmission, whilst the swivel design enables omnidirectional movement and precise manoeuvrability. This combination of technical specifications, robust construction, and versatile application range makes the Footmaster swivel castor an ideal choice for engineers seeking dependable mobility solutions in industrial environments.
Swivel castor 63 mm
The Footmaster swivel castor is a precision-engineered mobility solution designed for demanding industrial applications requiring reliable directional control and smooth operational performance. This swivel castor features a robust housing construction engineered to withstand the rigorous demands of machine construction, scaffolding, store fixtures and display systems, transport equipment, work benches, automated guided vehicle (AGV) systems, and autonomous mobile robot (AMR) systems. The castor is equipped with a 63 mm diameter wheel fitted with a roller bearing, damped configuration that ensures smooth rotation whilst effectively absorbing vibrations and impact forces during operation. The damped roller bearing design provides enhanced stability and reduces noise transmission, making it particularly suitable for environments where operational smoothness and minimal vibration are critical considerations. The overall height of the castor assembly measures 102 mm, providing a compact profile suitable for integration into various equipment configurations and spatial constraints. The castor demonstrates impressive load-bearing capabilities, with a static load capacity of 500 kg and a dynamic load capacity of 500 kg at operational speeds up to 3 km/h, ensuring reliable performance under both stationary and mobile conditions. These specifications combine to deliver a versatile castor solution that meets the exacting requirements of modern industrial applications whilst maintaining consistent performance across diverse operational environments and load scenarios.
Swivel castor 50 mm
The Footmaster swivel castor is a precision-engineered mobility solution designed for demanding industrial and commercial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, work benches, automated guided vehicle (AGV) systems, and autonomous mobile robot (AMR) systems. This swivel castor features a robust wheel assembly with a 50 mm diameter wheel equipped with a roller bearing, damped configuration, which provides smooth rotation whilst effectively absorbing vibrations and impact loads during operation. The castor achieves an overall height of 82.5 mm, making it suitable for integration into compact and space-constrained installations where vertical clearance is a critical design consideration. The load capacity specifications demonstrate the castor's capability to handle substantial weights across both static and dynamic operating conditions, with a static load capacity of 250 kg and a dynamic load capacity of 250 kg at a maximum speed of 3 km/h. These performance characteristics ensure reliable operation under continuous use in industrial environments, providing engineers with a dependable component for applications requiring smooth manoeuvrability, consistent load distribution, and long-term durability in demanding operational scenarios.
Swivel castor 50 mm
The Footmaster swivel castor is a precision-engineered mobility solution designed for demanding industrial and commercial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, work benches, automated guided vehicle (AGV) systems, and autonomous mobile robot (AMR) systems. This swivel castor features a robust wheel assembly with a 50 mm diameter wheel equipped with a roller bearing, damped configuration that ensures smooth, controlled rotation whilst minimising vibration and noise during operation. The castor is engineered to deliver exceptional performance across diverse operational environments, with an overall height of 82.5 mm providing optimal clearance and manoeuvrability for integrated mounting solutions. The load-bearing capabilities of the Footmaster swivel castor are substantial, with both static and dynamic load capacities rated at 250 kg, enabling reliable performance under sustained loads and dynamic movement conditions at speeds up to 3 km/h. The damped roller bearing system provides enhanced stability and reduced impact transmission, making this castor particularly suitable for applications requiring precision positioning and smooth material handling. The compact profile and high load capacity make the Footmaster swivel castor an ideal choice for equipment requiring reliable, durable mobility solutions that can withstand rigorous industrial use whilst maintaining consistent performance characteristics throughout its operational lifespan.
Swivel castor 63 mm
The Footmaster swivel castor is a precision-engineered mobility solution designed for demanding industrial applications requiring reliable directional control and smooth operation. This swivel castor features a robust housing construction engineered to withstand the rigorous demands of machine construction, scaffolding, store fixtures and display systems, transport equipment, work benches, automated guided vehicle (AGV) systems, and autonomous mobile robot (AMR) systems. The castor is equipped with a 63 mm diameter wheel fitted with a roller bearing, damped configuration that ensures smooth rotation whilst effectively minimising vibration and noise during operation. The damped roller bearing design provides enhanced stability and controlled movement, making it particularly suitable for applications where precision positioning and smooth traversal are critical requirements. The overall height of the castor measures 102 mm, providing a compact profile suitable for integration into various equipment configurations without compromising accessibility or operational clearance. The castor demonstrates exceptional load-bearing capabilities, with both static and dynamic load capacities rated at 500 kg, enabling it to support substantial equipment and machinery with confidence. The dynamic load capacity of 500 kg is maintained at operational speeds up to 3 km/h, ensuring consistent performance during active transport and repositioning tasks. This combination of robust construction, precision bearing technology, and substantial load capacity makes the Footmaster swivel castor an ideal choice for applications demanding reliability, durability, and smooth operational performance in industrial and commercial environments.
Swivel castor 63 mm
The Footmaster swivel castor is a precision-engineered mobility solution designed for demanding industrial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, work benches, AGV systems, and AMR systems. This swivel castor features a robust construction with a roller bearing, damped configuration that ensures smooth, controlled rotation whilst minimising vibration and noise during operation. The castor is equipped with a 63 mm diameter wheel that provides excellent manoeuvrability and load distribution across varied floor surfaces, making it suitable for both light and heavy-duty applications. The damped roller bearing system enhances operational stability and extends component lifespan by reducing impact stress during directional changes and sudden stops. With an overall height of 102 mm, the Footmaster castor offers a compact profile that integrates seamlessly into existing equipment designs whilst maintaining adequate ground clearance for most industrial environments. The castor demonstrates impressive load-bearing capabilities, with a static load capacity of 500 kg and a dynamic load capacity of 500 kg at speeds up to 3 km/h, ensuring reliable performance under sustained operational stress. These specifications make the Footmaster swivel castor an ideal choice for applications requiring dependable mobility, precise control, and long-term durability in challenging industrial settings.
Swivel castor 90 mm
The Footmaster swivel castor is a precision-engineered mobility solution designed for demanding industrial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, work benches, automated guided vehicle (AGV) systems, and autonomous mobile robot (AMR) systems. This swivel castor features a robust construction with a 90 mm diameter wheel equipped with a roller bearing, damped system that ensures smooth, controlled movement whilst minimising vibration and noise during operation. The castor is engineered to deliver exceptional performance across diverse operational environments, with a static load capacity of 1500 kg and a dynamic load capacity of 1500 kg at speeds up to 3 km/h, making it suitable for both stationary and mobile applications requiring reliable load support. The overall height of the castor assembly measures 132 mm, providing a compact profile that facilitates integration into existing equipment and machinery without requiring significant structural modifications. The damped roller bearing technology incorporated within the wheel assembly enhances operational longevity by reducing shock loads and extending component lifespan under continuous use. The Footmaster swivel castor combines precision engineering with practical durability, delivering consistent performance in applications where mobility, load capacity, and operational reliability are paramount considerations for industrial and commercial operations.
Swivel castor 50 mm
The Footmaster swivel castor is a precision-engineered mobility solution designed for demanding industrial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, work benches, AGV systems, and AMR systems. This swivel castor features a robust construction with a 50 mm diameter wheel equipped with a roller bearing, damped system that ensures smooth, controlled movement whilst minimising vibration and noise during operation. The castor is engineered to deliver exceptional performance across diverse operational environments, with a static load capacity of 280 kg and a dynamic load capacity of 280 kg at speeds up to 3 km/h, making it suitable for both stationary and mobile applications. The overall height of the castor measures 82 mm, providing a compact profile that facilitates integration into various equipment configurations without compromising stability or manoeuvrability. The damped roller bearing technology incorporated into the wheel assembly ensures reliable performance over extended operational periods, reducing maintenance requirements and extending service life. This swivel castor combines precision engineering with practical durability, making it an ideal choice for applications requiring dependable mobility solutions with consistent load-bearing performance and smooth operational characteristics across industrial and commercial settings.
Swivel castor 63 mm
The Footmaster swivel castor is a precision-engineered mobility solution designed for demanding industrial applications requiring reliable directional control and smooth operation. This swivel castor features a robust housing construction engineered to withstand the rigorous demands of machine construction, scaffolding, store fixtures and display systems, transport equipment, work benches, automated guided vehicle (AGV) systems, and autonomous mobile robot (AMR) systems. The castor is equipped with a 63 mm diameter wheel mounted on a roller bearing with damping characteristics, which ensures smooth rotation whilst effectively absorbing vibrations and shocks during operation. The damped roller bearing design provides enhanced stability and reduces noise transmission to surrounding equipment and structures. With an overall height of 102 mm, this castor offers a compact profile suitable for integration into space-constrained applications without compromising functionality or performance. The load capacity specifications demonstrate exceptional strength, with both static and dynamic load ratings of 550 kg, enabling the castor to support substantial equipment and machinery. The dynamic load rating of 550 kg is maintained at operational speeds up to 3 km/h, ensuring consistent performance during transport and repositioning tasks. This combination of robust construction, precision bearing technology, and substantial load capacity makes the Footmaster swivel castor an ideal choice for applications demanding durability, reliability, and smooth manoeuvrability in industrial and commercial environments.
Frequently Asked Questions
Advantages of Levelling Castors
Levelling castors are a hybrid mobility solution designed for applications that must be mobile during use yet remain completely stable when stationary. Unlike standard castors, these units integrate a built-in levelling foot that can be manually adjusted to provide secure, vibration-free positioning and compensate for uneven floor surfaces. This makes them particularly suitable for applications that require occasional re-positioning but are mostly stationary – such as machinery and workshop equipment, like workbenches or tool cabinets - eliminating the need for additional transport devices to move and reposition heavy machines and furniture. Available in different sizes and load capacities, levelling castors help bridge the gap between flexibility and stability, supporting safe, ergonomic, and reliable use.
At TENTE, we have been partnering with G-DOK for several years now to provide our customers with the highest quality levelling castors. G-DOK is an established brand in the market and has a high quality standard regarding its own products and its cooperation partners. In this cooperation we operate with products from G-DOK's own brand "FOOT MASTER®".
Foot Master® levelling castors offer various benefits:
Secure and Stable Stand - Once the application has been moved into the desired position, the integrated levelling foot is lowered to lift the castor off the ground. This creates a firm, vibration-damped stand that ensures absolute stability during stationary use — even on uneven surfaces.
Easy Height Adjustment - Adjustable height levelling castors make it possible to precisely level and stabilise an application without the need for additional tools. The foot can be raised or lowered manually, making it quick and intuitive to compensate for floor irregularities or achieve ergonomic working heights.
Enhanced Durability - Constructed from hardened steel and wear-resistant materials, Foot Master® levelling castors are built to withstand demanding use. This not only extends the product’s service life, but also results in improved swivel performance, even under load or in high-frequency mobility environments.
Certified Conductivity - Foot Master® levelling castors are available as conductive versions to protect users and electrical devices from electrostatic discharge.
Types of Levelling Castors
Foot Master® levelling castors offer a precise balance of mobility and stability through their integrated adjustable foot. Available in multiple configurations, they are designed to meet diverse mounting needs while ensuring optimal performance for stationary and mobile applications alike. Depending on the requirements of your application, these castors are offered with either a plate fitting or a bolt hole. Each mounting solution brings its own functional advantages — from compact integration and simple installation to higher load capacity. Below are the main types of levelling castors in our range and their specific benefits.
Plate Fitting Levelling Castors
At TENTE we offer different Foot Master® levelling castors product series, four of which come with a plate fitting – namely, GD F, GDN F, GDR F, and SGDN F. Plate fitting levelling castors are designed for applications where a wide, stable connection to the base structure is required. The flat mounting plate distributes load evenly across the surface, making this type particularly suitable for heavier applications. Their robust design ensures secure fastening and higher load capacity, while the integrated levelling foot enables precise height adjustment and vibration-free stability during stationary use. The strongest Foot Master® levelling castor featuring a plate fitting is the GD F series. Equipped with a 90 mm wheel, this castor is capable of handling loads of up to 1500 kg per each.
Bolt Hole Fitting Levelling Castors
Thre of the Foot Master® levelling castors product series in our portfolio offer a bolt hole mounting – namely, the GD S, GDN S, and GDR S series. Bolt hole levelling castors are equipped with a central mounting hole in the castor housing, allowing them to be securely fastened to the application using a single bolt. This mounting style offers a compact, space-saving solution, making it ideal for applications with limited mounting surfaces or where discreet integration is a priority. Just like the plate fitting levelling castors, the height can be adjusted quickly and precisely, by turning the adjusting wheel or ratchet, without the need for additional tools.
Fields of Application for Adjustable Levelling Castors
Levelling castors are the ideal solution for applications where stable positioning, vibration damping, and occasional mobility are all required. Their integrated foot allows the wheel to be lifted off the floor, ensuring a secure and level stand for sensitive equipment — even on uneven surfaces. This combination of mobility and rigidity makes them highly versatile across a wide range of industries.
In industrial production environments, levelling castors are used to reposition machines, devices, and technical stations, allowing for flexible setup and simplified maintenance. Their ability to provide a stable base after relocation improves safety and process reliability. Within the medical sector, they support the movement and secure placement of diagnostic equipment, treatment devices, and workstations. The ability to lock equipment in place after transport enhances safety and convenience for both staff and patients. In workshops and garages, levelling castors make it easier to move tool trolleys, support frames, and heavy-duty components, facilitating ergonomic access and precise alignment during service or assembly tasks. Warehouses and logistics operations benefit from their use on transport units and packing stations, where equipment must occasionally be repositioned but remain steady during operation. In offices, they allow for the ergonomic setup of desks, adjustable workstations, and mobile fixtures, ensuring both flexibility and stability in dynamic environments.