H
Heavy-duty wheels from TENTE
  • Продукти
  • Браншове
  • Решения за мобилност
Лексикон: H
Heavy duty castors
Heavy-duty wheels from TENTE
How does the static load capacity affect castors and wheels?
How does the tread influence the behaviour of the wheel?
How is the dynamic load capacity calculated?
How is the load capacity of castors and wheels calculated?
A B C D E F H I L O P R S T V W
Начална страница | Съдържание
Навигация на Lexicon
A B C D E F H I L O P R S T V W Начална страница Съдържание

Heavy-duty wheels from TENTE



Criteria for selecting heavy-duty wheels 
Various factors must be considered when selecting "strong" wheels. These include the load-bearing capacity, the starting and rolling resistance, the tread material and environmental influences such as the temperature. 
For example, you can calculate the load-bearing capacity you need by dividing the weight of the transport equipment, including the payload, by the number of wheels. Depending on the operating conditions, the result is then multiplied by a safety factor. The safety factor depends on whether the wheels are used outdoors or indoors and whether the devices are motorised or moved manually. 

Heavy-duty wheels as a special construction 
If required, we will be happy to develop individual solutions for your requirements. In close cooperation with you, our experienced team develops heavy-duty wheels that can carry every load and cope with all external conditions. Please contact us if you have any questions about the wheels or if you need a customised design!