W
What does ergonomics mean?
  • Продукти
  • Браншове
  • Решения за мобилност
Лексикон: W
Washable castors to comply with strict hygiene regulations
Waste collectors: the right castors for smooth operation
What are lubrication nipples?
What are pneumatic tyres particularly suitable for?
What are rubber tyres?
What are the advantages of a polyurethane tread?
What are the advantages of a rubber tread?
What are the advantages of central locking?
What are the advantages of triangle dollies?
What are the properties of polyamide as a tread on wheels and castors?
What are the pros and cons of plastic castors?
What are thermoplastic elastomers?
What does ergonomics mean?
What does ESD stand for?
What does PAH stand for?
What does the RoHS directive regulate?
What factors influence the swivel resistance?
What is a guide castor?
What is a pallet truck?
What is meant by the resistance of wheels and castors?
What properties do solid rubber wheels have?
What requirements do industrial castors have to meet?
What’s a cone ball bearing?
What’s a drive wheel?
What’s a plain bearing?
What’s a plate fitting?
What’s a precision ball bearing?
What’s a stainless steel castor?
What’s a tugger train?
What’s central locking?
What’s important when choosing suitcase castors?
Wheels and castors
Workshop trolleys: Find suitable castors
A B C D E F H I L O P R S T V W
Начална страница | Съдържание
Навигация на Lexicon
A B C D E F H I L O P R S T V W Начална страница Съдържание

What does ergonomics mean?



Ergonomics in the office 
Years of office work often lead to back and neck pain, which can be difficult to rectify. Here, in particular, an ergonomic workplace can play a major role in preventing such problems. The most important thing there is the office chair and its castors. The chair must be fitted with swivel castors, which must glide easily over the floor. The right castors must be chosen to suit the type of floor covering, so that they run smoothly and do not leave marks on the floor or make annoying noises.

Ergonomics in hospital 
The right castors are also essential in hospitals to ensure ergonomic working conditions. Selecting the ideal castors for hospital beds is particularly important. Poor castors would result in nursing staff having to put in much more effort to transport beds from one place to another. At the same time, the castors must be easy to lock, as they constantly need to be stopped. If the locks or brakes are of inferior quality, carers have to bring the bed to a halt themselves. This is particularly damaging for the back and can cause permanent problems. A good, safe wheel lock prevents such problems and supports staff in their daily work.
In addition to these two examples, there are many other areas where ergonomics is of great importance. Ergonomic castors and wheels are also very important for personnel in warehouses or industrial facilities, especially in heavy-duty applications. Whatever the field of application, the individual requirements must be determined and the work equipment must be equipped accordingly. If you have any questions, we will be happy to help you!