-
125 mm
-
125 kg
-
154 mm
Roulettes pivotantes 125 mm
Forma, 6940UFP125R05-28 grey
Swivel castor, housing made of alu die-casting, powder coated, solid plug fitting. Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, precision ball bearing
-
150 mm
-
135 kg
-
207 mm
-
150 mm
-
135 kg
-
202 mm
-
125 mm
-
125 kg
-
166 mm
Roulettes pivotantes à blocage total 125 mm
Forma, 6947UFP125P33 grey
Swivel castor with total lock, tail end of castor, housing made of alu die-casting, powder coated, plate fitting. Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, precision ball bearing
-
75 mm
-
75 kg
-
103 mm
Roulettes pivotantes 75 mm
Levina light, 5220PJO075L51-10
Swivel castor, Housing made of glass-filled Polyamide, with blind hole fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing
-
160 mm
-
900 kg
-
252 mm
Roulettes pivotantes 160 mm
Omikron flex, 9850ICP160P63-92A HL50
Swivel castor, plate fitting. Wheel centre made of Aluminium, Tread: Polyurethane, casted, Ultratech, suitable especially for higher speeds of up to 16 km/h, precision ball bearing
-
75 mm
-
75 kg
-
108 mm
Roulettes pivotantes 75 mm
Levina light, 5220PJP075B10-11x20
Swivel castor, Housing made of glass-filled Polyamide, stem with circlip. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing
-
125 mm
-
440 kg
-
190 mm
Solutions spécifiques 125 mm
FOOT MASTER GAAD-125-ASF-HUD
Swivel twin wheel castor, housing made of steel welded, zinc plated, tapper roller bearing with hardened treatment in the swivel head (125/150 series: double thrust bearing), grease nipple, self-aligned function with two swiveling axes with different swiveling radii, wheel axle with nut, plate fitting. Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing.
-
100 mm
-
310 kg
-
150 mm
Solutions spécifiques 100 mm
FOOT MASTER GAGD-100-ASF-HUD
Swivel twin wheel castor, housing made of steel welded, zinc plated, double thrust bearing in the swivel head, grease nipple, wheel axle with nut, plate fitting. Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing.
-
125 mm
-
440 kg
-
175 mm
Solutions spécifiques 125 mm
FOOT MASTER GAGD-125-ASF-HUD
Swivel twin wheel castor, housing made of steel welded, zinc plated, double thrust bearing in the swivel head, grease nipple, wheel axle with nut, plate fitting. Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing.