-
125 mm
-
100 kg
-
153 mm
Ruedas giratorias con freno 125 mm
Stora, 2875ZIP125P30-13 RIGHT
Walkway Castor with automatic side brake for moving walkways, flanged wheel with one ball race, left and right hand design, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, Wheel centre: plastic, Tread: rubber, with threadguards, precision ball bearing. Designed for the following palletsize: track width: approx: 2,75 mm, groove width: approx. 5,7 mm, groove depth: > 10 mm. Hint: Load capacity 100 kg per castor on level and securely attached floors, 40 kg per castor on walkways. Use on uneven floors, outdoors (ground beams, gaps, joints, manhole covers, etc.) can affect the life expectancy of castors. Load capacity 80 kg per castor on level and securely attached floors, 40 kg per castor on walkways. Please note that according to EN1929 only castors with a minimum wheel diameter of 120 mm can be used on walkways.
-
50 mm
-
40 kg
-
69 mm
Ruedas giratorias 50 mm
Agila, 2470UAP050P30-11
Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, bolt hole. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing , with threadguards Castors can be mounted with standard screws; various length screws can be used.
-
100 mm
-
100 kg
-
141 mm
Ruedas giratorias con freno total 100 mm
ICS, 5327UAP100P52
Swivel castor with total lock, tail end of castor, housing and wheels made from high grade synthetic materials, with integrated threadguards, plate fitting. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing Hint: These castors are also with grey locking lever available.
-
100 mm
-
100 kg
-
137 mm
Ruedas giratorias con freno total 100 mm
ICS, 5327PJP100S70-12.4x25
Swivel castor with total lock, tail end of castor, housing and wheels made from high grade synthetic materials, with integrated threadguards, threaded stem with hexagon neck. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing , with threadguards Please read the assembly instructions in the service area of the TENTE website. Hint: These castors are also with grey locking lever available.
-
100 mm
-
100 kg
-
137 mm
Ruedas giratorias con freno total 100 mm
Conductivas
ICS, 5327XSX100S70-12.4x25
Swivel castor with total lock, tail end of castor, housing and wheels made from high grade synthetic materials, with integrated threadguards, threaded stem with hexagon neck. Wheel centre made of Polyamide, electric conductive, Tread made of injected Polyurethane, with threadguards, precision ball bearing, sealed Please read the assembly instructions in the service area of the TENTE website. Hint: These castors are also with grey locking lever available.
-
75 mm
-
50 kg
-
88 mm
Ruedas giratorias con freno 75 mm
Stylea, 5925UOI075S70-10X15 TFR
Swivel castor with wheel brake, housing made of Polyamide, threaded stem with hexagon neck. Wheel centre made of Polyamide, plain bearing
-
75 mm
-
83 mm
Ruedas giratorias 75 mm
Stylea, 5920UJI075S70-10X15 DOM20 TFR
Swivel castor, housing made of Polyamide, threaded stem with hexagon neck. Wheel centre made of Polyamide, Tread: TENTEprene (thermoplastic rubber). Plain bearing
-
75 mm
-
83 mm
Ruedas giratorias con freno 75 mm
Stylea, 5925UJI075S70-10X15 DOM20 TFR
Swivel castor with wheel brake, housing made of Polyamide, threaded stem with hexagon neck. Wheel centre made of Polyamide, Tread: TENTEprene (thermoplastic rubber). Plain bearing
-
50 mm
-
40 kg
-
56 mm
Ruedas giratorias 50 mm
Lumina, AA20PJI050L51-10
Swivel castor, housing made of Polypropylene, with blind hole fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing
-
50 mm
-
40 kg
-
56 mm
Ruedas giratorias 50 mm
Conductivas
Lumina, 6A20YGI050L51-10
Swivel castor, housing made of Polypropylene, with zinc-die-cast cover, with blind hole fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), plain bearing, electric conductive