Ruedas giratorias con freno total 100 mm
ICS, 5327PJP100S70-12.4x25
Swivel castor with total lock, tail end of castor, housing and wheels made from high grade synthetic materials, with integrated threadguards, threaded stem with hexagon neck. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing , with threadguards Please read the assembly instructions in the service area of the TENTE website. Hint: These castors are also with grey locking lever available.
Technical data
Resistencia a la rodadura | |
Ruido de movimiento | |
Desgaste | |
Resistencia a la corrosión |
Diámetro de la rueda | 100 mm |
Ancho de la rueda | 32 mm |
Espiga roscada | 12.4 x 25 mm |
Technical data
Diámetro de la rueda
100 mm
Ancho de la rueda
32 mm
Espiga roscada
12.4 x 25 mm
Desplazamiento
37 mm
Interferencia de giro
199 mm
Altura total
137 mm
Capacidad de carga
100 kg
Temperatura
- 10 / + 40 °C
Norma
EN_12530
Dureza del bandaje
A 87 Shore
Inoxidable
No
Conductividad eléctrica
No
Soporte
Ruedas giratorias con freno total