-
125 mm
-
100 kg
-
162 mm
Rueda fija con freno de rueda 125 mm
Inoxidable,
Galea, 5085PJC125R05-22x40
Fixed Castor with wheel brake, housing made of Polyamide, housing made of Polyamide, double ball bearing swivel head, Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, with threadguards, precision ball bearing, stainless.
-
75 mm
-
40 kg
-
100 mm
Ruedas giratorias con freno total 75 mm
Agila, 1477POO075P40
Swivel castor with total lock, tail end of castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, plate fitting. Wheel centre made of Polypropylene, plain bearing
-
125 mm
-
100 kg
-
155 mm
Ruedas giratorias 125 mm
Alpha, 3370DVR125P62
Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, plate fitting. Wheel centre made of pressed steel, Tread: solid rubber, black, roller bearing
-
125 mm
-
100 kg
-
155 mm
Ruedas giratorias con freno total 125 mm
Alpha, 3377DVR125P62
Swivel castor with total lock, tail end of castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, plate fitting. Wheel centre made of pressed steel, Tread: solid rubber, black, roller bearing
-
160 mm
-
135 kg
-
200 mm
Ruedas giratorias con freno total 160 mm
Alpha, 3377DVR160P63
Swivel castor with total lock, tail end of castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, plate fitting. Wheel centre made of pressed steel, Tread: solid rubber, black, roller bearing
-
50 mm
-
40 kg
-
72 mm
Ruedas giratorias 50 mm
Smiles, 5520PJI050L51-10 BEAR, White
Swivel castor, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing
-
65 mm
-
50 kg
-
92 mm
Ruedas giratorias con freno 65 mm
Stylea, 5925UOI065L51-11 DOM23x43,6 ALU
Swivel castor with wheel brake, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, plain bearing
-
65 mm
-
50 kg
-
92 mm
Ruedas giratorias con freno 65 mm
Stylea, 5925UJI065L51-11 DOM23x43,6
Swivel castor with wheel brake, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, Tread: TENTEprene (thermoplastic rubber). Plain bearing
-
75 mm
-
50 kg
-
89 mm
Ruedas giratorias 75 mm
Stylea, 5920UJI075L51-11 DM20x43ALU
Swivel castor, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, Tread: TENTEprene (thermoplastic rubber). Plain bearing
-
75 mm
-
50 kg
-
89 mm
Ruedas giratorias con freno 75 mm
Stylea, 5925UJI075L51-11 DOM20x43,6
Swivel castor with wheel brake, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, Tread: TENTEprene (thermoplastic rubber). Plain bearing