Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Delta is a swivel castor with total lock, head end of castor, featuring a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, heavy material and incorporates a precision ball bearing swivel bearing system for smooth directional movement. The wheel comprises an aluminium body with polyurethane, casted tread material, mounted on precision ball bearing for optimal performance and durability. With a wheel diameter of 160 mm, the castor has an overall height of 210 mm. The load capacity specifications include dynamic loads of 550 kg at 4 km/h and 440 kg at 6 km/h operating speeds, whilst providing a static load capacity of 1100 kg. This robust castor is designed for demanding applications including airport equipment, automotive OEM, post logistic systems, production and platform trolleys, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3642ITP160P63 soft cv f.d-lock
EAN
4031582337303
S4 Material Number
990834983
Core attributes
Type
Swivel castor with total lock, head end of castor
Overall width
94 mm
Load capacity at 4 km/h
550 kg
Load capacity at 6 km/h
440 kg
Load capacity Static
1100 kg
Overall height
210 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Overall weight
3.43 kg
Product name
Delta
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
80 mm
Plate hole length (Minimum)
75 mm
Plate hole width (Maximum)
105 mm
Plate hole width (Minimum)
105 mm
Plate length
137 mm
Plate width
105 mm
Housing
Colour
Blue passivated
Fork shape
Broad, reinforced
Material fork
Steel sheet, heavy
Swivel bearing
Precision ball bearing
Dome diameter
94 mm
Swivel interference
270 mm
Offset
55 mm
Swivel radius
135 mm
Wheel
Hardness of tread (A)
80 Shore A
Body material
Aluminium
Tread material
Polyurethane, casted
Tread width
50 mm
Diameter
160 mm
Body width
50 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
Wheel color
Traffic grey A (RAL7042)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Strong construction
Housing made of heavy steel for high load capacity.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Optimised directional lock
Directional lock can be adjusted to your requirements to 2x180° or 4x90°.
Extra heavy duty construction
Welded solid steel construction for highest load capacity.
Heavy duty construction
Extra heavy steel housing for high load capacity.
Flexible lock function
Use of two independent actuation systems in one castor.
Skip product gallery

Crossselling

Variants
Fixed castor 160 mm
Fixed castor 160 mm
Delta
3648ITP160P63 soft cv

The Delta fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity and durability in demanding industrial environments. The wheel incorporates an aluminium body with casted polyurethane tread material, mounted on precision ball bearings for smooth operation and extended service life. The wheel diameter measures 160 mm, whilst the overall height of the complete assembly is 210 mm. Load capacity specifications include a static load rating of 1100 kg and dynamic load capacities of 550 kg at 4 km/h and 440 kg at 6 km/h operating speeds. This castor is specifically designed for airport equipment, automotive OEM applications, post logistic systems, production and platform trolleys, and various transport equipment installations.

160 mm
Heavy Duty | 500 - 1.500 kg
210 mm
160 mm
Heavy Duty | 500 - 1.500 kg
210 mm
Variants
Swivel castor 160 mm
Swivel castor 160 mm
Delta
3640ITP160P63 soft cv

The Delta swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates a precision ball bearing swivel mechanism for smooth directional changes and enhanced durability. The wheel comprises an aluminium body with casted polyurethane tread material, supported by precision ball bearings for optimal rolling performance and longevity. With a wheel diameter of 160 mm, the castor has an overall height of 210 mm. Load capacity specifications include dynamic ratings of 550 kg at 4 km/h and 440 kg at 6 km/h operating speeds, whilst the static load capacity reaches 1100 kg. This robust castor is engineered for demanding applications including airport equipment, automotive OEM, post logistic systems, production and platform trolleys, and transport equipment where reliable mobility and substantial load-bearing capabilities are essential requirements.

160 mm
Heavy Duty | 500 - 1.500 kg
210 mm
160 mm
Heavy Duty | 500 - 1.500 kg
210 mm