Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Delta is a swivel castor with total lock, head end of castor, featuring a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, heavy material and incorporates a precision ball bearing swivel bearing system for smooth directional changes and reliable operation. The wheel comprises an aluminium body with polyurethane, casted tread material, mounted on precision ball bearing for enhanced durability and reduced rolling resistance. With a wheel diameter of 125 mm, the castor has an overall height of 178 mm. Load capacity specifications include dynamic loads of 400 kg at 4 km/h and 320 kg at 6 km/h, with a static load capacity of 800 kg. This castor is designed for demanding applications including airport equipment, automotive OEM, post logistic systems, production and platform trolleys, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3642ITP125P63 soft cv f.d-lock
EAN
4031582337297
S4 Material Number
990837573
Core attributes
Type
Swivel castor with total lock, head end of castor
Overall width
94 mm
Load capacity at 4 km/h
400 kg
Load capacity at 6 km/h
320 kg
Load capacity Static
800 kg
Overall height
178 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Overall weight
3.12 kg
Product name
Delta
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
80 mm
Plate hole length (Minimum)
75 mm
Plate hole width (Maximum)
105 mm
Plate hole width (Minimum)
105 mm
Plate length
137 mm
Plate width
105 mm
Housing
Colour
Blue passivated
Fork shape
Broad, reinforced
Material fork
Steel sheet, heavy
Swivel bearing
Precision ball bearing
Dome diameter
94 mm
Swivel interference
235 mm
Offset
55 mm
Swivel radius
117.5 mm
Wheel
Hardness of tread (A)
80 Shore A
Body material
Aluminium
Tread material
Polyurethane, casted
Tread width
50 mm
Diameter
125 mm
Body width
50 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
Wheel color
Traffic grey A (RAL7042)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Strong construction
Housing made of heavy steel for high load capacity.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Optimised directional lock
Directional lock can be adjusted to your requirements to 2x180° or 4x90°.
Extra heavy duty construction
Welded solid steel construction for highest load capacity.
Heavy duty construction
Extra heavy steel housing for high load capacity.
Flexible lock function
Use of two independent actuation systems in one castor.
Skip product gallery

Crossselling

Variants
Swivel castor 125 mm
Swivel castor 125 mm
Delta
3640ITP125P63 soft cv

The Delta swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates a precision ball bearing swivel mechanism for smooth directional changes. The wheel comprises an aluminium body with casted polyurethane tread material, mounted on precision ball bearings to ensure reliable operation and reduced rolling resistance. With a wheel diameter of 125 mm, the castor has an overall height of 178 mm. Load capacity specifications include dynamic ratings of 400 kg at 4 km/h and 320 kg at 6 km/h, with a static load capacity of 800 kg. This robust castor is designed for demanding applications including airport equipment, automotive OEM, post logistic systems, production and platform trolleys, and transport equipment.

125 mm
Medium Duty | 150 - 500 kg
178 mm
125 mm
Medium Duty | 150 - 500 kg
178 mm
Variants
Fixed castor 125 mm
Fixed castor 125 mm
Delta
3648ITP125P63 soft cv

The Delta fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity and durability in demanding industrial environments. The wheel incorporates an aluminium body with casted polyurethane tread material, mounted on precision ball bearings for smooth operation and extended service life. The wheel diameter measures 125 mm, whilst the overall height of the complete assembly is 178 mm. Load capacity specifications include a static load rating of 800 kg and dynamic load capacities of 400 kg at 4 km/h and 320 kg at 6 km/h operating speeds. This castor is specifically designed for demanding applications including airport equipment, automotive OEM installations, post logistic systems, production and platform trolleys, and various transport equipment where reliable performance and high load-bearing capacity are essential requirements.

125 mm
Medium Duty | 150 - 500 kg
178 mm
125 mm
Medium Duty | 150 - 500 kg
178 mm