Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha swivel castor with total lock and bolt hole fitting features a heavy steel sheet housing and two ball races swivel bearing. The polyamide wheel body has a non-marking, vulcanized elastic tire tread. The precision ball bearing wheel has a diameter of 125 mm. The overall height of the castor is 155 mm. At 4 km/h, the Alpha castor has a load capacity of 160 kg. The static load capacity is 320 kg.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3477UFP125P30-13
EAN
4031582381504
Core attributes
Type
Swivel castor with total lock
Load capacity at 4 km/h
160 kg
Load capacity Static
320 kg
Overall height
155 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-20 °C
Overall weight
1.32 kg
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
13 mm
Housing
Fork shape
Broad
Material fork
Steel sheet, heavy
Swivel bearing
Two ball races
Swivel interference
242 mm
Offset
40 mm
Swivel radius
121 mm
Wheel
Hardness of tread (A)
64 Shore A
Body material
Polyamide
Tread material
Elastic tire, non-marking, vulcanized
Tread width
40 mm
Diameter
125 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Easy steering
Double ball bearing swivel head.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Skip product gallery

Crossselling

Swivel castor 125 mm
Alpha
3470UFP125P30-13

The Alpha swivel castor has a bolt hole fitting and a housing made of heavy steel sheet. It features a two ball races swivel bearing that allows the wheel to rotate 360 degrees. The wheel body is made of polyamide with a non-marking, vulcanized elastic tire tread. The precision ball bearing wheel has a diameter of 125 mm. The overall height of the castor is 155 mm. At a speed of 4 km/h, the Alpha castor has a load capacity of 160 kg. Under static load conditions, it can support up to 320 kg. The bolt hole fitting and robust steel housing ensure durability, while the swivel bearing and precision wheel allow smooth rolling motion even under heavy loads. The non-marking polyamide and rubber wheel treads make the Alpha suitable for use on delicate flooring surfaces. With its high load ratings, this heavy-duty swivel castor provides reliable mobility.

125 mm
Medium Duty | 150 - 500 kg
155 mm
125 mm
Medium Duty | 150 - 500 kg
155 mm