Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Galea swivel castor with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism to ensure smooth directional movement and reliable locking functionality. The wheel assembly comprises a polypropylene body with electric conductive properties, fitted with a thermoplastic rubber tread that maintains electric-conductive characteristics for static discharge applications, whilst utilising a plain bearing system for consistent rotation. With a wheel diameter of 100mm, the castor has an overall height of 137mm. The unit provides a dynamic load capacity of 100kg at speeds up to 3km/h and a static load capacity of 200kg, making it suitable for care beds, catering carts and meal delivery systems, and shower chairs.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5071YGH100P50
EAN
4031582399752
Core attributes
Housing type
Swivel castor with directional lock
Overall width
66 mm
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
137 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.49 kg
Product name
Galea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
8.5 mm
Plate hole length (Maximum)
61.5 mm
Plate hole length (Minimum)
56 mm
Plate hole width (Maximum)
51.5 mm
Plate hole width (Minimum)
46.5 mm
Plate length
77 mm
Plate width
67 mm
Housing
Fork shape
Closed
Material
Polyamide
Swivel bearing
Two ball races
Dome diameter
59 mm
Swivel interference
256 mm
Offset
40 mm
Swivel radius
128 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene, electric conductive
Tread material
Thermoplastic rubber, electric-conductive
Tread width
30 mm
Diameter
100 mm
Threadguards
With threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Colour matching
Colours can be adapted to match the product design
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock.
Painted surface
Gold, chrome or glossy coloured.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Conforming to standards
Applicable in the food industry (Lerpac-Approval).