Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Agila care US is a swivel castor with central, total lock designed specifically for care beds, featuring a stem with cam hole for profile bars fitting system. The housing is constructed from medium steel sheet and incorporates a precision ball bearing swivel bearing mechanism for smooth operation. The wheel comprises a polypropylene body with thermoplastic rubber tread material, supported by precision ball bearing technology, and measures 125 mm in diameter. The castor has an overall height of 170 mm, providing optimal clearance for healthcare applications. Load specifications include a dynamic capacity of 100 kg at speeds of 3 km/h and 100 kg at 4 km/h, with a static load capacity of 200 kg, ensuring reliable performance under varying operational conditions in medical environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2446PJP125R26-28S
EAN
4031582426755
Core attributes
Type
Swivel castor with central, total lock
Load capacity at 3 km/h
100 kg
Load capacity at 4 km/h
100 kg
Load capacity Static
200 kg
Overall height
170 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Product name
Agila care US
Standard
similar EN12531- Hospital Bed Castors
Electric conductive
Stainless
Fitting
Fitting type
Stem with cam hole for profile bars
Bolt diameter
28 mm
Bolt length
96 mm
Housing
Fork shape
Broad
Material fork
Steel sheet, medium
Swivel bearing
Precision ball bearing
Swivel interference
211 mm
Offset
43 mm
Swivel radius
162 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
32 mm
Diameter
125 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Sterile cleaning
Wheels for steam sterilisation in autoclaves used in sterile areas.
User-friendly central lock
Simultaneous locking of more than one castor using a central actuation lever.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Skip product gallery

Accessories

Accessory
Change lever
Schalthebel 24S45 o. Gew. Stift

This accessory is designed as a complementary component for castor systems, providing enhanced functionality and performance optimisation for mobile equipment applications. Engineered with precision manufacturing standards, this lightweight component weighs just 0.12 kg, making it suitable for integration without significantly impacting the overall load capacity of the castor assembly whilst maintaining structural integrity and operational reliability.

Accessory
Change lever
Schalthebel 28S45 m. Gew. Stift

This accessory is designed to complement castor systems, providing enhanced functionality and performance for mobile equipment applications. Engineered with precision to meet industrial standards, this component weighs 0.06 kg, making it lightweight yet robust enough to withstand regular operational demands. The accessory integrates seamlessly with existing castor assemblies, ensuring reliable performance across various industrial environments whilst maintaining optimal mobility characteristics.

Accessory
Change lever
Schalthebel 65S45 m. Gew. Stift

This accessory is designed as a complementary component for castor systems, providing enhanced functionality and operational support for wheeled applications. Engineered with precision manufacturing standards, this lightweight component weighs just 0.09 kg, making it suitable for integration without significantly impacting the overall system weight or performance characteristics of the castor assembly.

Accessory
Bearing bush
Lager Buchse m. Gew. Stift SW7/16in

This lightweight accessory for castors weighs just 0.04 kg, making it an ideal supplementary component that adds minimal burden to existing castor assemblies whilst providing enhanced functionality. The compact design ensures seamless integration with standard castor systems without compromising mobility or performance, whilst the low mass characteristics maintain optimal weight distribution across the entire assembly.

Accessory
Bushing
Kunststoff Huelse R48-36 Ø28 natur

The Bushing is an accessory designed as a reducing bushing with square configuration for castor applications. This precision-engineered component features a 28 mm diameter bolt specification, ensuring secure and reliable attachment to compatible castor assemblies. Weighing just 0.05 kg, this lightweight yet robust bushing provides an effective solution for reducing connection sizes whilst maintaining structural integrity and operational performance in industrial mobility systems.

Accessory
Bushing
Kunststoff Huelse R48-33,65 Ø28,1 natur

The Bushing is an accessory designed as a reducing bushing with square configuration for castor applications. This precision-engineered component features a 28 mm diameter bolt specification, ensuring secure and reliable fitment within castor assemblies. Weighing just 0.04 kg, this lightweight yet robust bushing provides effective dimensional reduction whilst maintaining structural integrity, making it ideal for professional engineering applications where space optimisation and reliable mechanical connection are essential requirements.

Skip product gallery

Crossselling

Variants
Swivel castor with central, total or directional lock 125 mm
Swivel castor with central, total or directional lock 125 mm
Agila care US
2444PJP125R26-28S

The Agila care US is a swivel castor with central, total or directional lock, specifically designed for care beds and featuring a stem with cam hole for profile bars fitting system. The housing is constructed from medium steel sheet and incorporates a precision ball bearing swivel bearing mechanism for smooth operation. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, supported by precision ball bearing technology, and measures 125 mm in diameter. The complete castor unit has an overall height of 170 mm. Load capacity specifications include dynamic loads of 100 kg at speeds of 3 km/h and 100 kg at 4 km/h, whilst the static load capacity reaches 200 kg, making it suitable for demanding healthcare applications.

125 mm
Light Duty | < 150 kg
170 mm
125 mm
Light Duty | < 150 kg
170 mm