Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Forma is a swivel castor with central locking (directional lock, free, wheel lock) designed for precision mobility applications. It features a stem with cam hole for profile bars, short version fitting that ensures secure attachment to equipment frames. The housing is constructed from zinc-die-casting/aluminium materials and incorporates a precision ball bearing swivel bearing system for smooth directional movement. The wheel comprises a polyamide body with an elastic tyre, non-marking, vulcanised tread material, supported by precision ball bearing technology for reliable operation. With a wheel diameter of 150 mm, the castor has an overall height of 177 mm. The dynamic load capacity is rated at 135 kg at speeds up to 3 km/h, making it suitable for demanding medical applications including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, medication carts, nursing carts, and ultrasound systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
694GUFP150R36-32 S30 4xM6 light grey
EAN
4031582476231
Core attributes
Type
Swivel castor with central locking (directional lock, free, wheel lock)
Load capacity at 3 km/h
135 kg
Overall height
177 mm
Temperature range (Maximum)
120 °C
Temperature range (Minimum)
-18 °C
Product name
Forma
Electric conductive
Stainless
Fitting
Fitting type
Stem with cam hole for profile bars, short version
Bolt diameter
32 mm
Bolt length
50 mm
Housing
Fork shape
Twin wheel housing
Material fork
Zinc-die-casting / Aluminium
Swivel bearing
Precision ball bearing
Offset
57 mm
Swivel radius
137 mm
Wheel
Hardness of tread (A)
60 Shore A
Body material
Polyamide
Tread material
Elastic tire, non-marking, vulcanized
Tread width
18 mm
Diameter
150 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
User-friendly central lock
Simultaneous locking of more than one castor using a central actuation lever.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Low maintenance materials
All metal components made of Aluminum or rust-free stainless steel.